Chemistry ID selection tool, rev=2.48		
		
Configuration used in present fit:		
ProcessingType = 2		
NumCellSeries = 1		
ElapsedTimeColumn= 0		
VoltageColumn = 1		
CurrentColumn = 2		
TemperatureColumn = 3		
		
Best chemical ID : 2066	Best chemical ID max. deviation, % : 1.18	
		
		
		
Summary of all IDs with max. DOD deviation below 3%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
2066	1.18	0.32
2089	1.47	0.58
2007	1.53	0.55
2394	1.59	0.25
206	1.65	0.51
2671	1.66	0.21
225	1.66	0.22
245	1.67	0.55
2645	1.69	0.49
1280	1.72	0.57
2025	1.73	0.46
2309	1.75	0.57
2023	1.76	0.59
1352	1.8	0.6
2126	1.81	0.58
1996	1.82	0.47
2636	1.83	0.35
231	1.83	0.38
2084	1.88	0.73
1653	1.89	0.49
1647	1.89	0.46
2082	1.92	0.67
2053	1.96	0.64
2642	1.97	0.68
230	1.97	0.49
275	1.98	0.63
2041	2.03	0.65
2405	2.04	0.64
3385	2.06	0.63
2682	2.09	0.64
2051	2.11	0.61
2286	2.11	0.57
2077	2.13	0.42
1594	2.18	0.74
221	2.2	0.96
297	2.22	0.67
1325	2.26	0.77
2593	2.26	0.22
255	2.29	0.55
2079	2.31	0.89
234	2.35	0.37
2520	2.37	0.58
2091	2.4	0.32
264	2.43	0.65
212	2.43	0.63
1323	2.44	0.89
1301	2.44	0.59
1982	2.44	0.96
2106	2.48	0.48
1783	2.52	0.75
253	2.53	0.83
2590	2.55	0.81
208	2.56	0.45
200	2.56	0.45
203	2.56	0.45
2605	2.57	0.7
1253	2.58	0.57
2094	2.58	0.46
1133	2.61	0.52
2188	2.62	0.7
1267	2.63	1.1
2005	2.63	0.55
1351	2.63	1.01
1300	2.66	0.6
218	2.67	1.04
2009	2.68	0.58
265	2.7	0.51
247	2.7	1.15
1976	2.7	0.96
1268	2.71	1.01
295	2.77	1.04
2102	2.84	0.55
227	2.85	1.09
2487	2.85	1.03
1134	2.87	0.57
2087	2.89	0.56
1340	2.9	0.79
2568	2.95	0.96
2138	3	0.61
		
Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge.		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27411-G1C: 4.35V LiCoO2	18.23
3142	bq27421-G1D: 4.4V LiCoO2	23.52
128	bq27421-G1A: 4.2V LiCoO2	38.75
312	bq27421-G1B: 4.3V LiCoO2	41.41
Best generic ID 354		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	18.23
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	21.05
1202	bq27621: (default) 4.2V LiCoO2	29.4
Best generic ID 354		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3230	bq27426: (default) 4.35V LiCoO2	13.32
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	23.52
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	29.4
Best generic ID 3230		
Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID.