Chemistry ID selection tool, rev=2.47		
		
Configuration used in present fit:		
ProcessingType = 2		
NumCellSeries = 5		
ElapsedTimeColumn = 0		
VoltageColumn = 1		
CurrentColumn = 2		
TemperatureColumn = 3		
		
Best chemical ID : 700	Best chemical ID max. deviation, % : 99.5	
		
		
		
Summary of all IDs with max. DOD deviation below 15%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
0	0	0
		
Accuracy Error: Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
312	bq27421-G1B: 4.3V LiCoO2	200
354	bq27411-G1C: 4.35V LiCoO2	200
3142	bq27421-G1D: 4.4V LiCoO2	200
128	bq27421-G1A: 4.2V LiCoO2	36143.54
Best generic ID 312		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	200
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	200
1202	bq27621: (default) 4.2V LiCoO2	200
Best generic ID 1210		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3230	bq27426: (default) 4.35V LiCoO2	100
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	200
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	200
Best generic ID 3230		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule