.simulator SIMPLIS .ac DEC 100 10 100k .print + ALL .options + PSP_NPT=100001 + POP_ITRMAX=200 + POP_USE_TRAN_SNAPSHOT + POP_OUTPUT_CYCLES=5 + SNAPSHOT_INTVL=0 + MIN_AVG_TOPOLOGY_DUR=1a + AVG_TOPOLOGY_DUR_MEASUREMENT_WINDOW=128 .pop + TRIG_GATE={TRIG_GATE} + TRIG_COND=0_TO_1 + MAX_PERIOD=15u + CONVERGENCE=1p + CYCLES_BEFORE_LAUNCH=1000 + TD_RUN_AFTER_POP_FAILS=0 *.tran 40m 0 .globalvar IC_ID=4; *Input DC voltage .var Vin0 = 160 * Output initial DC current .var I0 = 0.5 * Output DC current after pulse change .var I1 = 20 * Output curent change pulse duration .var Tw = 10m * Output curent change delay time .var Td = 25m * Output current rising and falling time .var Tr_I = 10n * Power MOSFET Equivalent drain-to-source capacitance .var Cds = 160p * Power MOSFET RDson .var Rdson = 0.22 * Deadtime .globalvar TD1 = 400n .globalvar TD2 = 400n * Transformer parameters * Please direct input the transformer turn ratio into the transformer model in the schematic (TX1) * Resonant tank info * Resonant inductor .var Lr1 = 8u .var Lr2 = 8u * Magnetizing inductor .var Lmag = 1400u * Resonant capacitor .var Cr = 40n * Output capacitor * Electrolytic capacitor .var COUT = {250u} .var esr = {5m} * Ceramic capacitor .var Ccer = {25u} .var esrcer = {1m} * BW Pin resistor .var RBW = 6.6k * Soft start capacitor .var CSS = 50n * Soft start initial voltage .var Vssinit = 250m * Burst mode threshold .globalvar BMTH = 1.3 * VCR capacitor divider .var Cupper = {100p} .var Clower = {10n} * ISNS differentiator .var Cisns= {150p} .var Risns=127 * Optocoupler CTR .var CTR=1; .simulator DEFAULT .subckt UCC25640x 1153 1154 1155 1156 1157 1158 1161 1162 1165 1166 1168 1169 1151 + 1172 1173 1174 .node_map HV 1153 .node_map HS 1154 .node_map NA1 1155 .node_map HO 1156 .node_map VCC 1157 .node_map HB 1158 .node_map BLK 1161 .node_map NA2 1162 .node_map FB 1165 .node_map RVCC 1166 .node_map Isns 1168 .node_map GND 1169 .node_map VCR 1151 .node_map LO 1172 .node_map BW 1173 .node_map LLSS 1174 * ?@@--START ENCRYPTION: "SMX_AES UCC256404" ... ...