GPC CEDV tool, rev=51		
Configuration used in present fit		
NumCellSeries=6		
CellTermV=1667		
ChemType=3		
VoltageColumn=2		
CurrentColumn=3		
TemperatureColumn=1		
ElapsedTimeColumn=0		
FitMaxSOC%=10		
FitMinSOC%=3		
LearnSOC%=7		
		
CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash		
		
EMF	1806	
EDVC0	28	
EDVC1	0	
EDVR1	355	
EDVR0	29	
EDVT0	906	
EDVTC	9	
VOC75	12549	
VOC50	12393	
VOC25	12229	
		
		
Recommended SOC deviation tolerance at EDV2 point is  < 5% for low temperature and <3% for room and high temperature		
		
Deviations for this set of parameters are given below for each file		
		
file	SOC error, %	pass
roomtemp_lowrate.csv	0.136206526658498	1
roomtemp_highrate.csv	1.83006123363822	1
hightemp_lowrate.csv	-0.735102754236827	1
hightemp_highrate.csv	-0.235269732208677	1
lowtemp_lowrate.csv	-0.385600485148935	1
lowtemp_highrate.csv	4.00315304463429	1
		
Deviations are within recomended range. CEDV parameters are suitable for programming the gauge