Chemistry ID selection tool, rev=2.54 Configuration used in present fit: ProcessingType=2 NumCellSeries=1 ElapsedTimeColumn=0 VoltageColumn=1 CurrentColumn=2 TemperatureColumn=3 Best chemical ID : 4103 Best chemical ID max. deviation, % : 6.28 Summary of all IDs with max. DOD deviation below 15% Chem ID max DOD error, % Max R deviation, ratio 4103 6.28 2.94 400 6.75 5.76 414 9.85 1.25 448 10.03 0.76 445 10.91 0.65 6106 12.23 0.43 4184 14.07 5.67 4110 14.08 1.4 461 14.1 2.77 410 14.23 4.05 446 14.25 0.03 4171 14.31 2.17 4180 14.37 2.31 4195 14.52 2.09 4100 14.77 2.16 4111 14.79 0.63 417 14.92 3.01 Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge. Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 354 bq27411-G1C: 4.35V LiCoO2 34.72 3142 bq27421-G1D: 4.4V LiCoO2 35.55 128 bq27421-G1A: 4.2V LiCoO2 36.46 312 bq27421-G1B: 4.3V LiCoO2 37.23 Best generic ID 354 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 34.72 1202 bq27621: (default) 4.2V LiCoO2 37.66 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 43.09 Best generic ID 354 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3230 bq27426: (default) 4.35V LiCoO2 28.68 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 35.55 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 37.66 Best generic ID 3230 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule