Chemistry ID selection tool, rev=2.54		
		
Configuration used in present fit:		
ProcessingType=2		
NumCellSeries=1		
ElapsedTimeColumn=0		
VoltageColumn=1		
CurrentColumn=2		
TemperatureColumn=3		
		
Best chemical ID : 457	Best chemical ID max. deviation, % : 7.49	
		
		
		
Summary of all IDs with max. DOD deviation below 15%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
457	7.49	3.8
4171	9.04	1.9
4124	9.47	1.28
448	9.65	-1542.04
425	9.8	1.43
444	10.22	-355.49
464	10.39	-580.62
4189	10.54	5.38
4139	10.61	-368.66
400	10.67	-111.93
4160	10.8	-306.49
4184	10.95	4.79
4175	10.97	2.48
487	11.1	0.08
485	11.1	0.08
433	11.15	-521.23
445	11.25	1.22
4106	11.33	0.57
406	11.4	0.95
449	11.42	-2197.7
4188	11.63	2.51
4172	11.65	1.76
4167	11.67	-125.09
6105	11.77	-355.55
4110	11.82	-292.59
426	11.82	0.73
482	11.89	0.13
4180	11.93	2.18
462	11.96	-596.84
424	12.01	0.93
461	12.02	2.18
4134	12.11	0.96
405	12.18	0.92
420	12.19	-402.47
447	12.22	-56.19
478	12.25	0.03
423	12.34	1.04
4149	12.38	-507.34
402	12.44	0.62
488	12.44	0.71
416	12.73	-563.12
422	12.75	0.55
481	12.81	0.09
4174	12.83	1.51
401	12.89	-361.45
6110	13.18	-281.74
4166	13.2	0.7
414	13.48	-1233.62
4150	13.61	1.44
491	13.61	-710.51
4111	13.69	-110.82
437	13.74	-588.06
446	13.78	0.31
4159	13.84	-212.17
4135	13.9	-637.2
429	13.93	0.75
410	14.02	-28281.81
436	14.05	-635.71
4185	14.11	-19.33
435	14.15	-617.18
4144	14.4	2.15
432	14.41	-1160.45
465	14.43	-459.36
417	14.52	-603.1
411	14.54	0.63
4179	14.86	19.79
4151	14.88	2.8
4190	14.98	1.21
		
Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge.		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
312	bq27421-G1B: 4.3V LiCoO2	17.03
354	bq27411-G1C: 4.35V LiCoO2	36.93
3142	bq27421-G1D: 4.4V LiCoO2	42.18
128	bq27421-G1A: 4.2V LiCoO2	52.01
Best generic ID 312		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	36.93
1202	bq27621: (default) 4.2V LiCoO2	37.02
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	40.63
Best generic ID 354		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3230	bq27426: (default) 4.35V LiCoO2	34.8
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	37.02
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	42.18
Best generic ID 3230		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Warning: Max R deviation ratio can not be checked because discharge hr-rate is above 12.  Hr rate = 13.5741764366237		
Warning: Max R deviation ratio can not be checked because discharge hr-rate is above 12.  Hr rate = 13.5741764366237		
Warning: Max R deviation ratio can not be checked because discharge hr-rate is above 12.  Hr rate = 13.5741764366237