********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Sep 11, 2017
*ECN S17-1420, Rev. A
*File Name: SiDR870ADP_PS_RC.txt and SiDR870ADP_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiDR870ADP D G S 
M1 3 GX S S NMOS W= 5178192u L= 0.25u 
M2 S GX S D PMOS W= 5178192u L= 3.581e-07 
R1 D 3 4.951e-03 TC=6.350e-03,1.951e-05 
CGS GX S 2.040e-09 
CGD GX D 1.000e-13 
RG G GY 1m 
RTCV 100 S 1e6 TC=2.608e-04,-5.292e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 5178192u 
************************************************* 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.079e-05 NSUB = 1.616e+17 
+ KAPPA = 1.389e-05 NFS = 4.781e+11 
+ LD = 0 IS = 0 TPG = 1 ) 
************************************************* 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.017e+16 IS = 0 TPG = -1  ) 
************************************************* 
.MODEL DBD D ( 
+FC = 0.1 TT = 6.066e-08 T_MEASURED = 25 BV = 101 
+RS = 6.828e-03 N = 1.037e+00 IS = 1.084e-12 
+EG = 1.144e+00 XTI = 7.861e-01 TRS1 = 1.868e-03 
+CJO = 5.063e-10 VJ = 1.672e+01 M = 1.000e-00 ) 
.ENDS 

* source COMPONENT GENERATOR
.SUBCKT SiDR870ADP_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000
+  R3=1M C5=1000 R4=1M R5=1M C1=1000
C_CT12         N688159 N688181  15.3220m  TC=0,0 
C_CT6         N11708 N11712  21.0606m  TC=0,0 
C_CF2         0 N16364  73.7270m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  12.7542 TC=0,0 
C_CF7         0 N18737  54.8570m  TC=0,0 
C_CF12         0 N680227  196.2828u  TC=0,0 
C_CT11         N688155 N688159  3.3612m  TC=0,0 
R_RT7         N11712 N11716  180.7976m TC=0,0 
C_CF4         0 N16388  4.6553  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  2.0772 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  22.2027 TC=0,0 
G_G12         0 J-C-DT-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G13         0 J-C-DT-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V4         N11756 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11756  290.6790m TC=0,0 
R_RT6         N11708 N11712  383.9691m TC=0,0 
V_V8         N680231 0 {TEMP}
R_RT12         N688159 N688181  258.6364m TC=0,0 
X_U1         DRAIN GATE SOURCE SIDR870ADP 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  88.1971m  TC=0,0 
R_RT5         J-C-S-TEMP-TANK N11708  544.5543m TC=0,0 
C_CF11         0 N680221  10.2340m  TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  10.4502 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  381.3569m TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  1.1028  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  4.3782 TC=0,0 
R_RT2         N11404 N11408  9.9672 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT10         N688151 N688155  22.3953m  TC=0,0 
C_CT4         N11412 N11450  3.2687  TC=0,0 
R_RF5         J-C-S-TEMP-FILTER N18733  211.1036m TC=0,0 
V_V6         N16436 0 {TEMP}
R_RF12         N680227 N680231  167.4942m TC=0,0 
C_CT3         N11408 N11412  23.1883m  TC=0,0 
R_RT11         N688155 N688159  105.3532m TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  107.6259m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  29.2014 TC=0,0 
C_CF8         0 N18741  338.8126u  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_RF9         J-C-DT-TEMP-FILTER N680215  265.9231m TC=0,0 
V_V5         N688181 0 {TEMP}
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-S-TEMP-FILTER  403.5571u  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  22.9756m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-C-S-TEMP-TANK N11708  63.3285m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V11         N92392 0 {TEMP}
R_RF11         N680221 N680227  413.8846m TC=0,0 
R_RT10         N688151 N688155  330.3859m TC=0,0 
V_V_Source         SOURCE S 0VDC
V_V13         N95888 0 {TEMP}
R_RF4         N16388 N16436  16.9689 TC=0,0 
C_CT8         N11716 N11756  10.0705m  TC=0,0 
V_V12         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-S-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V10         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CF9         0 J-C-DT-TEMP-FILTER  2.9640m  TC=0,0 
R_RT9         J-C-DT-TEMP-TANK N688151  305.6245m TC=0,0 
C_CT7         N11712 N11716  531.5482u  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  5.9697m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V9         N89014 0 {TEMP}
C_CF3         0 N16384  954.8578m  TC=0,0 
C_CF10         0 N680215  1.1090m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  699.9136m TC=0,0 
C_CT9         J-C-DT-TEMP-TANK N688151  39.2406m  TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 J-C-S-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N18767 0 {TEMP}
R_RF10         N680215 N680221  152.6981m TC=0,0 
.ENDS