GPC CEDV tool, rev=60		
Configuration used in present fit		
ProcessingType=1		
NumCellSeries=14		
CellTermV=2800		
LearnSOC%=7		
FitMaxSOC%=9		
FitMinSOC%=3		
ChemType=6		
ElapsedTimeColumn=0		
VoltageColumn=1		
TemperatureColumn=2		
CurrentColumn=3		
		
CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash		
		
EMF	4052	
EDVC0	724	
EDVC1	0	
EDVR1	1	
EDVR0	1327	
EDVT0	3383	
EDVTC	11	
VOC75	54123	
VOC50	51286	
VOC25	49760	
		
		
Recommended SOC deviation tolerance at EDV2 point is  < 5% for low temperature and <3% for room and high temperature		
		
Deviations for this set of parameters are given below for each file		
		
file	SOC error, %	pass
roomtemp_lowrate.csv	4.51483452259822	0
roomtemp_highrate.csv	-0.226457496825569	1
hightemp_lowrate.csv	-62.0215175149255	0
hightemp_highrate.csv	-0.567969813748933	1
lowtemp_lowrate.csv	-0.479390678668432	1
lowtemp_highrate.csv	-24.6844740654392	0
		
Accuracy Error: Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule