Register 30 0x00000000 c9a42164 000641f4 0004b12c 0003c12c 0002d12c 0801912c 06 6 5 4 3 2 1 0 0: Number of PDOs 6 Notes 12C or b9:0 1 0010 1100 is 300 -> 3A contract 1: fixed 5V 3A contract 2: fixed 9V 3A 3: fixed 12V 3A 4: fixed 15V 3A 5: fixed 20V 5A 6: APDO Max current is 5A, min 3.3V, 21V max Register 0x33 Sink caps: Lower half(base pdos) 000 9901905a 3601905a 02 2 1 0 0: number of contracts 2 1: fixed sink .9A operating current, 5V PD0 1 2: variable sink .9A operating current, min voltage 5V, max voltage 20V We are sending a 5V fixed and 5-20V variable contract as expected Register 0x34 Active PDO selected from source caps: Selected item 4: the 15V contract Register 0x35 Active RDO: 15V contract