Chemistry ID selection tool, rev=2.47		
		
Configuration used in present fit:		
ProcessingType = 2		
NumCellSeries = 1		
ElapsedTimeColumn = 0		
VoltageColumn = 3		
CurrentColumn = 4		
TemperatureColumn = 1		
		
Best chemical ID : 2048	Best chemical ID max. deviation, % : 4.71	
		
		
		
Summary of all IDs with max. DOD deviation below 3%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
0	0	0
		
Warning: Deviation is above recommended level. New chem ID needs to be released for this cell. Please contact your TI representative to send the cell to Dallas for characterization		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27411-G1C: 4.35V LiCoO2	13.33
3142	bq27421-G1D: 4.4V LiCoO2	14.63
128	bq27421-G1A: 4.2V LiCoO2	26.61
312	bq27421-G1B: 4.3V LiCoO2	30.47
Best generic ID 354		
Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID.		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	13.33
1202	bq27621: (default) 4.2V LiCoO2	15.47
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	18.68
Best generic ID 354		
Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID.		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3230	bq27426: (default) 4.35V LiCoO2	13.43
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	14.63
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	15.47
Best generic ID 3230		
Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID.		
		
		
Warning: First OCVpoint has non-zero current I=  -0.0008 Please make sure you have a 2 hr relaxation period before the beginning of discharge.		
Warning: Last OCVpoint has non-zero current I=  -0.0006 Please make sure you have a 5 hr relaxation period after the end of discharge.