Chemistry ID selection tool, rev=2.54		
		
Configuration used in present fit:		
ProcessingType=2		
NumCellSeries=2		
ElapsedTimeColumn=0		
VoltageColumn=2		
CurrentColumn=3		
TemperatureColumn=1		
		
Best chemical ID : 5895	Best chemical ID max. deviation, % : 2.32	
		
		
		
Summary of all IDs with max. DOD deviation below 3%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
5895	2.32	0.81
5936	2.46	0.6
5377	2.47	0.63
5303	2.64	1.33
2481	2.66	1.05
5706	3	0.23
		
Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge.		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3142	bq27421-G1D: 4.4V LiCoO2	20.99
354	bq27411-G1C: 4.35V LiCoO2	23.5
128	bq27421-G1A: 4.2V LiCoO2	27.82
312	bq27421-G1B: 4.3V LiCoO2	34.19
Best generic ID 3142		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
1202	bq27621: (default) 4.2V LiCoO2	22.89
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	23.5
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	23.51
Best generic ID 1202		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	20.99
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	22.89
3230	bq27426: (default) 4.35V LiCoO2	23.86
Best generic ID 3142		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule