REG0x00_Charge_Voltage_Limit: 0x0000 REG0x02_Charge_Current_Limit: 0x2800 REG0x06_Input_Current_DPM_Limit: 0x4006 REG0x08_Input_Voltage_DPM_Limit: 0x6810 REG0x0A_Reverse_Mode_Input_Current_Limit: 0x4006 REG0x0C_Reverse_Mode_System_Voltage_Limit: 0xE803 REG0x10_Precharge_Current_Limit: 0x1400 REG0x12_Termination_Current_Limit: 0x1400 REG0x14_Precharge_and_Termination_Control: 0x00 REG0x15_Timer_Control: 0x00 REG0x16_Three_Stage_Charge_Control: [0] REG0x17_Charger_Control: 0xD9 REG0x18_Pin_Control: 0xC0 REG0x19_Power_Path_and_Reverse_Mode_Control: 0x20 REG0x1A_MPPT_Control: 0x20 REG0x1B_TS_Charging_Threshold_Control: 0x96 REG0x1C_TS_Charging_Region_Behavior_Control: 0x57 REG0x1D_TS_Reverse_Mode_Threshold_Control: 0x40 REG0x1E_Reverse_Undervoltage_Control: 0x00 REG0x1F_VAC_Max_Power_Point_Detected: 0x00 REG0x21_Charger_Status_1: 0x00 REG0x22_Charger_Status_2: 0x80 REG0x23_Charger_Status_3: 0x02 REG0x24_Fault_Status: 0x00 REG0x25_Charger_Flag_1: 0x00 REG0x26_Charger_Flag_2: 0x00 REG0x27_Fault_Flag: 0x00 REG0x28_Charger_Mask_1: 0xEB REG0x29_Charger_Mask_2: 0xFB REG0x2A_Fault_Mask: 0xFE REG0x2B_ADC_Control: 0x00 REG0x2C_ADC_Channel_Control: 0x00 REG0x2D_IAC_ADC: 0x0000 REG0x2F_IBAT_ADC: 0x0000 REG0x31_VAC_ADC: 0x8434 REG0x33_VBAT_ADC: 0x0614 REG0x35_VSYS_ADC: 0x0935 REG0x37_TS_ADC: 0x0000 REG0x39_VFB_ADC: 0x0000 REG0x3B_Gate_Driver_Strength_Control: 0x00 REG0x3C_Gate_Driver_Dead_Time_Control: 0x0002 REG0x3D_Part_Information: 0x02