Optimized Impedance Track Parameters tool, rev=1.41		
		
Optimized Impedance Track parameters:		
		
Qmax, mAh : 27890		
		
Ra table normalized to 25C		
		
DOD, %	Ra, mOhm	
		
0	1841	
11.11	18	
22.22	21	
33.33	24	
44.44	19	
55.56	22	
66.67	25	
77.78	24	
80.95	25	
84.13	25	
87.3	26	
90.48	31	
93.65	41	
96.83	54	
100	126	
		
Ra0_ch, mOhm : 1841	This value is already included in Ra table	
		
Thermal parameters:		
		
T Time Constant type undefined	1000	
T Rise type undefined	0.186959506045756	
		
All GG values updated and saved in gg_out.csv , Ra uncompressed , uscaled		
		
               0		
Warning: Voltage under load 3403 mV is higher than OCV 3346mV. Please check correctness of your chem ID.		
Warning: current at charge termination too low	 20 hr rate or higher is recommended	 hr rate now is: 353