Chemistry ID selection tool, rev=2.52		
		
Configuration used in present fit:		
ProcessingType = 2		
NumCellSeries = 1		
ElapsedTimeColumn = 0		
VoltageColumn = 1		
CurrentColumn = 2		
TemperatureColumn = 3		
		
Best chemical ID : 1169	Best chemical ID max. deviation, % : 4.47	
		
		
		
Summary of all IDs with max. DOD deviation below 3%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
0	0	0
		
Warning: Deviation is above recommended level. New chem ID needs to be released for this cell. Please contact your TI representative to send the cell to Dallas for characterization		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27411-G1C: 4.35V LiCoO2	1.94
128	bq27421-G1A: 4.2V LiCoO2	112.74
312	bq27421-G1B: 4.3V LiCoO2	122.76
3142	bq27421-G1D: 4.4V LiCoO2	134.34
Best generic ID 354		
Max. deviations for best generic ID is within recommended range. Please chose this ID in your device configuration or device family.		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	1.94
1202	bq27621: (default) 4.2V LiCoO2	110.22
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	120.81
Best generic ID 354		
Max. deviations for best generic ID is within recommended range. Please chose this ID in your device configuration or device family.		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	110.22
3230	bq27426: (default) 4.35V LiCoO2	127.91
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	134.34
Best generic ID 1202		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Warning: current in A detected	 divider changed to 1