[ADC] Interface name="TSW14J57RevE_16L_XCVR_ADCBRAMDACDDR" Number of channels=2 Channel Pattern=1-1,1-5,1-2,1-6,1-3,1-7,1-4,1-8,2-1,2-5,2-2,2-6,2-3,2-7,2-4,2-8 Data Postprocessing=1:32768 \\operation:operand \\operaion \\0=bit shift \\1=xor \\2=and \\3=or \\4=not \\operand \\value(+ve if bitshift by right and -ve if bitshift by left) \\E.g 0:-2,1:1024 \\bitshift by left 2 times and then xor by 1024 Number of Bits=16 Max sample Rate=3000000000 Register_Config="-" \\[Register Address]:[Register Value]:[Number of Bytes to be sent as] DLL Version=1.0 Read EVM Setup Procedure="EVM Setup Procedure not available" \\use <> as delimiter for newline [Version 1.0] JESD IP Core_CS=0 JESD IP Core_F=2 JESD IP Core_HD=0 JESD IP Core_K=32 JESD IP Core_L=8 JESD IP Core_M=8 JESD IP Core_N=16 JESD IP Core_NTotal=16 JESD IP Core_S=1 JESD IP Core_SCR=0 JESD IP Core_Tailbits=0 JESD IP Core_LaneSync=1 JESD IP Core_Subclass=1 JESD IP Core_JESDV=1 MIF Config= 0.611G to 15G:RX:RX_PMA_x40 \\List of Lane Rate Range,PLL Type and their MIF File names that needs to be configured,separated by ":" \\These MIF Files need to be present under MIF Files Folder \\Fabric PLL Counter = 0.611G to 15G:0x080202 Invert Sync Polarity = 0 \\Invert Sync polarity, 1:invert; 0: do not invert Enable Individual Lane Inversion = 0 Invert Serdes Data = 0 \\Invert Serdes Data, 1:invert; 0: do not invert Transceiver Mode = 1 \\1:xcvr mode; 0: TX/RX only mode Lane Mapping=lane0:3,lane1:2,lane2:0,lane3:1,lane4:3,lane5:2,lane6:1,lane7:0 \\Lane pattern for the LMF 442 mode