#====== #Executing .. AFE79xx/bringup/setup.py #Start Time 2022-08-09 17:27:56.355000 AFE79xxLibraryPG1p0 spi - USB Instrument created. resetDevice Purge MPSSE mode set Kintex RegProgrammer - USB Instrument created. Kintex RegProgrammer - USB Instrument created. Kintex RegProgrammer - USB Instrument created. #Done executing .. AFE79xx/bringup/setup.py #End Time 2022-08-09 17:28:03.402000 #Execution Time = 7.04699993134 s #================ ERRORS:0, WARNINGS:0 ================# #====== #Executing .. AFE79xx/bringup/devInit.py #Start Time 2022-08-09 17:28:11.648000 Power Card - USB Instrument created. Reset the FPGA and try again. Loaded Libraries #Done executing .. AFE79xx/bringup/devInit.py #End Time 2022-08-09 17:28:37.593000 #Execution Time = 25.9449999332 s #================ ERRORS:1, WARNINGS:0 ================# #====== #Executing .. AFE79xx/bringup/AFE79xx_EVM_Mode2.py #Start Time 2022-08-09 17:28:59.159000 The External Sysref Frequency should be an integer factor of: 3.84MHz 2T2R1F Number: 0 Valid Configuration: True laneRateRx: 9830.4 laneRateFb: 9830.4 laneRateTx: 9830.4 2T2R1F Number: 1 Valid Configuration: True laneRateRx: 9830.4 laneRateFb: 9830.4 laneRateTx: 9830.4 Device Initialization for ChipVersion: 2.0 DONOT_OPEN_Atharv_FULL - Device registers reset. chipType: 0xa chipId: 0x78 chipVersion: 0x20 LMK Clock Divider - Device registers reset. LMK Clock Divider - Device registers reset. REFCLOCK is used from LMK source, ensure board connections are ok to do the same SPIA has got control of PLL pages PLL Pages SPI control relinquished. Fuse farm load autoload done successful No autload error Waiting for MACRO_DONE bit to go high, Count: 1 Waiting for MACRO_DONE bit to go high, Count: 2 Waiting for MACRO_DONE bit to go high failed Execution stopped #Done executing .. AFE79xx/bringup/AFE79xx_EVM_Mode2.py # End Time 2022-08-09 17:29:50.503000 # Execution Time = 51.3440001011 s #=======================================