AFE79xxLibraryPG1p0 spi - USB Instrument created. resetDevice Purge MPSSE mode set Kintex RegProgrammer - USB Instrument created. Kintex RegProgrammer - USB Instrument created. Kintex RegProgrammer - USB Instrument created. #================ ERRORS:0, WARNINGS:0 ================# Power Card - USB Instrument created. Reset the FPGA and try again. Loaded Libraries #================ ERRORS:1, WARNINGS:0 ================# The External Sysref Frequency should be an integer factor of: 1.92MHz 2T2R1F Number: 0 Valid Configuration: True laneRateRx: 12165.12 laneRateFb: 12165.12 laneRateTx: 12165.12 2T2R1F Number: 1 Valid Configuration: True laneRateRx: 12165.12 laneRateFb: 12165.12 laneRateTx: 12165.12 LMK Clock Divider - Device registers reset. LMK Clock Divider - Device registers reset. REFCLOCK is used from LMK source, ensure board connections are ok to do the same #================ ERRORS:0, WARNINGS:1 ================# The External Sysref Frequency should be an integer factor of: 1.92MHz 2T2R1F Number: 0 Valid Configuration: True laneRateRx: 12165.12 laneRateFb: 12165.12 laneRateTx: 12165.12 2T2R1F Number: 1 Valid Configuration: True laneRateRx: 12165.12 laneRateFb: 12165.12 laneRateTx: 12165.12 Device Initialization for ChipVersion: 2.0 DONOT_OPEN_Atharv_FULL - Device registers reset. Mismatch between Entered (0x20) and device Read Chip Version(0x12 or 0x13). Please select correct Chip Version. #Error: invalid syntax (string, line 2) # "", line 3, in # File "C:\Users\Asus\Documents\Texas Instruments\Latte\lib\\AFE79xxLibraries\\AFE79xxLibraryPG1p0\resourceFiles\mFuncDecorator.py", line 88, in inDecorator # a=func(*args,**kwargs) # File "C:\Users\Asus\Documents\Texas Instruments\Latte\lib\\AFE79xxLibraries\\AFE79xxLibraryPG1p0\mAfeLibrary.py", line 247, in deviceBringup # self.softReset() # File "C:\Users\Asus\Documents\Texas Instruments\Latte\lib\\AFE79xxLibraries\\AFE79xxLibraryPG1p0\resourceFiles\mFuncDecorator.py", line 88, in inDecorator # a=func(*args,**kwargs) # File "core\asterixExecGUI.py", line 1814, in runBuffer # File "", line 2 # setupParams.skipLmk = True # ^ # SyntaxError: invalid syntax # # #================ ERRORS:1, WARNINGS:0 ================# SPIA has got control of PLL pages PLL Pages SPI control relinquished. SPIA has got control of PLL pages PLL Pages SPI control relinquished. ###########Device DAC JESD-RX 0 Link Status########### Comma Align Lock Lane0: False; Please check if the transmitter is sending data and eye is good. Comma Align Lock Lane1: False; Please check if the transmitter is sending data and eye is good. Comma Align Lock Lane2: False; Please check if the transmitter is sending data and eye is good. Comma Align Lock Lane3: False; Please check if the transmitter is sending data and eye is good. CS State TX0: 0b00000000 . It is expected to be 0b10101010 BUF State TX0: 0b11111111 . It is expected to be 0b11111111 Couldn't get the link up for device RX: 0; Alarms: 0xc0 ################################### ###########Device DAC JESD-RX 1 Link Status########### Comma Align Lock Lane0: False; Please check if the transmitter is sending data and eye is good. Comma Align Lock Lane1: False; Please check if the transmitter is sending data and eye is good. Comma Align Lock Lane2: False; Please check if the transmitter is sending data and eye is good. Comma Align Lock Lane3: False; Please check if the transmitter is sending data and eye is good. CS State TX0: 0b00000000 . It is expected to be 0b10101010 BUF State TX0: 0b11111111 . It is expected to be 0b11111111 Couldn't get the link up for device RX: 1; Alarms: 0xc0 ################################### #================ ERRORS:10, WARNINGS:0 ================#