################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs1010/ccs/tools/compiler/ti-cgt-arm_5.2.9

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./Calibration.obj" \
"./Thermistor_LUT.obj" \
"./adc_gains.obj" \
"./boot.obj" \
"./clear_program_flash.obj" \
"./configuration_functions.obj" \
"./constants.obj" \
"./cyclone_global_variables_defs.obj" \
"./fault.obj" \
"./flash.obj" \
"./gpio.obj" \
"./init_adc12.obj" \
"./init_dpwms.obj" \
"./init_fault_mux.obj" \
"./init_filters.obj" \
"./init_front_ends.obj" \
"./init_loop_mux.obj" \
"./interrupts.obj" \
"./led.obj" \
"./main.obj" \
"./pmbus_topology.obj" \
"./software_interrupt.obj" \
"./software_interrupt_wrapper.obj" \
"./standard_interrupt.obj" \
"./store_restore_functions.obj" \
"./uart.obj" \
"./variables.obj" \
"./watchdog.obj" \
"./zero_out_integrity_word.obj" \
"./Device/UCD3138/Source/load_UCD3138.obj" \
"./Driver/Pmbus/pmbus_command_indexes.obj" \
"./Driver/Pmbus/pmbus_common.obj" \
"./Driver/Pmbus/pmbus_driver.obj" \
"../Device/UCD3138/Linker/cyclone.cmd" \
"../Device/UCD3138/Linker/cyclone_headers.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include Device/UCD3138/Linker/subdir_vars.mk
-include Device/UCD3138/Source/subdir_vars.mk
-include Driver/Pmbus/subdir_vars.mk
-include bin/subdir_vars.mk
-include tools/subdir_vars.mk
-include subdir_rules.mk
-include Device/UCD3138/Linker/subdir_rules.mk
-include Device/UCD3138/Source/subdir_rules.mk
-include Driver/Pmbus/subdir_rules.mk
-include bin/subdir_rules.mk
-include tools/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
UCD3138A_ACFC_UCD3138.out \

EXE_OUTPUTS__QUOTED += \
"UCD3138A_ACFC_UCD3138.out" \

BIN_OUTPUTS += \
UCD3138A_ACFC_UCD3138.hex \

BIN_OUTPUTS__QUOTED += \
"UCD3138A_ACFC_UCD3138.hex" \


# All Target
all:
	@$(MAKE) --no-print-directory pre-build
	@$(MAKE) --no-print-directory main-build

# Main-build Target
main-build: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "UCD3138A_ACFC_UCD3138.out" secondary-outputs

# Tool invocations
UCD3138A_ACFC_UCD3138.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: ARM Linker'
	"C:/ti/ccs1010/ccs/tools/compiler/ti-cgt-arm_5.2.9/bin/armcl" -mv4 --code_state=32 --abi=ti_arm9_abi -O4 --opt_for_speed=0 --misra_required=warning -g --define=UCD3138=1 --define=ucd3138 --diag_warning=225 --display_error_number -k --asm_listing -z -m"UCD3138A_ACFC_UCD3138.map" --stack_size=200 --heap_size=10 -i"C:/ti/ccs1010/ccs/tools/compiler/ti-cgt-arm_5.2.9/lib" -i"C:/ti/ccs1010/ccs/tools/compiler/ti-cgt-arm_5.2.9/include" --reread_libs --define=UCD3138=1 --display_error_number --warn_sections --xml_link_info="UCD3138A_ACFC_linkInfo.xml" --rom_model -o "UCD3138A_ACFC_UCD3138.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

UCD3138A_ACFC_UCD3138.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: ARM Hex Utility'
	"C:/ti/ccs1010/ccs/tools/compiler/ti-cgt-arm_5.2.9/bin/armhex" --intel -o "UCD3138A_ACFC_UCD3138.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "Calibration.lst" "Thermistor_LUT.lst" "adc_gains.lst" "boot.lst" "clear_program_flash.lst" "configuration_functions.lst" "constants.lst" "cyclone_global_variables_defs.lst" "fault.lst" "flash.lst" "gpio.lst" "init_adc12.lst" "init_dpwms.lst" "init_fault_mux.lst" "init_filters.lst" "init_front_ends.lst" "init_loop_mux.lst" "interrupts.lst" "led.lst" "main.lst" "pmbus_topology.lst" "software_interrupt.lst" "software_interrupt_wrapper.lst" "standard_interrupt.lst" "store_restore_functions.lst" "uart.lst" "variables.lst" "watchdog.lst" "zero_out_integrity_word.lst" "Device/UCD3138/Source/load_UCD3138.lst" "Driver/Pmbus/pmbus_command_indexes.lst" "Driver/Pmbus/pmbus_common.lst" "Driver/Pmbus/pmbus_driver.lst" 
	-$(RM) "Calibration.obj" "Thermistor_LUT.obj" "adc_gains.obj" "boot.obj" "clear_program_flash.obj" "configuration_functions.obj" "constants.obj" "cyclone_global_variables_defs.obj" "fault.obj" "flash.obj" "gpio.obj" "init_adc12.obj" "init_dpwms.obj" "init_fault_mux.obj" "init_filters.obj" "init_front_ends.obj" "init_loop_mux.obj" "interrupts.obj" "led.obj" "main.obj" "pmbus_topology.obj" "software_interrupt.obj" "software_interrupt_wrapper.obj" "standard_interrupt.obj" "store_restore_functions.obj" "uart.obj" "variables.obj" "watchdog.obj" "zero_out_integrity_word.obj" "Device\UCD3138\Source\load_UCD3138.obj" "Driver\Pmbus\pmbus_command_indexes.obj" "Driver\Pmbus\pmbus_common.obj" "Driver\Pmbus\pmbus_driver.obj" 
	-$(RM) "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\Calibration.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\Thermistor_LUT.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\adc_gains.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\boot.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\clear_program_flash.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\configuration_functions.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\constants.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\cyclone_global_variables_defs.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\fault.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\flash.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\gpio.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\init_adc12.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\init_dpwms.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\init_fault_mux.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\init_filters.d" 
	-$(RM) "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\init_front_ends.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\init_loop_mux.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\interrupts.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\led.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\main.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\pmbus_topology.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\software_interrupt.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\software_interrupt_wrapper.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\standard_interrupt.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\store_restore_functions.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\uart.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\variables.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\watchdog.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\zero_out_integrity_word.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\Driver\Pmbus\pmbus_command_indexes.d" 
	-$(RM) "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\Driver\Pmbus\pmbus_common.d" "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\Driver\Pmbus\pmbus_driver.d" 
	-$(RM) "Calibration.asm" "Thermistor_LUT.asm" "adc_gains.asm" "boot.asm" "clear_program_flash.asm" "configuration_functions.asm" "constants.asm" "cyclone_global_variables_defs.asm" "fault.asm" "flash.asm" "gpio.asm" "init_adc12.asm" "init_dpwms.asm" "init_fault_mux.asm" "init_filters.asm" "init_front_ends.asm" "init_loop_mux.asm" "interrupts.asm" "led.asm" "main.asm" "pmbus_topology.asm" "software_interrupt.asm" "software_interrupt_wrapper.asm" "standard_interrupt.asm" "store_restore_functions.asm" "uart.asm" "variables.asm" "watchdog.asm" "zero_out_integrity_word.asm" "Device/UCD3138/Source/load_UCD3138.asm" "Driver/Pmbus/pmbus_command_indexes.asm" "Driver/Pmbus/pmbus_common.asm" "Driver/Pmbus/pmbus_driver.asm" 
	-$(RM) "C:\Users\Bo_l\workspace_v10\UCD3138A_ACFC\UCD3138\Device\UCD3138\Source\load_UCD3138.d" 
	-@echo 'Finished clean'
	-@echo ' '

pre-build:
	-(rm device_id.obj) & (perl ../../build_scripts/create_date_dot_h_CCS5.pl)
	-@echo ' '

post-build:
	-@echo 'Tektronix Extended format'
	-"C:/ti/ccs1010/ccs/tools/compiler/ti-cgt-arm_5.2.9/bin/armhex.exe" -x "UCD3138A_ACFC_UCD3138.out" -o "UCD3138A_ACFC_UCD3138.x0" -memwidth 8
	-"..\tools\FusionX0ToHex.exe" --infile "UCD3138A_ACFC_UCD3138.x0" --format intel --pflash-checksum none --export both --outfile "UCD3138A_ACFC_UCD3138.hex" > "hex_debug.txt"
	-@echo ' '

secondary-outputs: $(BIN_OUTPUTS)

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets