#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 17 0.1 0.13 0 N TP2 5012 ;0=2,1=0.3200
TOP 0 0.1 0.13 0 N 32 2 TP2-1
#
# CMP 1
CMP 17 1.41 0.12 0 N TP1 5012 ;0=2,1=0.3200
TOP 0 1.41 0.12 0 N 21 0 TP1-1
#
# CMP 2
CMP 24 1 0.72 0 N T2 RLTI-1083 ;0=2,1=0.7300
TOP 0 0.732 0.385 270 N 36 3 T2-1
TOP 1 0.832 0.385 270 N 0 6 T2-2
TOP 2 0.932 0.385 270 N 14 1 T2-3
TOP 3 1.068 0.385 270 N 4 10 T2-4
TOP 4 1.168 0.385 270 N 10 2 T2-5
TOP 5 1.268 0.385 270 N 0 5 T2-6
TOP 6 1.08 1.37 0 N 34 7 T2-A
TOP 7 1.1 1.19 0 N 12 5 T2-B
#
# CMP 3
CMP 9 1.12 1.68 0 N J2 1002-021-01000 ;0=2,1=0.5906
TOP 0 0.9822047 1.68 0 N 28 4 J2-1
TOP 1 1.0806299 1.68 0 N 18 0 J2-2
TOP 2 1.1593701 1.68 0 N 17 0 J2-3
TOP 3 1.2577953 1.68 0 N 37 10 J2-4
TOP 4 0.8613386 1.5733071 0 N 37 17 J2-5
TOP 5 1.3786614 1.5733071 0 N 37 9 J2-6
#
# CMP 4
CMP 9 0.38 1.68 0 N J1 1002-021-01000 ;0=2,1=0.5906
TOP 0 0.2422047 1.68 0 N 29 4 J1-1
TOP 1 0.3406299 1.68 0 N 20 1 J1-2
TOP 2 0.4193701 1.68 0 N 19 2 J1-3
TOP 3 0.5177953 1.68 0 N 37 34 J1-4
TOP 4 0.1213386 1.5733071 0 N 37 36 J1-5
TOP 5 0.6386614 1.5733071 0 N 37 32 J1-6
#
# CMP 5
CMP 8 1.42 0.99 90 N C15 DE2E3KY222MA2BM01 ;0=2,1=0.3740
TOP 0 1.42 1.0884252 90 N 37 27 C15-1
TOP 1 1.42 0.8915748 90 N 4 2 C15-2
#
# CMP 6
CMP 7 0.84 1.34 180 N C13 RL80J821MDN1KX ;0=2,1=0.3543
TOP 0 0.9088976 1.34 180 N 34 8 C13-1
TOP 1 0.7711024 1.34 180 N 37 24 C13-2
#
# CMP 7
CMP 7 1.32 1.31 0 N C12 RL80J821MDN1KX ;0=2,1=0.3543
TOP 0 1.2511024 1.31 0 N 34 5 C12-1
TOP 1 1.3888976 1.31 0 N 37 23 C12-2
#
# CMP 8
CMP 5 0.68 0.12 180 N C6 B32922C3104K ;0=2,1=0.4134
TOP 0 0.9752756 0.12 180 N 33 0 C6-1
TOP 1 0.3847244 0.12 180 N 32 1 C6-2
#
# CMP 9
CMP 6 0.32 0.31 180 N C1 UCS2G470MHD ;0=2,1=0.6299
TOP 0 0.4676378 0.3099999 90 N 36 6 C1-1
TOP 1 0.1723622 0.3099999 90 N 4 12 C1-2
#