Reporting Options

File in Previous Format

Date : 9/8/2014
Time : 10:49:40 AM
Filename : C:\Userdata\Designs\PMP10351-Kaga 12V 18W UCC28713\Altium Project Folder\PMP10351_REVA.PcbDoc

Version Warning
Release 13 CAUTION - Silkscreen Over Component Pads Rules are converted to Silk To Solder Mask Clearance Rules. Suggest examining rule scopes for accuracy.
Release 14 CAUTION - The Differential Pairs Routing rule added support for control of the width. Be aware that Width rules pertaining to differential pairs need to be manually moved to the Differential Pairs Routing rule.


This file was generated by an earlier version of the software