Altium Designer Pick and Place Locations C:\Users\A0486543\Downloads\tidrey9c\Project Outputs\Pick Place Output\Pick Place for ISE4035_TIDA-00484_TID.txt ======================================================================================================================== File Design Information: Date: 13/05/20 Time: 11:40 Revision: Not in VersionControl Variant: No variations Units used: mil Designator Comment Layer Footprint Center-X(mil) Center-Y(mil) Rotation Description FID6 Fiducial BottomLayer Fiducial10-20 2250.000 1100.000 180 "Fiducial mark. There is nothing to buy or mount." FID5 Fiducial BottomLayer Fiducial10-20 75.000 1425.000 180 "Fiducial mark. There is nothing to buy or mount." FID4 Fiducial BottomLayer Fiducial10-20 75.000 75.000 180 "Fiducial mark. There is nothing to buy or mount." FID3 Fiducial TopLayer Fiducial10-20 2250.000 1100.000 0 "Fiducial mark. There is nothing to buy or mount." FID2 Fiducial TopLayer Fiducial10-20 75.000 1425.000 0 "Fiducial mark. There is nothing to buy or mount." FID1 Fiducial TopLayer Fiducial10-20 75.000 75.000 0 "Fiducial mark. There is nothing to buy or mount." U9 TPS61291DRV TopLayer DRV0006A 455.000 870.000 360 "LOW Iq BOOST CONVERTER WITH BYPASS OPERATION, DRV0006A" L7 VLF302515MT-3R3M TopLayer VLF302515MT 380.000 1065.000 360 "Inductor, Shielded, Ferrite, 3.3 µH, 1.23 A, 0.06 ohm, SMD" R20 CRCW04020000Z0ED TopLayer 0402 2337.000 725.000 270 "RES, 0, 5%, 0.063 W, 0402" R19 CRCW04020000Z0ED TopLayer 0402 2360.000 750.000 0 "RES, 0, 5%, 0.063 W, 0402" L9 LQG15HS7N5J02D TopLayer IND_LQG15H 1825.000 772.000 270 "Inductor, Multilayer, Air Core, 7.5 nH, 0.3 A, 0.24 ohm, SMD" L8 LQG15HS27NJ02D TopLayer IND_LQG15H 1790.000 730.000 90 "Inductor, Multilayer, Air Core, 27 nH, 0.3 A, 0.46 ohm, SMD" L6 LQW15AN6N8G00D TopLayer LQW15A_00_10 2140.000 750.000 0 "Inductor, Wirewound, 6.8 nH, 0.7 A, 0.09 ohm, SMD" L5 LQW15AN6N8G00D TopLayer LQW15A_00_10 2030.000 750.000 0 "Inductor, Wirewound, 6.8 nH, 0.7 A, 0.09 ohm, SMD" L4 LQG15HS7N5J02D TopLayer IND_LQG15H 1900.000 705.000 0 "Inductor, Multilayer, Air Core, 7.5 nH, 0.3 A, 0.24 ohm, SMD" L10 LQG15HS8N2J02D TopLayer IND_LQG15H 2478.000 804.000 270 "Inductor, Multilayer, Air Core, 8.2 nH, 0.3 A, 0.24 ohm, SMD" J3 CONSMA001-SMD-G TopLayer Linx_CONSMA001-SMD-G 2337.000 505.000 0 "Jack, SMA, PCB, Gold, SMT" C35 GRM1555C1H101JA01D TopLayer 0402 1900.000 795.000 0 "CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402" C34 GRM1555C1H3R6CA01D TopLayer 0402 1900.000 750.000 180 "CAP, CERM, 3.6 pF, 50 V, +/- 5%, C0G/NP0, 0402" C24 GRM1555C1H3R0CA01D TopLayer 0402 2195.000 725.000 270 "CAP, CERM, 3 pF, 50 V, +/- 5%, C0G/NP0, 0402" C22 GRM1555C1H6R2CA01D TopLayer 0402 2085.000 775.000 90 "CAP, CERM, 6.2 pF, 50 V, +/- 5%, C0G/NP0, 0402" C21 GRM1555C1H2R7CA01D TopLayer 0402 1975.000 727.000 270 "CAP, CERM, 2.7 pF, 50 V, +/- 5%, C0G/NP0, 0402" C20 GRM1555C1H101JA01D TopLayer 0402 2265.000 750.000 180 "CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402" C19 GRM1555C1H3R6CA01D TopLayer 0402 1845.000 680.000 90 "CAP, CERM, 3.6 pF, 50 V, +/- 5%, C0G/NP0, 0402" L3 LQG15HS6N8J02D TopLayer IND_LQG15H 2455.000 750.000 360 "Inductor, Multilayer, Air Core, 6.8 nH, 0.3 A, 0.24 ohm, SMD" C17 GRM155R70J104KA01D TopLayer 0402 1585.000 545.000 270 "CAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X7R, 0402" TP2 5015 TopLayer Testpoint_Keystone_Miniature 135.000 1070.000 360 "Test Point, Miniature, SMT" TP1 5015 TopLayer Testpoint_Keystone_Miniature 1010.000 505.000 90 "Test Point, Miniature, SMT" TP3 5015 TopLayer Testpoint_Keystone_Miniature 1205.000 860.000 90 "Test Point, Miniature, SMT" TP5 5015 TopLayer Testpoint_Keystone_Miniature 1250.000 505.000 270 "Test Point, Miniature, SMT" TP4 5015 TopLayer Testpoint_Keystone_Miniature 1130.000 505.000 90 "Test Point, Miniature, SMT" SH-J1 2SN-BK-G TopLayer 2SN-BK-G 120.000 555.000 360 "Shunt, 2mm, Gold plated, Black" Y1 "TSX-3225 24.0000MF20G-AC3" TopLayer EPSON_TSX-3225 1785.000 435.000 270 "Crystal, 24 MHz, 9 pF, SMD" Y2 "FC-12M 32.7680KA-A3" TopLayer Epson_FC-12M 1983.000 900.000 180 "Crystal, 32.768kHz, 12.5pF, SMD" U8 TPD1E10B06DPYR TopLayer DPY0002A 1145.000 1295.000 270 "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" U5 TPD1E10B06DPYR TopLayer DPY0002A 1195.000 1295.000 270 "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" U7 TPD1E10B06DPYR TopLayer DPY0002A 1325.000 500.000 270 "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" U6 TPD1E10B06DPYR TopLayer DPY0002A 1360.000 1235.000 180 "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" S2 B3U-1000P TopLayer SW_B3U-1000P 1400.000 440.000 90 "SWITCH TACTILE SPST-NO 0.05A 12V" S1 B3U-1000P TopLayer SW_B3U-1000P 1369.851 1350.015 270 "SWITCH TACTILE SPST-NO 0.05A 12V" R16 CRCW040247K5FKED TopLayer 0402 1350.000 600.000 360 "RES, 47.5 k, 1%, 0.063 W, 0402" R15 CRCW040247K5FKED TopLayer 0402 1350.000 1145.000 180 "RES, 47.5 k, 1%, 0.063 W, 0402" C30 06035A120JAT2A TopLayer 0603 2043.000 965.000 180 "CAP, CERM, 12 pF, 50 V, +/- 5%, C0G/NP0, 0603" C29 06035A120JAT2A TopLayer 0603 1923.000 965.000 360 "CAP, CERM, 12 pF, 50 V, +/- 5%, C0G/NP0, 0603" C28 "Used in BOM report" TopLayer 0603 1675.000 435.000 90 "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]" C25 "Used in BOM report" TopLayer 0603 1895.000 435.000 270 "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]" C23 GRM188R70J105KA01D TopLayer 0603 1510.000 1070.000 270 "CAP, CERM, 1 µF, 6.3 V, +/- 10%, X7R, 0603" C27 C1005X7R1H222K TopLayer 0402 1350.000 555.000 180 "CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0402" C26 C1005X7R1H222K TopLayer 0402 1350.000 1190.000 360 "CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0402" BT1 BHX1-2032-PC BottomLayer MPD_BHX1-2032-PC 275.000 750.000 90 "Battery Holder for CR2032, TH" C6 "Used in BOM report" TopLayer 1206 65.000 770.000 90 "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]" C16 GRM155R71C104KA88D TopLayer 0402 940.000 250.000 270 "CAP, CERM, 0.1 µF, 16 V, +/- 10%, X7R, 0402" C1 "Used in BOM report" TopLayer 0603 1105.000 1170.000 180 "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]" C2 GRM155R70J104KA01D TopLayer 0402 1730.000 1050.000 90 "CAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X7R, 0402" C3 GRM155R70J104KA01D TopLayer 0402 1590.000 1025.000 360 "CAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X7R, 0402" C4 GRM188R60J226MEA0D TopLayer 0603 1350.000 690.000 180 "CAP, CERM, 22 uF, 6.3 V, +/- 20%, X5R, 0603" C5 GRM155R70J104KA01D TopLayer 0402 1370.000 755.000 180 "CAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X7R, 0402" C12 GRM188R60J226MEA0D TopLayer 0603 1330.000 935.000 90 "CAP, CERM, 22 uF, 6.3 V, +/- 20%, X5R, 0603" C13 GRM155R70J104KA01D TopLayer 0402 1635.000 595.000 270 "CAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X7R, 0402" D1 1SS315TPH3F TopLayer sod-323 150.000 265.000 360 "Diode, Schottky, 5 V, 0.03 A, SOD-323" J1 87898-0204 TopLayer Molex_87898-0204 120.000 530.000 180 "Header, 2.54 mm, 2x1, Gold, R/A, SMT" L2 MLZ2012N6R8LT000 TopLayer 0805_HV 1375.000 820.000 180 "Inductor, Multilayer, Ferrite, 6.8 uH, 0.11 A, 0.25 ohm, SMD" R2 CRCW08050000Z0EA TopLayer 0805_HV 70.000 380.000 90 "RES, 0, 5%, 0.125 W, 0805" R5 CRCW040240K2FKED TopLayer 0402 320.000 1431.811 360 "RES, 40.2 k, 1%, 0.063 W, 0402" R3 CRCW04020000Z0ED TopLayer 0402 745.000 955.000 180 "RES, 0, 5%, 0.063 W, 0402" R6 CRCW040248K7FKED TopLayer 0402 320.000 1386.811 360 "RES, 48.7 k, 1%, 0.063 W, 0402" R7 CRCW040210K0FKED TopLayer 0402 320.000 1341.811 360 "RES, 10.0 k, 1%, 0.063 W, 0402" R8 CRCW04020000Z0ED TopLayer 0402 861.000 755.000 180 "RES, 0, 5%, 0.063 W, 0402" R9 CRCW040210K0FKED TopLayer 0402 1340.000 325.000 180 "RES, 10.0 k, 1%, 0.063 W, 0402" R4 CRCW04020000Z0ED TopLayer 0402 899.000 1010.000 180 "RES, 0, 5%, 0.063 W, 0402" R14 "Used in BOM report" TopLayer 0402 1535.000 485.000 90 "RES, xxx ohm, x%, xW, [PackageReference]" R1 CRCW04020000Z0ED TopLayer 0402 570.000 835.000 180 "RES, 0, 5%, 0.063 W, 0402" R13 "Used in BOM report" TopLayer 0402 1485.000 485.000 270 "RES, xxx ohm, x%, xW, [PackageReference]" R10 CRCW040210K0FKED TopLayer 0402 1240.000 325.000 360 "RES, 10.0 k, 1%, 0.063 W, 0402" R11 CRCW040210K0FKED TopLayer 0402 1140.000 325.000 180 "RES, 10.0 k, 1%, 0.063 W, 0402" J2 61300211121 TopLayer WURTH_61300211121 925.000 1100.000 180 "Header, 2.54 mm, 2x1, Gold, TH" U2 TPL5111DDCR TopLayer DDC0006A_N 450.000 1365.000 270 "Nano-power System Timer for Power Gating, DDC0006A" U1 TPS22860DBVR TopLayer DBV0006A_N 875.000 905.000 90 "Ultra-Low Leakage Load Switch, DBV0006A" U3 HDC1010YPAR TopLayer YPA0008AGAE 1045.003 90.004 360 "Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor, YPA0008AGAE" E1 ANTENNA_HELICAL TopLayer ANTENNA_HELICAL 2731.693 395.669 270 "PCB Antenna. There is nothing to buy or mount." J4 TSW-106-07-G-S TopLayer TSW-106-07-G-S 1770.000 1400.000 180 "Header, 100mil, 6x1, Gold, TH" R12 CRCW04020000Z0ED TopLayer 0402 985.000 250.000 90 "RES, 0, 5%, 0.063 W, 0402" H1 "NY PMS 440 0025 PH" TopLayer NY_PMS_440_0025_PH 2250.000 180.000 0 "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead" H2 "NY PMS 440 0025 PH" TopLayer NY_PMS_440_0025_PH 750.000 1320.000 0 "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead" H3 "NY PMS 440 0025 PH" TopLayer NY_PMS_440_0025_PH 2250.000 1320.000 0 "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead" H4 "NY PMS 440 0025 PH" TopLayer NY_PMS_440_0025_PH 750.000 180.000 0 "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead" H5 1902C TopLayer Keystone_1902C 750.000 180.000 0 "Standoff, Hex, 0.5"L #4-40 Nylon" H6 1902C TopLayer Keystone_1902C 2250.000 180.000 0 "Standoff, Hex, 0.5"L #4-40 Nylon" H7 1902C TopLayer Keystone_1902C 750.000 1320.000 0 "Standoff, Hex, 0.5"L #4-40 Nylon" H8 1902C TopLayer Keystone_1902C 2250.000 1320.000 0 "Standoff, Hex, 0.5"L #4-40 Nylon" L1 BLM18HE152SN1D TopLayer 0603_950 1105.000 1105.000 180 "Ferrite Bead, 1500 ohm @ 100 MHz, 0.5 A, 0603_950" C14 GRM155R70J104KA01D TopLayer 0402 1725.000 625.000 270 "CAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X7R, 0402" C15 "Used in BOM report" TopLayer 0402 1765.000 625.000 270 "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]" C7 "Used in BOM report" TopLayer 1206 160.000 770.000 90 "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]" C8 C3216X5R1A107M160AC TopLayer 1206_190 255.000 770.000 90 "CAP, CERM, 100 µF, 10 V, +/- 20%, X5R, 1206_190" J5 GRPB052VWVN-RC TopLayer CONN_GRPB052VWVN-RC 1095.000 1395.000 180 "Header, 50mil, 5x2, Gold, TH" C31 GRM155R71A104KA01D TopLayer 0402 430.000 790.000 180 "CAP, CERM, 0.1 µF, 10 V, +/- 10%, X7R, 0402" C32 GRM21BR71A106KE51L TopLayer 0805_HV 440.000 725.000 180 "CAP, CERM, 10 µF, 10 V, +/- 10%, X7R, 0805" C33 CL21B226MQQNNNE TopLayer 0805_140 415.000 960.000 180 "CAP, CERM, 22 µF, 6.3 V, +/- 20%, X7R, 0805_140" R17 CRCW04020000Z0ED TopLayer 0402 570.000 880.000 180 "RES, 0, 5%, 0.063 W, 0402" R18 CRCW04020000Z0ED TopLayer 0402 405.000 1160.000 360 "RES, 0, 5%, 0.063 W, 0402" TP6 5015 TopLayer Testpoint_Keystone_Miniature 315.000 615.000 0 "Test Point, Miniature, SMT" TP7 5015 TopLayer Testpoint_Keystone_Miniature 725.000 1100.000 0 "Test Point, Miniature, SMT" TP8 5015 TopLayer Testpoint_Keystone_Miniature 115.000 1285.000 0 "Test Point, Miniature, SMT" U10 CC1310F128RGZR TopLayer RGZ0048A 1600.000 835.000 180 "Sub-1 GHz and 2.4 GHz Multi-standard RF IC Family, RGZ0048A" C9 GRM155R71C104KA88D TopLayer 0402 1425.000 135.000 180 "CAP, CERM, 0.1 µF, 16 V, +/- 10%, X7R, 0402" R21 CRCW04020000Z0ED TopLayer 0402 1425.000 180.000 360 "RES, 0, 5%, 0.063 W, 0402" U4 HDC1080DMBR TopLayer DMB0006A 1260.000 100.000 0 "Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor, DMB0006A"