******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** *16-Jul-2018 *ECN S18-0723, Rev. A *File Name: SQD40131EL_PS.txt and SQD40131EL_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SQD40131EL D G S M1 3 GX S S PMOS W= 9460000u L= 0.30u M2 S GX S D NMOS W= 9460000u L= 0.26u R1 D 3 8.193e-03 TC=4.121e-03,8.074e-06 CGS GX S 2.922e-09 CGD GX D 1.957e-11 RG G GY 4 RTCV 100 S 1e6 TC=1.158e-03,3.771e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD 9460000u ************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 + RS = 0 KP = 3.549e-06 NSUB = 4.027e+16 + KAPPA = 1.100e-03 NFS = 4.210e+11 + LD = 0 IS = 0 TPG = -1 ) ************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 4.521e+16 IS = 0 TPG = -1 ) ************************************************** .MODEL DBD D ( +FC = 0.1 TT = 4.307e-08 T_measured = 25 BV = 41 +RS = 2.569e-02 N = 1.172e+00 IS = 7.617e-12 +EG = 7.850e-01 XTI = 1.000e+01 TRS1 = 2.393e-05 +CJO = 2.000e-11 VJ = 2.659e+00 M = 8.261e-01 ) .ENDS