---------------------------------------------------------------------------------------------------------------------------------- NCDrill File Report For: TIDA-050030.PcbDoc 10/10/2019 3:41:58 PM ---------------------------------------------------------------------------------------------------------------------------------- Layer Pair : Top Layer to Bottom Layer ASCII RoundHoles File : TIDA-050030E2.TXT Tool Hole Size Hole Tolerance Hole Type Hole Count Plated Tool Travel ---------------------------------------------------------------------------------------------------------------------------------- T1 8mil (0.2mm) Round 39 PTH 0.00inch (0.00mm) T2 8mil (0.203mm) Round 1246 PTH 0.00inch (0.00mm) T3 10mil (0.254mm) Round 6 PTH 0.00inch (0.00mm) T4 15mil (0.381mm) Round 8 PTH 0.00inch (0.00mm) T5 28mil (0.711mm) Round 11 PTH 0.00inch (0.00mm) T6 47mil (1.2mm) Round 10 PTH 0.00inch (0.00mm) T7 58mil (1.48mm) Round 8 PTH 0.00inch (0.00mm) T8 71mil (1.8mm) Round 1 PTH 0.00inch (0.00mm) T9 98mil (2.5mm) Round 1 PTH 0.00inch (0.00mm) T10 115mil (2.921mm) Round 6 PTH 0.00inch (0.00mm) T11 35mil (0.9mm) Round 2 NPTH 0.00inch (0.00mm) T12 120mil (3.05mm) Round 2 NPTH 0.00inch (0.00mm) ---------------------------------------------------------------------------------------------------------------------------------- Totals 1340 Total Processing Time (hh:mm:ss) : 00:00:01