Sensorless Motor Control and Tuning DRV832x Sensorless Software User's Guide Device Configuration Driver Utilized DRV8323RS Sensorless MODE DRIVER ENABLE Motor Control MOTOR ENABLE Set Motor Speed010020 20 % Motor Direction REVERSE Motor Poles PWM Switching Frequency 10 kHz Motor Initial Position Mode Status Report FAULT STATUS INDICATOR Electrical Speed 0 Hz Current Motor Speed 0 RPM System Parameter Control Min Off Duty 10 % Min On Duty 15 % Maximum Duty Cycle 100 % Ramp Rate Delay 500 PWM Cycles Fault Handling Control Under Voltage Limit 10 V Over Voltage Limit 25 V Stall Detect Rev Threshold 2 Revs Stall Detect Timer Threshold 200 ms Auto Fault Recovery Time 3000 ms Motor Phase Current Limit 10 A Align Control Align Sector 1 Align Wait Time 500 PWM Cycles Open Loop Acceleration Control Acceleration Rate 4 Hz/s Acceleration Stop 50000 mHz Acceleration Velocity Constant 10000 mHz Closed Loop Control BEMF Threshold 1000 counts PWM Blank Counts 5 Clock Cycles Startup Duty Cycle 4 % Commutation Blank Time 5 PWM Cycles