#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 3 0.1377953 1.7992124 270 N R21 RC0603JR-0710KL ;0=1,1=0.0394
TOP 0 0.1377953 1.7677163 0 N 10 28 R21-1
TOP 1 0.1377953 1.8307084 0 N 8 7 R21-2
#
# CMP 1
CMP 3 0.2401576 1.7992124 270 N R67 RC0603JR-0710KL ;0=1,1=0.0394
TOP 0 0.2401576 1.7677163 0 N 10 27 R67-1
TOP 1 0.2401576 1.8307084 0 N 7 7 R67-2
#
# CMP 2
CMP 3 0.3346458 1.7992124 270 N R69 RC0603JR-0710KL ;0=1,1=0.0394
TOP 0 0.3346458 1.7677163 0 N 10 26 R69-1
TOP 1 0.3346458 1.8307084 0 N 6 7 R69-2
#
# CMP 3
CMP 3 0.1386347 1.9251966 270 N R70 RC0603JR-0710KL ;0=1,1=0.0394
TOP 0 0.1386347 1.8937005 0 N 8 6 R70-1
TOP 1 0.1386347 1.9566926 0 N 111 32 R70-2
#
# CMP 4
CMP 3 0.2401576 1.9251966 270 N R71 RC0603JR-0710KL ;0=1,1=0.0394
TOP 0 0.2401576 1.8937005 0 N 7 6 R71-1
TOP 1 0.2401576 1.9566926 0 N 111 31 R71-2
#
# CMP 5
CMP 3 0.3346458 1.9251966 270 N R72 RC0603JR-0710KL ;0=1,1=0.0394
TOP 0 0.3346458 1.8937005 0 N 6 6 R72-1
TOP 1 0.3346458 1.9566926 0 N 111 30 R72-2
#
# CMP 6
CMP 7 2.3622048 0.1102362 180 N C3 C3216X7R2A104K160AA ;0=1,1=0.0709
TOP 0 2.2952757 0.1102362 90 N 50 2 C3-1
TOP 1 2.4291339 0.1102362 90 N 49 2 C3-2
#
# CMP 7
CMP 7 2.507874 0.8700787 0 N C2 C3216X7R2A104K160AA ;0=1,1=0.0709
TOP 0 2.5748031 0.8700787 270 N 89 9 C2-1
TOP 1 2.4409449 0.8700787 270 N 111 29 C2-2
#
# CMP 8
CMP 27 2.5 3.2677165 0 N D4 SMAJ36CA ;0=1,1=0.0000
TOP 0 2.5866134 3.2677172 180 N 111 33 D4-1
TOP 1 2.4133854 3.2677172 180 N 90 6 D4-2
#