Altium

Board Information

Date: 23-May-17
Time: 09:35:04
Elapsed Time: 00:00:00
Filename: MainPCB.CMPcbDoc
Units:
mmmils
General
Horizontal Dimension, max 165.4404mm
Vertical Dimension, max 105.4477mm
Total surface area
Copper layer count 2
Smallest electrical gap/space -
Smallest track width 0.05mm
Smallest hole size 0.2mm
Biggest hole size 3.2mm
Number of plated through holes 376
Number of plated slots 0
Number of unplated holes 3
Number of unplated slots 0
Number of cutouts 1

Back to top