R0 (INIT) 0x000090 R0 0x000010 R2 0x000200 R3 0x000306 R4 0x0004D1 R5 0x000563 R6 0x000650 R12 0x000C51 R13 0x000D04 R256 0x010019 R257 0x01010A R258 0x010200 R259 0x010344 R260 0x010430 R261 0x010500 R262 0x010601 R263 0x010715 R264 0x010819 R265 0x01090A R266 0x010A00 R267 0x010B44 R268 0x010C20 R269 0x010D00 R270 0x010E01 R271 0x010F65 R272 0x011019 R273 0x01110A R274 0x011200 R275 0x011344 R276 0x011420 R277 0x011500 R278 0x011601 R279 0x0117C5 R280 0x011820 R281 0x01190A R282 0x011A00 R283 0x011B40 R284 0x011C20 R285 0x011D00 R286 0x011E01 R287 0x011FF5 R288 0x012019 R289 0x01210A R290 0x012200 R291 0x012344 R292 0x012420 R293 0x012500 R294 0x012601 R295 0x012711 R296 0x012810 R297 0x01290A R298 0x012A00 R299 0x012B40 R300 0x012C20 R301 0x012D00 R302 0x012E01 R303 0x012F11 R304 0x013010 R305 0x01310A R306 0x013200 R307 0x013340 R308 0x013420 R309 0x013500 R310 0x013601 R311 0x013711 R312 0x013801 R313 0x013903 R314 0x013A07 R315 0x013BD0 R316 0x013C00 R317 0x013D08 R318 0x013E03 R319 0x013FA3 R320 0x014081 R321 0x014100 R322 0x014200 R323 0x014319 R324 0x0144FF R325 0x014500 R326 0x014610 R327 0x01471B R328 0x014802 R329 0x014942 R330 0x014A03 R331 0x014B06 R332 0x014C00 R333 0x014D00 R334 0x014EC0 R335 0x014F7F R336 0x015001 R337 0x015102 R338 0x015200 R339 0x015300 R340 0x015478 R341 0x015500 R342 0x015678 R343 0x015700 R344 0x015896 R345 0x015900 R346 0x015A78 R347 0x015BD4 R348 0x015C20 R349 0x015D00 R350 0x015E1E R351 0x015F13 R352 0x016000 R353 0x016101 R354 0x0162AC R355 0x016300 R356 0x016400 R357 0x016505 R358 0x016600 R359 0x016700 R361 0x016958 R362 0x016A20 R363 0x016B00 R366 0x016E13 R371 0x017310 R375 0x017700 R386 0x018200 R387 0x018300 R388 0x018480 R389 0x018500 R392 0x018800 R360 0x016801 R1365 0x055500 //-- start SYNC SYSREF --// //-- from TICS Pro when hit SYNC Dividers button 014311, 010200, 014480, 010200, 014480, 010A00, 014480, 010A00, 014480, 011200, 014480, 011200, 014480, 011a00, 014480, 011a00, 014480, 012200, 014480, 012200, 014480, 012A00, 014480, 012A00, 014480, 013200, 014480, 013200, 014480, 014400, 013900, //-- Wait for SYNC pin goes HIGH //-- SYNC PIN = HIGH //-- Wait for SYNC pin goes LOW //-- SYNC pin = LOW //-- put following Reg to normal operation 010C20, 011420, 011C20, 012420, 012C20, 013420, 0144FF, 013903, 000700;