R79[9] 0x1 # Enable 1.8V Safety Switch R79[3:0] 0x2 # Set slew rate of OUT0 LVCMOS output buffer to normal mode R2[1:0] 0x3 # Select PRIREF R57[14] 0x0 # Disable LP-HCSL output buffer of OUT1 R57[12] 0x1 # Set power supply of OUT1 to 1.8V R63[13] 0x0 # Disable LP-HCSL output buffer of OUT2 R63[12] 0x1 # Set power supply of OUT2 to 1.8V R68[13] 0x0 # Disable LP-HCSL output buffer of OUT3 R68[12] 0x1 # Set power supply of OUT3 to 1.8V R73[13] 0x0 # Disable LP-HCSL output buffer of OUT4 R73[12] 0x1 # Set power supply of OUT4 to 1.8V R5[3] 0x0 # Power up Prescaler B R30[14:0] 0x32 # Set N-Divider Value to 50 (VCO = 2500MHz, with 25MHz Reference and input doubler enabled by default) R47[4:3] 0x1 # Set Prescaler A division value to 5 (Prescaler B set to 4 by default) R56[13:0] 0x5 # Set OUT1 division value to 5 (100MHz output, with Prescaler A selected by default) R60[15:12] 0x6 # LVDS swing OUT1 (according to User Guide) R62[13:0] 0x5 # Set OUT2 division value to 5 (100MHz output, with Prescaler A selected by default) R66[3:0] 0x6 # LVDS swing OUT2 (according to User Guide) R67[15:14] 0x1 # Select Prescaler B for OUT3 R67[13:0] 0x5 # Set OUT3 division value to 5 (125MHz output) R71[3:0] 0x6 # LVDS swing OUT3 (according to User Guide) R72[13:0] 0x5 # Set OUT4 division value to 5 (100MHz output, with Prescaler A selected by default) R76[3:0] 0x2 # Set slew rate of OUT4 LVCMOS output buffer to normal mode R59[15] 0x1 # Enable OUT1 LVDS output buffer R65[11] 0x1 # Enable OUT2 LVDS output buffer R70[11] 0x1 # Enable OUT3 LVDS output buffer R75[14] 0x1 # Enable OUT4P LVCMOS output buffer R0[13] 0x1 # Set GPIO4 direction to output (Global Output Enable by default otherwise) R0[4] 0x1 # Recalibrate PLL