lmx20_25_TO is the registers for "trigger out" which works and outputs a trigger. lmx20_25_TI is the registers for "trigger in" which should require a trigger input and does not work. const unsigned int lmx20_25_TO[132] = {0x008D00, 0x008C4E, 0x008B20, 0x008A00, 0x008900, 0x008800, 0x008700, 0x008600, 0x00854E, 0x008420, 0x008300, 0x008200, 0x008100, 0x008000, 0x007F00, 0x007E4E, 0x007D20, 0x007C00, 0x007B00, 0x007A00, 0x007900, 0x007800, 0x00774E, 0x007620, 0x007500, 0x007400, 0x007300, 0x007200, 0x007100, 0x00700B, 0x006FB8, 0x006E3F, 0x006DFF, 0x006CA8, 0x006B9D, 0x006A61, 0x00692E, 0x0068E0, 0x006700, 0x006600, 0x006515, 0x0064D9, 0x006300, 0x006213, 0x006188, 0x00603F, 0x005FFF, 0x005ECB, 0x005D92, 0x005C25, 0x005B0F, 0x005AA0, 0x005900, 0x005800, 0x005741, 0x005689, 0x005500, 0x005400, 0x005300, 0x005206, 0x005100, 0x005000, 0x004F00, 0x004EFE, 0x004D00, 0x004C00, 0x004B00, 0x004A00, 0x004900, 0x004800, 0x004700, 0x004608, 0x004500, 0x004406, 0x004300, 0x004200, 0x004100, 0x004000, 0x003F02, 0x003E80, 0x003D00, 0x003C00, 0x003B00, 0x003A21, 0x003900, 0x002D00, 0x002C00, 0x002B00, 0x002A00, 0x002900, 0x002800, 0x002752, 0x002618, 0x002517, 0x0024F2, 0x002341, 0x002204, 0x002120, 0x002000, 0x001F32, 0x001E0A, 0x001D00, 0x001C1F, 0x001B08, 0x001A00, 0x001901, 0x001800, 0x001703, 0x0016E8, 0x001580, 0x001400, 0x001300, 0x00122C, 0x001100, 0x001014, 0x000F00, 0x000E00, 0x000D00, 0x000C00, 0x000B00, 0x000A00, 0x000900, 0x000800, 0x000700, 0x000600, 0x000500, 0x000400, 0x000300, 0x000201, 0x000100, 0x000018}; const unsigned int lmx20_25_TI[132] = {0x008D00, 0x008C4E, 0x008B20, 0x008A00, 0x008900, 0x008800, 0x008700, 0x008600, 0x00854E, 0x008420, 0x008300, 0x008200, 0x008100, 0x008000, 0x007F00, 0x007E4E, 0x007D20, 0x007C00, 0x007B00, 0x007A00, 0x007900, 0x007800, 0x00774E, 0x007620, 0x007500, 0x007400, 0x007300, 0x007200, 0x007100, 0x00700B, 0x006FB8, 0x006E3F, 0x006DFF, 0x006CA8, 0x006B9D, 0x006A61, 0x00692E, 0x0068E0, 0x006700, 0x006600, 0x006515, 0x0064D9, 0x006308, 0x006213, 0x006188, 0x00603F, 0x005FFF, 0x005ECB, 0x005D92, 0x005C25, 0x005B0F, 0x005AA0, 0x005900, 0x005800, 0x005741, 0x005689, 0x005500, 0x005400, 0x005300, 0x005206, 0x005100, 0x005000, 0x004F00, 0x004EFE, 0x004D00, 0x004C00, 0x004B00, 0x004A00, 0x004900, 0x004800, 0x004700, 0x004608, 0x004500, 0x004406, 0x004300, 0x004200, 0x004100, 0x004000, 0x003F02, 0x003E80, 0x003D00, 0x003C00, 0x003B00, 0x003A11, 0x003900, 0x002D00, 0x002C00, 0x002B00, 0x002A00, 0x002900, 0x002800, 0x002752, 0x002618, 0x002517, 0x00240F, 0x002341, 0x002204, 0x002120, 0x002000, 0x001F32, 0x001E0A, 0x001D00, 0x001C1F, 0x001B08, 0x001A00, 0x001901, 0x001800, 0x001703, 0x0016E8, 0x001580, 0x001400, 0x001300, 0x00122C, 0x001100, 0x001014, 0x000F00, 0x000E00, 0x000D00, 0x000C00, 0x000B00, 0x000A00, 0x000900, 0x000800, 0x000700, 0x000600, 0x000500, 0x000400, 0x000300, 0x000201, 0x000100, 0x000018};