/*
 * Copyright (c) 2015-2016, Texas Instruments Incorporated
 * All rights reserved.
 *
 * Redistribution and use in source and binary forms, with or without
 * modification, are permitted provided that the following conditions
 * are met:
 *
 * *  Redistributions of source code must retain the above copyright
 *    notice, this list of conditions and the following disclaimer.
 *
 * *  Redistributions in binary form must reproduce the above copyright
 *    notice, this list of conditions and the following disclaimer in the
 *    documentation and/or other materials provided with the distribution.
 *
 * *  Neither the name of Texas Instruments Incorporated nor the names of
 *    its contributors may be used to endorse or promote products derived
 *    from this software without specific prior written permission.
 *
 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
 */

/*
 *  ======== uartecho.c ========
 */
#include <stdint.h>
#include <stddef.h>

/* Driver Header files */
#include <ti/drivers/GPIO.h>
#include <ti/drivers/UART.h>

#include <ti/devices/cc26x0r2/driverlib/uart.h>

#include <ti/devices/cc26x0r2/inc/hw_memmap.h>


/* Example/Board Header files */
#include "Board.h"

int mainLoopNum = 0;
int IntDefaultHandlerNum = 0;


static void myIntDefaultHandler(void)
{
    while(1)
    {
        IntDefaultHandlerNum++;
    }
}


/*
 *  ======== mainThread ========
 */
void *mainThread(void *arg0)
{
    char        input;
    const char  echoPrompt[] = "Echoing characters:\r\n";
    UART_Handle uart;
    UART_Params uartParams;

    //*****************************************************************************
    //
    //! This is a mapping between priority grouping encodings and the number of
    //! preemption priority bits.
    //
    //*****************************************************************************
    //static const uint32_t g_pui32Priority[] =
    //{
    //   NVIC_APINT_PRIGROUP_0_8, NVIC_APINT_PRIGROUP_1_7, NVIC_APINT_PRIGROUP_2_6,
    //   NVIC_APINT_PRIGROUP_3_5, NVIC_APINT_PRIGROUP_4_4, NVIC_APINT_PRIGROUP_5_3,
    //   NVIC_APINT_PRIGROUP_6_2, NVIC_APINT_PRIGROUP_7_1
    //};


    IntPriorityGroupingSet(NVIC_APINT_PRIGROUP_4_4);


    /* Call driver init functions */
    GPIO_init();
    UART_init();

    /* Turn on user LED */
    GPIO_write(Board_GPIO_LED0, Board_GPIO_LED_ON);

    /* Create a UART with data processing off. */
    UART_Params_init(&uartParams);
    uartParams.writeDataMode = UART_DATA_BINARY;
    uartParams.readDataMode = UART_DATA_BINARY;
    uartParams.readReturnMode = UART_RETURN_FULL;
    uartParams.readEcho = UART_ECHO_OFF;
    uartParams.baudRate = 115200;

    uart = UART_open(Board_UART0, &uartParams);

    //#define UDMA0_NONBUF_BASE       0x60020000
    //#define UART0_BASE              0x40001000

    UARTIntEnable(UART0_BASE, UART_INT_RX);

    IntEnable(INT_UART0_COMB);

    IntRegister(INT_UART0_COMB, myIntDefaultHandler);

    //#define INT_PRIORITY_MASK       0x000000E0
    //#define INT_PRI_LEVEL0          0x00000000
    //#define INT_PRI_LEVEL1          0x00000020
    //#define INT_PRI_LEVEL2          0x00000040
    //#define INT_PRI_LEVEL3          0x00000060
    //#define INT_PRI_LEVEL4          0x00000080
    //#define INT_PRI_LEVEL5          0x000000A0
    //#define INT_PRI_LEVEL6          0x000000C0
    //#define INT_PRI_LEVEL7          0x000000E0

    IntPrioritySet(INT_UART0_COMB, INT_PRI_LEVEL4);

    if (uart == NULL) {
        /* UART_open() failed */
        while (1);
    }

    UART_write(uart, echoPrompt, sizeof(echoPrompt));

    /* Loop forever echoing */
    while (1) {
        UART_read(uart, &input, 1);
        UART_write(uart, &input, 1);
        mainLoopNum++;
    }
}