################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6

GEN_OPTS__FLAG := --cmd_file="configPkg/compiler.opt"
GEN_CMDS__FLAG := -l"configPkg/linker.cmd"

ORDERED_OBJS += \
"../Tools/ccsLinkerDefines.cmd" \
"../Tools/cc26xx_ble_app.cmd" \
"./additional_tasks/freqOut.obj" \
"./additional_tasks/processor.obj" \
"./Startup/Board.obj" \
"./Startup/ccfg_appBLE.obj" \
"./Startup/main.obj" \
"./Profiles/GP30_service.obj" \
"./Profiles/devinfoservice.obj" \
"./Profiles/gatt_uuid.obj" \
"./Profiles/gattservapp_util.obj" \
"./Profiles/peripheral.obj" \
"./Interfaces/bsp_spi.obj" \
"./Includes/gapgattserver.obj" \
"./ICallBLE/ICallBleAPI.obj" \
"./ICallBLE/bleUserConfig.obj" \
"./ICall/ICall.obj" \
"./ICall/ICallCC2650.obj" \
"./Drivers/UDMA/UDMACC26XX.obj" \
"./Drivers/TIMER/GPTimerCC26XX.obj" \
"./Drivers/SPI/SPI.obj" \
"./Drivers/SPI/SPICC26XXDMA.obj" \
"./Drivers/PWM/PWM2.obj" \
"./Drivers/PWM/PWMCC26XX.obj" \
"./Drivers/PIN/PINCC26XX.obj" \
"./Application/gp30.obj" \
"../cc26x0f128.cmd" \
$(GEN_CMDS__FLAG) \
-l"C:/ti/tirtos_simplelink_2_13_00_06/products/cc26xxware_2_21_01_15600/driverlib/bin/ccs/driverlib.lib" \
-l"libc.a" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include additional_tasks/subdir_vars.mk
-include Tools/subdir_vars.mk
-include Startup/subdir_vars.mk
-include Profiles/subdir_vars.mk
-include Interfaces/subdir_vars.mk
-include Includes/subdir_vars.mk
-include ICallBLE/subdir_vars.mk
-include ICall/subdir_vars.mk
-include Drivers/UDMA/subdir_vars.mk
-include Drivers/TIMER/subdir_vars.mk
-include Drivers/SPI/subdir_vars.mk
-include Drivers/PWM/subdir_vars.mk
-include Drivers/PIN/subdir_vars.mk
-include Application/subdir_vars.mk
-include subdir_rules.mk
-include additional_tasks/subdir_rules.mk
-include Tools/subdir_rules.mk
-include Startup/subdir_rules.mk
-include Profiles/subdir_rules.mk
-include Interfaces/subdir_rules.mk
-include Includes/subdir_rules.mk
-include ICallBLE/subdir_rules.mk
-include ICall/subdir_rules.mk
-include Drivers/UDMA/subdir_rules.mk
-include Drivers/TIMER/subdir_rules.mk
-include Drivers/SPI/subdir_rules.mk
-include Drivers/PWM/subdir_rules.mk
-include Drivers/PIN/subdir_rules.mk
-include Application/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
GP-30.out \

EXE_OUTPUTS__QUOTED += \
"GP-30.out" \

BIN_OUTPUTS += \
GP-30.hex \

BIN_OUTPUTS__QUOTED += \
"GP-30.hex" \


# All Target
all: GP-30.out

# Tool invocations
GP-30.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: ARM Linker'
	"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/bin/armcl" -mv7M3 --code_state=16 --abi=eabi -me -O4 --opt_for_speed=2 -g --gcc --undefine=POWER_SAVING --define=DEBUG --define=USE_ICALL --define=TI_DRIVERS_SPI_INCLUDED --define=SENSORTAG_HW --define=GAPROLE_TASK_STACK_SIZE=520 --define=HEAPMGR_SIZE=2672 --define=ICALL_MAX_NUM_TASKS=3 --define=ICALL_MAX_NUM_ENTITIES=6 --define=xdc_runtime_Assert_DISABLE_ALL --define=xdc_runtime_Log_DISABLE_ALL --define=MAX_NUM_BLE_CONNS=1 --define=CC26XXWARE --define=CC26XX --define=ccs --diag_warning=225 --diag_warning=255 --display_error_number --diag_wrap=off --gen_func_subsections=on -z -m"GP-30.map" --heap_size=0 --stack_size=256 -i"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/lib" -i"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/include" --reread_libs --warn_sections --diag_wrap=off --display_error_number --xml_link_info="GP-30_linkInfo.xml" --rom_model -o "GP-30.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

GP-30.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: ARM Hex Utility'
	"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/bin/armhex"  -o "GP-30.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(GEN_MISC_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(BIN_OUTPUTS__QUOTED)$(GEN_OPTS__QUOTED)$(GEN_CMDS__QUOTED)
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-$(RM) "additional_tasks\freqOut.pp" "additional_tasks\processor.pp" "Startup\Board.pp" "Startup\ccfg_appBLE.pp" "Startup\main.pp" "Profiles\GP30_service.pp" "Profiles\devinfoservice.pp" "Profiles\gatt_uuid.pp" "Profiles\gattservapp_util.pp" "Profiles\peripheral.pp" "Interfaces\bsp_spi.pp" "Includes\gapgattserver.pp" "ICallBLE\ICallBleAPI.pp" "ICallBLE\bleUserConfig.pp" "ICall\ICall.pp" "ICall\ICallCC2650.pp" "Drivers\UDMA\UDMACC26XX.pp" "Drivers\TIMER\GPTimerCC26XX.pp" "Drivers\SPI\SPI.pp" "Drivers\SPI\SPICC26XXDMA.pp" "Drivers\PWM\PWM2.pp" "Drivers\PWM\PWMCC26XX.pp" "Drivers\PIN\PINCC26XX.pp" "Application\gp30.pp" 
	-$(RM) "additional_tasks\freqOut.obj" "additional_tasks\processor.obj" "Startup\Board.obj" "Startup\ccfg_appBLE.obj" "Startup\main.obj" "Profiles\GP30_service.obj" "Profiles\devinfoservice.obj" "Profiles\gatt_uuid.obj" "Profiles\gattservapp_util.obj" "Profiles\peripheral.obj" "Interfaces\bsp_spi.obj" "Includes\gapgattserver.obj" "ICallBLE\ICallBleAPI.obj" "ICallBLE\bleUserConfig.obj" "ICall\ICall.obj" "ICall\ICallCC2650.obj" "Drivers\UDMA\UDMACC26XX.obj" "Drivers\TIMER\GPTimerCC26XX.obj" "Drivers\SPI\SPI.obj" "Drivers\SPI\SPICC26XXDMA.obj" "Drivers\PWM\PWM2.obj" "Drivers\PWM\PWMCC26XX.obj" "Drivers\PIN\PINCC26XX.obj" "Application\gp30.obj" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.6/bin/armhex" -order MS --memwidth=8 --romwidth=8 --intel -o "GP-30.hex" "GP-30.out"
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY: post-build

-include ../makefile.targets