OpenStack(). Bluetooth Stack ID: 1 LOW ENERGY Support initialized. Device Chipset: 4.1 BTPS Version : 4.2.1.0 PLAT Version : 1.0 App Name : xxx App Version : 0.6 Project Type : 6 FW Version : 7.35 Local BD_ADDR: 0xB09122CDDCF2 Device Version: 5 Firmware Version: 1 Authentication Version: 2.0 DeviceID: 00000200 Error Code: 0 ISPP_Initialize() Success SPP+LE> Server Opened: Server Port 1, Serial Port ID 1. Server Port Context Stored. SPP+LE>Server Opened: Server Port 2, Serial Port ID 2. Server Port Context Stored. SPP+LE>Server Opened: Server Port 3, Serial Port ID 3. Configure the iAP2 iSPP port with defaults. ISPP_Set_Configuration_Parameters(): Success MaximumFrameSize : 0 (0x0) TransmitBufferSize : 0 (0x0) ReceiveBufferSize : 0 (0x0) RetransmitAttempts : 5 (0x5) PacketTimeout : 1000 (0x3E8) MaxOutstandingPackets : 32 (0x20) MaxCumulativeAcks : 32 (0x20) CumulativeAckTimeout : 500 (0x1F4) SessionTypesSupported : 1 (0x1) SupportedMessages : 45 (0x2D) Server Port Context Stored. SPP+LE>Server Opened: Server Port 4, Serial Port ID 4. Server Port Context Stored. SPP+LE>Unhandled HCI event: 3 HCI Connection Complete Event, Status: 0x00, Connection Handle: 1, Encryption Mode: 0, Link Type: 1, BD ADDR: 0xDC415F576494 Unhandled HCI event: 29 Unhandled HCI event: 24 Unhandled HCI event: 35 Unhandled HCI event: 47 Unhandled HCI event: 47 atLinkKeyRequest: 0xDC415F576494 GAP_Authentication_Response success. SPP+LE>Unhandled HCI event: 20 Unhandled HCI event: 7 Unhandled HCI event: 47 ISPP Open Request Indication, ID: 0x0003, Board: 0xDC415F576494. SDP_Service_Search_Attribute_Request(): Success. rdServiceSearchAttributeResponse (1) Records. Port Number 1. Accept iOS. ISPP Open Indication, ID: 0x0003, Board: 0xDC415F576494. SPP+LE> ISPP Port Status Indication: 0x0003, Status: 0x000B, Break Status: 0x0000, Length: 0x0000. SPP+LE>iAP Timeout for SerialPortID 3 iSPP Port 3 BD_ADDR 0xDC415F576494 ISPP_Cancel_Authorization(3) returned -1009 ISPP_Start_Authorization(3) returned 0 SPP+LE> I2C Read 2 bytes from 0x30 register IAC I2C read 2 bytes success I2C Read 128 bytes from 0x31 register IAC I2C read 128 bytes success I2C Read 128 bytes from 0x32 register IAC I2C read 128 bytes success I2C Read 128 bytes from 0x33 register IAC I2C read 128 bytes success I2C Read 128 bytes from 0x34 register IAC I2C read 128 bytes success I2C Read 128 bytes from 0x35 register IAC I2C read 128 bytes success I2C Read 128 bytes from 0x36 register IAC I2C read 128 bytes success I2C Read 128 bytes from 0x37 register IAC I2C read 128 bytes success I2C Read 12 bytes from 0x38 register IAC I2C read 12 bytes success Start Authentication Process (3) Success I2C Write 2 bytes to 0x20 register !!! I2C write success, wrote 2 Bytes !!! I2C Write 20 bytes to 0x21 register !!! I2C write success, wrote 20 Bytes !!! I2C Write 1 bytes to 0x10 register !!! I2C write success, wrote 1 Bytes !!! I2C Read 1 bytes from 0x10 register IAC I2C read 1 bytes success I2C Read 2 bytes from 0x11 register IAC I2C read 2 bytes success I2C Read 128 bytes from 0x12 register IAC I2C read 128 bytes success Authentication Process Complete (3) Success Start Identification Process (3) Success Identification Process Complete (3) Success ISPP Port Open Session Indication 10 Max Packet Size 65504 ISPP Port Close Session Indication SessionID 10 ISPP Port Open Session Indication 11 Max Packet Size 65504 ISPP Close Port, ID: 0x0003 HCI Disconnect Complete Event, Status: 0x00, Connection Handle: 1, Reason: 8