17:00:42.141 --
17:00:42.141 Packet "HCI_Read_BD_ADDR", Opcode 0x1009
17:00:42.141 --
17:00:42.141 Outgoing Dump:
17:00:42.141 0000: 01 09 10 00 ....
17:00:42.157 Incoming Dump:
17:00:42.157 0000: 04 0e 0a 01 09 10 00 9a 2a 25 84 df c8 ........*%...
17:00:42.157 --
17:00:42.157 Packet "HCI_Command_Complete_Read_BD_ADDR_Event", Opcode 0x1009
17:00:42.157 Parameters:
17:00:42.157 | Number HCI commands : 0x01
17:00:42.157 | Command Opcode : 0x1009
17:00:42.157 | Status : 0x00 (Success)
17:00:42.157 | BD Address : "C8:DF:84:25:2A:9A"
17:00:42.157 --
17:00:50.031 --
17:00:50.031 Packet "HCI_VS_DRPb_BER_Meter_Start", Opcode 0xfd8b
17:00:50.031 Parameters:
17:00:50.031 | Frequency Channel : 0
17:00:50.031 | Reserved : 0
17:00:50.031 | BD Address : 0x9A2A2584DFC8
17:00:50.031 | LT Address : 1
17:00:50.031 | ACL Packet Type : 0x1 (DH1)
17:00:50.031 | packet length : 27
17:00:50.031 | Number of packets : 1000
17:00:50.031 | PRBS Initilaize : 0x1FF
17:00:50.031 | POLL Period : 0x1
17:00:50.031 --
17:00:50.031 Outgoing Dump:
17:00:50.031 0000: 01 8b fd 11 00 00 c8 df 84 25 2a 9a 01 01 1b 00 .........%*.....
17:00:50.031 0010: e8 03 ff 01 01 .....
17:00:50.047 Incoming Dump:
17:00:50.047 0000: 04 0e 04 01 8b fd 00 .......
17:00:50.047 --
17:00:50.047 Packet "HCI_Command_Complete_VS_DRPb_BER_Meter_Start_Event", Opcode 0xfd8b
17:00:50.047 Parameters:
17:00:50.047 | Number HCI commands : 0x01
17:00:50.047 | Command Opcode : 0xfd8b
17:00:50.047 | Status : 0x00 (Success)
17:00:50.047 --
17:00:58.878 --
17:00:58.878 Packet "HCI_VS_DRP_Read_BER_Meter_Result", Opcode 0xfd13
17:00:58.878 --
17:00:58.878 Outgoing Dump:
17:00:58.878 0000: 01 13 fd 00 ....
17:00:58.893 Incoming Dump:
17:00:58.893 0000: 04 0e 0f 01 13 fd 00 00 00 00 00 00 00 00 00 00 ................
17:00:58.893 0010: 00 00 ..
17:00:58.893 --
17:00:58.893 Packet "HCI_Command_Complete_VS_DRP_Read_BER_Meter_Result_Event", Opcode 0xfd13
17:00:58.893 Parameters:
17:00:58.893 | Number HCI commands : 0x01
17:00:58.893 | Command Opcode : 0xfd13
17:00:58.893 | Status : 0x00 (Success)
17:00:58.893 | Finished at least 1 test : 0x00
17:00:58.893 | Number of packet received in current measurment : 0x0000
17:00:58.893 | Total bits counted : 0x00000000
17:00:58.893 | Number of bits error found : 0x00000000
17:00:58.893 --