17:00:14.799 --
17:00:14.804 Packet "HCI_VS_DRPb_Tester_Packet_TX_RX", Opcode 0xfd85
17:00:14.804 Parameters:
17:00:14.804 | Frequency Mode : 0x03 (Single freq)
17:00:14.804 | TX Single Frequency Index : 0
17:00:14.804 | RX Single Frequency Index : 0xFF
17:00:14.804 | ACL TX Packet Type : 0x1 (DH1)
17:00:14.804 | ACL TX Packet Data Pattern : 0x5 (PRBS9 Random)
17:00:14.804 | Use Extended features : 0 (Disable)
17:00:14.804 | ACL Packet Data Length : 27
17:00:14.804 | Power level index : 15 (Power Level 15)
17:00:14.804 | Disable whitening : 1 (Disable)
17:00:14.804 | PRBS9 Init Value : 0x01FF
17:00:14.804 --
17:00:14.804 Outgoing Dump:
17:00:14.804 0000: 01 85 fd 0c 03 00 ff 01 05 00 1b 00 0f 01 ff 01 ................
17:00:14.816 Incoming Dump:
17:00:14.816 0000: 04 0e 04 01 85 fd 00 .......
17:00:14.816 --
17:00:14.816 Packet "HCI_Command_Complete_VS_DRPb_Tester_Packet_TX_RX_Event", Opcode 0xfd85
17:00:14.816 Parameters:
17:00:14.816 | Number HCI commands : 0x01
17:00:14.816 | Command Opcode : 0xfd85
17:00:14.816 | Status : 0x00 (Success)
17:00:14.816 --