################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS

GEN_OPTS__FLAG := --cmd_file="configPkg/compiler.opt"
GEN_CMDS__FLAG := -l"configPkg/linker.cmd"

ORDERED_OBJS += \
"./Application/bim_util.obj" \
"./Application/hal_assert.obj" \
"./Application/project_zero_bds.obj" \
"./Application/util.obj" \
"./Drivers/ECC/ECCROMCC26XX.obj" \
"./Drivers/PIN/PINCC26XX.obj" \
"./Drivers/RF/RFCC26XX_singleMode.obj" \
"./Drivers/SPI/SPI.obj" \
"./Drivers/SPI/SPICC26XXDMA.obj" \
"./Drivers/TRNG/TRNGCC26XX.obj" \
"./Drivers/UART/UART.obj" \
"./Drivers/UART/UARTCC26XX.obj" \
"./Drivers/UDMA/UDMACC26XX.obj" \
"./ICall/icall.obj" \
"./ICall/icall_cc2650.obj" \
"./ICall/icall_user_config.obj" \
"./ICallBLE/ble_user_config.obj" \
"./ICallBLE/icall_api_lite.obj" \
"./Metrohm/CommandHandler.obj" \
"./Metrohm/DAC121C085.obj" \
"./Metrohm/EEPROM.obj" \
"./Metrohm/IMX290.obj" \
"./Metrohm/IMX290_spi.obj" \
"./Metrohm/Interlocks.obj" \
"./Metrohm/LP5521.obj" \
"./Metrohm/Laser.obj" \
"./Metrohm/MAX17055.obj" \
"./Metrohm/NVSManager.obj" \
"./Metrohm/PCA9536.obj" \
"./Metrohm/Parse.obj" \
"./Metrohm/Raster.obj" \
"./Metrohm/SRI_Global.obj" \
"./Metrohm/Si7055.obj" \
"./Metrohm/adc.obj" \
"./Metrohm/i2c.obj" \
"./Metrohm/sleep.obj" \
"./Middleware/extflash/ExtFlash.obj" \
"./OAD/crc32.obj" \
"./OAD/flash_interface_ext_rtos.obj" \
"./OAD/oad.obj" \
"./OAD/oad_image_header_app.obj" \
"./PROFILES/device_information.obj" \
"./PROFILES/gatt_uuid.obj" \
"./PROFILES/gattservapp_util.obj" \
"./PROFILES/notification.obj" \
"./PROFILES/peripheral.obj" \
"./PROFILES/request.obj" \
"./PROFILES/simple_gatt_profile.obj" \
"./PROFILES/spectrum_data.obj" \
"./SDI/sdi_rxbuf.obj" \
"./SDI/sdi_task.obj" \
"./SDI/sdi_tl.obj" \
"./SDI/sdi_tl_uart.obj" \
"./Startup/CC2640R2_LAUNCHXL.obj" \
"./Startup/ccfg_app_ble.obj" \
"./Startup/find_stack_entry.obj" \
"./Startup/main.obj" \
$(GEN_CMDS__FLAG) \
-l"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/blestack/rom/ble_rom_releases/cc26xx_r2/Final_Release/common_r2.symbols" \
-l"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/devices/cc26x0r2/driverlib/bin/ccs/driverlib.lib" \
-l"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/kernel/tirtos/packages/ti/dpl/lib/dpl_cc26x0r2.aem3" \
-l"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/drivers/lib/drivers_cc26x0r2.aem3" \
-l"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/display/lib/display.aem3" \
-l"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/grlib/lib/grlib.aem3" \
-l"C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/mw/lcd/lib/lcd.aem3" \
-l"C:/Users/Bmiller/Documents/GitHub/Firmware/MiniRaman/MiniRaman_Stack/TOOLS/ccs_linker_defines.cmd" \
-l"C:/Users/Bmiller/Documents/GitHub/Firmware/MiniRaman/MiniRaman_App/TOOLS/cc26xx_app_oad.cmd" \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include Application/subdir_vars.mk
-include Drivers/ECC/subdir_vars.mk
-include Drivers/PIN/subdir_vars.mk
-include Drivers/RF/subdir_vars.mk
-include Drivers/SPI/subdir_vars.mk
-include Drivers/TRNG/subdir_vars.mk
-include Drivers/UART/subdir_vars.mk
-include Drivers/UDMA/subdir_vars.mk
-include ICall/subdir_vars.mk
-include ICallBLE/subdir_vars.mk
-include Metrohm/subdir_vars.mk
-include Middleware/extflash/subdir_vars.mk
-include OAD/subdir_vars.mk
-include PROFILES/subdir_vars.mk
-include SDI/subdir_vars.mk
-include Startup/subdir_vars.mk
-include TOOLS/subdir_vars.mk
-include Application/subdir_rules.mk
-include Drivers/ECC/subdir_rules.mk
-include Drivers/PIN/subdir_rules.mk
-include Drivers/RF/subdir_rules.mk
-include Drivers/SPI/subdir_rules.mk
-include Drivers/TRNG/subdir_rules.mk
-include Drivers/UART/subdir_rules.mk
-include Drivers/UDMA/subdir_rules.mk
-include ICall/subdir_rules.mk
-include ICallBLE/subdir_rules.mk
-include Metrohm/subdir_rules.mk
-include Middleware/extflash/subdir_rules.mk
-include OAD/subdir_rules.mk
-include PROFILES/subdir_rules.mk
-include SDI/subdir_rules.mk
-include Startup/subdir_rules.mk
-include TOOLS/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
MiniRaman_App_FlashROM.out \

EXE_OUTPUTS__QUOTED += \
"MiniRaman_App_FlashROM.out" \

BIN_OUTPUTS += \
MiniRaman_App_FlashROM.hex \

BIN_OUTPUTS__QUOTED += \
"MiniRaman_App_FlashROM.hex" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "MiniRaman_App_FlashROM.out"

dependents:
	-cd C:/Users/Bmiller/Documents/GitHub/Firmware/MiniRaman/MiniRaman_Stack/FlashROM && $(MAKE) all

# Tool invocations
MiniRaman_App_FlashROM.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS) C:/Users/Bmiller/Documents/GitHub/Firmware/MiniRaman/MiniRaman_Stack/FlashROM/MiniRaman_Stack_FlashROM.out
	@echo 'Building target: "$@"'
	@echo 'Invoking: ARM Linker'
	"C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/bin/armcl" --cmd_file="C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/blestack/config/build_components.opt" --cmd_file="C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/blestack/config/factory_config.opt" --cmd_file="C:/Users/Bmiller/Documents/GitHub/Firmware/MiniRaman/MiniRaman_App/../MiniRaman_Stack/TOOLS/build_config.opt" --cmd_file="C:/Users/Bmiller/Documents/GitHub/Firmware/MiniRaman/MiniRaman_App/../MiniRaman_Stack/TOOLS/ccs_compiler_defines.bcfg"  -mv7M3 --code_state=16 -me -Ooff --opt_for_speed=0 --define=MAX_NUM_BLE_CONNS=1 --define=HEAPMGR_METRICS --define=DeviceFamily_CC26X0R2 --define=CC2640R2_LAUNCHXL --define=EXT_HAL_ASSERT --define=CC26XX --define=Display_DISABLE_ALL --define=SDI_USE_UART --define=CACHE_AS_RAM --define=MAX_PDU_SIZE=251 --define=xOAD_BLE_SECURITY --define=HAL_IMAGE_E --define=CC26XX_R2 --define=ICALL_EVENTS --define=ICALL_JT --define=ICALL_LITE --define=ICALL_MAX_NUM_ENTITIES=7 --define=ICALL_MAX_NUM_TASKS=6 --define=xPOWER_SAVING --define=RF_SINGLEMODE --define=USE_ICALL --define=xdc_runtime_Assert_DISABLE_ALL --define=xdc_runtime_Log_DISABLE_ALL -g --c99 --gcc --printf_support=nofloat --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi -z -m"MiniRaman_App_FlashROM.map" --heap_size=0 --stack_size=256 -i"C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/lib" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include" --reread_libs --define=CC26X0ROM=2 --define=CACHE_AS_RAM=1 --define=AUX_AS_RAM=1 --define=OAD_IMG_E=1 --diag_suppress=16002-D --diag_suppress=10247-D --diag_suppress=10325-D --diag_suppress=10229-D --diag_suppress=16032-D --diag_wrap=off --display_error_number --warn_sections --xml_link_info="MiniRaman_App_FlashROM_linkInfo.xml" --rom_model -o "MiniRaman_App_FlashROM.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

MiniRaman_App_FlashROM.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: ARM Hex Utility'
	"C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/bin/armhex" --memwidth=8 --romwidth=8 --intel -o "MiniRaman_App_FlashROM.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(GEN_CMDS__QUOTED)$(GEN_MISC_FILES__QUOTED)$(BIN_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)$(GEN_OPTS__QUOTED)
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-$(RM) "Application\bim_util.obj" "Application\hal_assert.obj" "Application\project_zero_bds.obj" "Application\util.obj" "Drivers\ECC\ECCROMCC26XX.obj" "Drivers\PIN\PINCC26XX.obj" "Drivers\RF\RFCC26XX_singleMode.obj" "Drivers\SPI\SPI.obj" "Drivers\SPI\SPICC26XXDMA.obj" "Drivers\TRNG\TRNGCC26XX.obj" "Drivers\UART\UART.obj" "Drivers\UART\UARTCC26XX.obj" "Drivers\UDMA\UDMACC26XX.obj" "ICall\icall.obj" "ICall\icall_cc2650.obj" "ICall\icall_user_config.obj" "ICallBLE\ble_user_config.obj" "ICallBLE\icall_api_lite.obj" "Metrohm\CommandHandler.obj" "Metrohm\DAC121C085.obj" "Metrohm\EEPROM.obj" "Metrohm\IMX290.obj" "Metrohm\IMX290_spi.obj" "Metrohm\Interlocks.obj" "Metrohm\LP5521.obj" "Metrohm\Laser.obj" "Metrohm\MAX17055.obj" "Metrohm\NVSManager.obj" "Metrohm\PCA9536.obj" "Metrohm\Parse.obj" "Metrohm\Raster.obj" "Metrohm\SRI_Global.obj" "Metrohm\Si7055.obj" "Metrohm\adc.obj" "Metrohm\i2c.obj" "Metrohm\sleep.obj" "Middleware\extflash\ExtFlash.obj" "OAD\crc32.obj" "OAD\flash_interface_ext_rtos.obj" "OAD\oad.obj" 
	-$(RM) "OAD\oad_image_header_app.obj" "PROFILES\device_information.obj" "PROFILES\gatt_uuid.obj" "PROFILES\gattservapp_util.obj" "PROFILES\notification.obj" "PROFILES\peripheral.obj" "PROFILES\request.obj" "PROFILES\simple_gatt_profile.obj" "PROFILES\spectrum_data.obj" "SDI\sdi_rxbuf.obj" "SDI\sdi_task.obj" "SDI\sdi_tl.obj" "SDI\sdi_tl_uart.obj" "Startup\CC2640R2_LAUNCHXL.obj" "Startup\ccfg_app_ble.obj" "Startup\find_stack_entry.obj" "Startup\main.obj" 
	-$(RM) "Application\bim_util.d" "Application\hal_assert.d" "Application\project_zero_bds.d" "Application\util.d" "Drivers\ECC\ECCROMCC26XX.d" "Drivers\PIN\PINCC26XX.d" "Drivers\RF\RFCC26XX_singleMode.d" "Drivers\SPI\SPI.d" "Drivers\SPI\SPICC26XXDMA.d" "Drivers\TRNG\TRNGCC26XX.d" "Drivers\UART\UART.d" "Drivers\UART\UARTCC26XX.d" "Drivers\UDMA\UDMACC26XX.d" "ICall\icall.d" "ICall\icall_cc2650.d" "ICall\icall_user_config.d" "ICallBLE\ble_user_config.d" "ICallBLE\icall_api_lite.d" "Metrohm\CommandHandler.d" "Metrohm\DAC121C085.d" "Metrohm\EEPROM.d" "Metrohm\IMX290.d" "Metrohm\IMX290_spi.d" "Metrohm\Interlocks.d" "Metrohm\LP5521.d" "Metrohm\Laser.d" "Metrohm\MAX17055.d" "Metrohm\NVSManager.d" "Metrohm\PCA9536.d" "Metrohm\Parse.d" "Metrohm\Raster.d" "Metrohm\SRI_Global.d" "Metrohm\Si7055.d" "Metrohm\adc.d" "Metrohm\i2c.d" "Metrohm\sleep.d" "Middleware\extflash\ExtFlash.d" "OAD\crc32.d" "OAD\flash_interface_ext_rtos.d" "OAD\oad.d" "OAD\oad_image_header_app.d" "PROFILES\device_information.d" "PROFILES\gatt_uuid.d" 
	-$(RM) "PROFILES\gattservapp_util.d" "PROFILES\notification.d" "PROFILES\peripheral.d" "PROFILES\request.d" "PROFILES\simple_gatt_profile.d" "PROFILES\spectrum_data.d" "SDI\sdi_rxbuf.d" "SDI\sdi_task.d" "SDI\sdi_tl.d" "SDI\sdi_tl_uart.d" "Startup\CC2640R2_LAUNCHXL.d" "Startup\ccfg_app_ble.d" "Startup\find_stack_entry.d" "Startup\main.d" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/bin/armhex -order MS --memwidth=8 --romwidth=8 --intel         -o MiniRaman_App_FlashROM.hex MiniRaman_App_FlashROM.out
	-C:/ti/simplelink_cc2640r2_sdk_1_40_00_45/source/ti/blestack/../../../tools/blestack/oad/oad_image_tool         ccs C:/Users/Bmiller/Documents/GitHub/Firmware/MiniRaman/MiniRaman_App 1         FlashROM/MiniRaman_App_FlashROM.hex         C:/Users/Bmiller/Documents/GitHub/Firmware/MiniRaman/MiniRaman_App/../MiniRaman_Stack/TOOLS/ccs_compiler_defines.bcfg         C:/Users/Bmiller/Documents/GitHub/Firmware/MiniRaman/MiniRaman_App/../MiniRaman_Stack/FlashROM/MiniRaman_Stack_FlashROM.hex         -o C:/Users/Bmiller/Documents/GitHub/Firmware/MiniRaman/MiniRaman_App/../MiniRaman_App/FlashROM/MiniRaman_App_FlashROM_oad
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:
C:/Users/Bmiller/Documents/GitHub/Firmware/MiniRaman/MiniRaman_Stack/FlashROM/MiniRaman_Stack_FlashROM.out:

-include ../makefile.targets