################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ti-cgt-arm_20.2.4.LTS

GEN_OPTS__FLAG := --cmd_file="syscfg/ti_aoa_app_config.opt" --cmd_file="configPkg/compiler.opt" 
GEN_CMDS__FLAG := -l"configPkg/linker.cmd" 

ORDERED_OBJS += \
"./syscfg/ti_devices_config.obj" \
"./syscfg/ti_radio_config.obj" \
"./syscfg/ti_drivers_config.obj" \
"./Application/rtls_responder.obj" \
"./Application/util.obj" \
"./Drivers/NV/crc.obj" \
"./Drivers/NV/nvocmp.obj" \
"./NPI/Transport/UART/npi_tl_uart.obj" \
"./NPI/Transport/npi_tl.obj" \
"./NPI/U_NPI/npi_task.obj" \
"./NPI/U_NPI/npi_util.obj" \
"./RTLSCtrl/rtls_aoa.obj" \
"./RTLSCtrl/rtls_ctrl.obj" \
"./RTLSCtrl/rtls_ctrl_aoa.obj" \
"./RTLSCtrl/rtls_host_npi.obj" \
"./Startup/main.obj" \
"./Startup/osal_icall_ble.obj" \
"./Startup/rom_init.obj" \
"./iCall/icall.obj" \
"./iCall/icall_cc2650.obj" \
"./iCall/icall_user_config.obj" \
"./iCallBLE/ble_user_config.obj" \
"./iCallBLE/ble_user_config_stack.obj" \
"./iCallBLE/icall_api_lite.obj" \
"../cc13x2_cc26x2_app.cmd" \
$(GEN_CMDS__FLAG) \
-l"C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/source/ti/ble5stack/libraries/cc26x2r1/OneLib.a" \
-l"C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/source/ti/ble5stack/libraries/cc26x2r1/StackWrapper.a" \
-l"C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/source/ti/ble5stack/libraries/cc26x2r1/ble_r2.symbols" \
-l"C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/source/ti/display/lib/ccs/m4f/display_cc26x2.a" \
-l"C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/source/ti/grlib/lib/ccs/m4f/grlib.a" \
-l"C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/source/ti/drivers/rf/lib/rf_multiMode_cc26x2.aem4f" \
-l"C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/source/ti/devices/cc13x2_cc26x2/driverlib/bin/ccs/driverlib.lib" \
-l"C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/source/ti/drivers/lib/ccs/m4f/drivers_cc26x2.a" \
-l"ti/dpl/lib/ccs/m4f/dpl_cc26x2.a" \
-l"ti/devices/cc13x2_cc26x2/driverlib/bin/ccs/driverlib.lib" \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include Application/subdir_vars.mk
-include Drivers/NV/subdir_vars.mk
-include NPI/Transport/UART/subdir_vars.mk
-include NPI/Transport/subdir_vars.mk
-include NPI/U_NPI/subdir_vars.mk
-include RTLSCtrl/subdir_vars.mk
-include Startup/subdir_vars.mk
-include Tools/Defines/subdir_vars.mk
-include iCall/subdir_vars.mk
-include iCallBLE/subdir_vars.mk
-include subdir_rules.mk
-include Application/subdir_rules.mk
-include Drivers/NV/subdir_rules.mk
-include NPI/Transport/UART/subdir_rules.mk
-include NPI/Transport/subdir_rules.mk
-include NPI/U_NPI/subdir_rules.mk
-include RTLSCtrl/subdir_rules.mk
-include Startup/subdir_rules.mk
-include Tools/Defines/subdir_rules.mk
-include iCall/subdir_rules.mk
-include iCallBLE/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs.out \

EXE_OUTPUTS__QUOTED += \
"rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs.out" \

BIN_OUTPUTS += \
rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs.hex \

BIN_OUTPUTS__QUOTED += \
"rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs.hex" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs.out"

# Tool invocations
rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: Arm Linker'
	"C:/ti/ti-cgt-arm_20.2.4.LTS/bin/armcl" --cmd_file="C:/Users/a0233136/rssi_measurement/rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs/Release/syscfg/ti_aoa_app_config.opt" --cmd_file="C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/examples/rtos/CC26X2R1_LAUNCHXL/ble5stack/rtls_responder/Tools/Defines/rtls_responder_app.opt" --cmd_file="C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/source/ti/ble5stack/config/build_components.opt" --cmd_file="C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/source/ti/ble5stack/config/factory_config.opt" --cmd_file="C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/examples/rtos/CC26X2R1_LAUNCHXL/ble5stack/rtls_responder/build_config.opt"  -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me -O4 --opt_for_speed=0 --define=DeviceFamily_CC26X2 --define=FLASH_ROM_BUILD --define=NVOCMP_NWSAMEITEM=1 -g --c99 --gcc --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi -z -m"rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs.map" -i"C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/source" -i"C:/ti/simplelink_cc13xx_cc26xx_sdk_5_30_00_56/kernel/tirtos/packages" -i"C:/Users/a0233136/rssi_measurement/rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs/Release/syscfg" -i"C:/ti/ti-cgt-arm_20.2.4.LTS/lib" --reread_libs --define=FLASH_ROM_BUILD=2 --diag_suppress=16002-D --diag_suppress=10247-D --diag_suppress=10325-D --diag_suppress=10229-D --diag_suppress=16032-D --diag_wrap=off --display_error_number --warn_sections --xml_link_info="rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs_linkInfo.xml" --rom_model -o "rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs.hex: $(EXE_OUTPUTS)
	@echo 'Building secondary target: "$@"'
	@echo 'Invoking: Arm Hex Utility'
	"C:/ti/ti-cgt-arm_20.2.4.LTS/bin/armhex" --diag_wrap=off -o "rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building secondary target: "$@"'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(GEN_MISC_FILES__QUOTED)$(BIN_OUTPUTS__QUOTED)$(GEN_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "syscfg\ti_devices_config.obj" "syscfg\ti_radio_config.obj" "syscfg\ti_drivers_config.obj" "Application\rtls_responder.obj" "Application\util.obj" "Drivers\NV\crc.obj" "Drivers\NV\nvocmp.obj" "NPI\Transport\UART\npi_tl_uart.obj" "NPI\Transport\npi_tl.obj" "NPI\U_NPI\npi_task.obj" "NPI\U_NPI\npi_util.obj" "RTLSCtrl\rtls_aoa.obj" "RTLSCtrl\rtls_ctrl.obj" "RTLSCtrl\rtls_ctrl_aoa.obj" "RTLSCtrl\rtls_host_npi.obj" "Startup\main.obj" "Startup\osal_icall_ble.obj" "Startup\rom_init.obj" "iCall\icall.obj" "iCall\icall_cc2650.obj" "iCall\icall_user_config.obj" "iCallBLE\ble_user_config.obj" "iCallBLE\ble_user_config_stack.obj" "iCallBLE\icall_api_lite.obj" 
	-$(RM) "syscfg\ti_devices_config.d" "syscfg\ti_radio_config.d" "syscfg\ti_drivers_config.d" "Application\rtls_responder.d" "Application\util.d" "Drivers\NV\crc.d" "Drivers\NV\nvocmp.d" "NPI\Transport\UART\npi_tl_uart.d" "NPI\Transport\npi_tl.d" "NPI\U_NPI\npi_task.d" "NPI\U_NPI\npi_util.d" "RTLSCtrl\rtls_aoa.d" "RTLSCtrl\rtls_ctrl.d" "RTLSCtrl\rtls_ctrl_aoa.d" "RTLSCtrl\rtls_host_npi.d" "Startup\main.d" "Startup\osal_icall_ble.d" "Startup\rom_init.d" "iCall\icall.d" "iCall\icall_cc2650.d" "iCall\icall_user_config.d" "iCallBLE\ble_user_config.d" "iCallBLE\ble_user_config_stack.d" "iCallBLE\icall_api_lite.d" 
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-C:/ti/ti-cgt-arm_20.2.4.LTS/bin/armhex -order MS --memwidth=8 --romwidth=8 --intel -o rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs.hex rtls_responder_CC26X2R1_LAUNCHXL_tirtos_ccs.out
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets