-------------------------------------------------------------------- [73] : - 09:36:33.810 -Type : 0x01 (Command) -OpCode : 0xFE09 (GAP_EstablishLinkRequest) -Data Length : 0x09 (9) byte(s) HighDutyCycle : 0x00 (0) (Disable) WhiteList : 0x00 (0) (Disable) AddrTypePeer : 0x00 (0) (Public) PeerAddr : C4:BE:84:72:0E:05 Dump(Tx): 0000:01 09 FE 09 00 00 00 05 0E 72 84 BE C4 .........r... -------------------------------------------------------------------- [74] : - 09:36:33.857 -Type : 0x04 (Event) -EventCode : 0x00FF (Event) -Data Length : 0x06 (6) bytes(s) Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus) Status : 0x00 (0) (Success) OpCode : 0xFE09 (GAP_EstablishLinkRequest) DataLength : 0x00 (0) Dump(Rx): 0000:04 FF 06 7F 06 00 09 FE 00 ......... -------------------------------------------------------------------- [75] : - 09:36:34.952 Device Connected Handle = 0x0000 Addr Type = 0x00 (Public) BDAddr = C4:BE:84:72:0E:05 -------------------------------------------------------------------- [76] : - 09:36:34.983 Could Not Convert All The Data In The Following Message (Message Is Missing Data Bytes To Process) -------------------------------------------------------------------- [77] : - 09:36:34.952 -Type : 0x04 (Event) -EventCode : 0x00FF (Event) -Data Length : 0x13 (19) bytes(s) Event : 0x0605 (1541) (GAP_EstablishLink) Status : 0x00 (0) (Success) DevAddrType : 0x00 (0) (Public) DevAddr : C4:BE:84:72:0E:05 ConnHandle : 0x0000 (0) ConnRole : 0x50 (80) () ConnInterval : 0x0000 (0) ConnLatency : 0xD000 (53248) ConnTimeout : 0x0007 (7) Dump(Rx): 0000:04 FF 13 05 06 00 00 05 0E 72 84 BE C4 00 00 50 .........r.....P 0010:00 00 00 D0 07 00 ...... -------------------------------------------------------------------- [78] : - 09:36:35.483 Device Disconnected Handle = 0x0000 Addr Type = 0x00 (Public) BDAddr = C4:BE:84:72:0E:05 -------------------------------------------------------------------- [79] : - 09:36:35.483 -Type : 0x04 (Event) -EventCode : 0x00FF (Event) -Data Length : 0x06 (6) bytes(s) Event : 0x0606 (1542) (GAP_TerminateLink) Status : 0x00 (0) (Success) ConnHandle : 0x0000 (0) Reason : 0x3E (62) (Failed To Establish) Dump(Rx): 0000:04 FF 06 06 06 00 00 00 3E ........> --------------------------------------------------------------------