[1] : - 09:55:03.664 -Type : 0x01 (Command) -OpCode : 0xFE09 (GAP_EstablishLinkRequest) -Data Length : 0x09 (9) byte(s) HighDutyCycle : 0x00 (0) (Disable) WhiteList : 0x00 (0) (Disable) AddrTypePeer : 0x00 (0) (Public) PeerAddr : A0:E6:F8:EB:D0:B7 Dump(Tx): 0000:01 09 FE 09 00 00 00 B7 D0 EB F8 E6 A0 ............. -------------------------------------------------------------------- [2] : - 09:55:03.695 -Type : 0x04 (Event) -EventCode : 0x00FF (Event) -Data Length : 0x06 (6) bytes(s) Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus) Status : 0x00 (0) (Success) OpCode : 0xFE09 (GAP_EstablishLinkRequest) DataLength : 0x00 (0) Dump(Rx): 0000:04 FF 06 7F 06 00 09 FE 00 ......... -------------------------------------------------------------------- [3] : - 09:55:05.463 Device Connected Handle = 0x0000 Addr Type = 0x00 (Public) BDAddr = A0:E6:F8:EB:D0:B7 -------------------------------------------------------------------- [4] : - 09:55:05.465 Could Not Convert All The Data In The Following Message (Message Is Missing Data Bytes To Process) -------------------------------------------------------------------- [5] : - 09:55:05.435 -Type : 0x04 (Event) -EventCode : 0x00FF (Event) -Data Length : 0x13 (19) bytes(s) Event : 0x0605 (1541) (GAP_EstablishLink) Status : 0x00 (0) (Success) DevAddrType : 0x00 (0) (Public) DevAddr : A0:E6:F8:EB:D0:B7 ConnHandle : 0x0000 (0) ConnRole : 0x50 (80) () ConnInterval : 0x0000 (0) ConnLatency : 0xD000 (53248) ConnTimeout : 0x0007 (7) Dump(Rx): 0000:04 FF 13 05 06 00 00 B7 D0 EB F8 E6 A0 00 00 50 ...............P 0010:00 00 00 D0 07 00 ...... -------------------------------------------------------------------- [6] : - 09:55:09.329 -Type : 0x01 (Command) -OpCode : 0xFD90 (GATT_DiscAllPrimaryServices) -Data Length : 0x02 (2) byte(s) ConnHandle : 0x0000 (0) Dump(Tx): 0000:01 90 FD 02 00 00 ...... -------------------------------------------------------------------- [7] : - 09:55:09.362 -Type : 0x04 (Event) -EventCode : 0x00FF (Event) -Data Length : 0x06 (6) bytes(s) Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus) Status : 0x00 (0) (Success) OpCode : 0xFD90 (GATT_DiscAllPrimaryServices) DataLength : 0x00 (0) Dump(Rx): 0000:04 FF 06 7F 06 00 90 FD 00 ......... -------------------------------------------------------------------- [8] : - 09:55:39.365 -Type : 0x04 (Event) -EventCode : 0x00FF (Event) -Data Length : 0x06 (6) bytes(s) Event : 0x0511 (1297) (ATT_ReadByGrpTypeRsp) Status : 0x17 (23) (Timed Out Performing Function) ConnHandle : 0x0000 (0) PduLen : 0x00 (0) Dump(Rx): 0000:04 FF 06 11 05 17 00 00 00 ......... -------------------------------------------------------------------- [9] : - 09:55:39.365 -Type : 0x01 (Command) -OpCode : 0xFD84 (GATT_DiscAllCharDescs) -Data Length : 0x06 (6) byte(s) ConnHandle : 0x0000 (0) StartHandle : 0x0001 (1) EndHandle : 0xFFFF (65535) Dump(Tx): 0000:01 84 FD 06 00 00 01 00 FF FF .......... -------------------------------------------------------------------- [10] : - 09:55:39.419 -Type : 0x04 (Event) -EventCode : 0x00FF (Event) -Data Length : 0x06 (6) bytes(s) Event : 0x067F (1663) (GAP_HCI_ExtentionCommandStatus) Status : 0x17 (23) (Timed Out Performing Function) OpCode : 0xFD84 (GATT_DiscAllCharDescs) DataLength : 0x00 (0) Dump(Rx): 0000:04 FF 06 7F 06 17 84 FD 00 ......... -------------------------------------------------------------------- [11] : - 09:56:02.761 Device Disconnected Handle = 0x0000 Addr Type = 0x00 (Public) BDAddr = A0:E6:F8:EB:D0:B7 -------------------------------------------------------------------- [12] : - 09:56:02.761 -Type : 0x04 (Event) -EventCode : 0x00FF (Event) -Data Length : 0x06 (6) bytes(s) Event : 0x0606 (1542) (GAP_TerminateLink) Status : 0x00 (0) (Success) ConnHandle : 0x0000 (0) Reason : 0x13 (19) (Peer Requested) Dump(Rx): 0000:04 FF 06 06 06 00 00 00 13 ......... --------------------------------------------------------------------