[1] : - 01:57:45.871 Port opened at 2/5/2024 1:57:45 PM -------------------------------------------------------------------- [2] : - 01:57:46.003 -Type : 0x01 (Command) -OpCode : 0xFC1D (HCIExt_ResetSystemCmd) -Data Length : 0x01 (1) byte(s) Type : 0x00 (0) (Chip Reset) Dump(Tx): 0000:01 1D FC 01 00 ..... -------------------------------------------------------------------- [3] : - 01:57:46.120 -Type : 0x04 (Event) -EventCode : 0x00FF (HCI_LE_ExtEvent) -Data Length : 0x05 (5) bytes(s) Event : 0x041D (1053) (HCIExt_ResetSystemCmdDone) Status : 0x00 (0) (SUCCESS) CmdOpCode : 0xFC1D (HCIExt_ResetSystemCmd) Dump(Rx): 0000:04 FF 05 1D 04 00 1D FC ........ -------------------------------------------------------------------- [4] : - 01:57:46.625 -Type : 0x01 (Command) -OpCode : 0xFE00 (GAP_DeviceInit) -Data Length : 0x08 (8) byte(s) ProfileRole : 0x08 (8) ( Central) AddrMode : 0x00 (0) (ADDRMODE_PUBLIC) RandomAddr : 00:00:00:00:00:00 Dump(Tx): 0000:01 00 FE 08 08 00 00 00 00 00 00 00 ............ -------------------------------------------------------------------- [5] : - 01:57:56.671 GAP Device Initialization Timeout Device May Not Function Properly -------------------------------------------------------------------- [6] : - 01:57:59.718 -Type : 0x01 (Command) -OpCode : 0xFC0F (HCIExt_SetFreqTuneCmd) -Data Length : 0x01 (1) byte(s) Freq Tune : 0x01 (1) (TUNE_FREQUENCY_UP) Dump(Tx): 0000:01 0F FC 01 01 ..... -------------------------------------------------------------------- [7] : - 01:57:59.749 -Type : 0x04 (Event) -EventCode : 0x00FF (HCI_LE_ExtEvent) -Data Length : 0x05 (5) bytes(s) Event : 0x040F (1039) (HCIExt_SetFreqTuneCmdDone) Status : 0x0C (12) (CMD_DISALLOWED) CmdOpCode : 0xFC0F (HCIExt_SetFreqTuneCmd) Dump(Rx): 0000:04 FF 05 0F 04 0C 0F FC ........ --------------------------------------------------------------------