/*
 *  ======== ti_dmm_application_policy.h ========
 *  Configured DMM module definitions
 *
 *  DO NOT EDIT - This file is generated for the CC26X2R1_LAUNCHXL
 *  by the SysConfig tool.
 */
#ifndef TI_DMM_APPLICATION_POLICY_H
#define TI_DMM_APPLICATION_POLICY_H

#include <dmm_policy.h>

/***** Defines *****/
//! \brief Application states bit map
#define DMMPOLICY_ANY             (uint32_t)0xFFFFFFFF
#define DMMPOLICY_BLE_ADV         (uint32_t)0x00000001
#define DMMPOLICY_BLE_CONNECTED   (uint32_t)0x00000002
#define DMMPOLICY_BLE_PARAMUPDATE (uint32_t)0x00000004

//! \brief The application policy table
extern DMMPolicy_PolicyTable DMMPolicy_ApplPolicyTable;
//! \brief The application policy table size
extern uint32_t DMMPolicy_ApplicationPolicySize;

#endif /* TI_DMM_APPLICATION_POLICY_H */