/*
 *  ======== ti_radio_config.h ========
 *  Configured RadioConfig module definitions
 *
 *  DO NOT EDIT - This file is generated for the CC1352P1F3RGZ
 *  by the SysConfig tool.
 *  
 *  Radio Config module version : 1.4
 *  SmartRF Studio data version : 2.16.0
 */
#ifndef _TI_RADIO_CONFIG_H_
#define _TI_RADIO_CONFIG_H_

#include <ti/devices/DeviceFamily.h>
#include DeviceFamily_constructPath(driverlib/rf_mailbox.h)
#include DeviceFamily_constructPath(driverlib/rf_common_cmd.h)
#include DeviceFamily_constructPath(driverlib/rf_prop_cmd.h)
#include DeviceFamily_constructPath(driverlib/rf_ble_cmd.h)
#include <ti/drivers/rf/RF.h>


// TI-RTOS RF Mode Object
extern RF_Mode RF_prop;

// RF Core API commands
extern rfc_CMD_BLE5_RADIO_SETUP_PA_t RF_cmdBle5RadioSetup;
extern rfc_CMD_FS_t RF_cmdFs;
extern rfc_CMD_PROP_TX_t RF_cmdPropTx;
extern rfc_CMD_PROP_RX_t RF_cmdPropRx;

// RF Core API Overrides
extern uint32_t pOverridesCommon[];
extern uint32_t pOverrides1Mbps[];
extern uint32_t pOverrides2Mbps[];
extern uint32_t pOverridesCoded[];
extern uint32_t pOverridesTxStd[];
extern uint32_t pOverridesTx20[];

#endif // _TI_RADIO_CONFIG_H_