[ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034] [ 0.000000] Linux version 5.10.35-00004-g699cd7e319f4-dirty (kaushal@ASKEY) (Android (7141649, based on r412851) clang version 12.0.3 (https://android.googlesource.com/toolchain/llvm-project 756ad17abf0622fecdd08ec40f71c5f25829a0bc), LLD 12.0.3 (/buildbot/src/android/llvm-toolchain/out/llvm-project/lld 756ad17abf0622fecdd08ec40f71c5f25829a0bc)) #20 SMP PREEMPT Mon Jan 3 09:59:15 IST 2022 [ 0.000000] Machine model: FSL i.MX8MM EVK board [ 0.000000] Stack Depot is disabled [ 0.000000] earlycon: ec_imx6q0 at MMIO 0x0000000030890000 (options '115200') [ 0.000000] printk: bootconsole [ec_imx6q0] enabled [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 800 MiB at 0x0000000086000000 [ 0.000000] NUMA: No NUMA configuration found [ 0.000000] NUMA: Faking a node at [mem 0x0000000040000000-0x00000000bdffffff] [ 0.000000] NUMA: NODE_DATA [mem 0xbdad5680-0xbdad7fff] [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000040000000-0x00000000bdffffff] [ 0.000000] DMA32 empty [ 0.000000] Normal empty [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000040000000-0x00000000bdffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000040000000-0x00000000bdffffff] [ 0.000000] On node 0 totalpages: 516096 [ 0.000000] DMA zone: 8064 pages used for memmap [ 0.000000] DMA zone: 0 pages reserved [ 0.000000] DMA zone: 516096 pages, LIFO batch:63 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] psci: SMC Calling Convention v1.2 [ 0.000000] percpu: Embedded 33 pages/cpu s95768 r8192 d31208 u135168 [ 0.000000] pcpu-alloc: s95768 r8192 d31208 u135168 alloc=33*4096 [ 0.000000] pcpu-alloc: [0] 0 [0] 1 [0] 2 [0] 3 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: detected: ARM erratum 845719 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 508032 [ 0.000000] Policy zone: DMA [ 0.000000] Kernel command line: stack_depot_disable=on kasan.stacktrace=off console=ttymxc1,115200 earlycon=ec_imx6q,0x30890000,115200 init=/init androidboot.console=ttymxc1 androidboot.hardware=nxp cma=800M@0x400M-0xb80M androidboot.primary_display=imx-drm firmware_class.path=/vendor/firmware loop.max_part=7 androidboot.vendor.sysrq=1 transparent_hugepage=never androidboot.wificountrycode=CN moal.mod_para=wifi_mod_para_sd8987.conf androidboot.lcd_density=240 androidboot.selinux=permissive androidboot.serialno=23396209dab504f2 androidboot.btmacaddr=23:39:62:09:da:b5 androidboot.soc_type=imx8mm androidboot.boot_device_root=mmcblk2 androidboot.boottime=1BLL:0,1BLE:6723,KL:0,KD:0,AVB:890,ODT:0,SW:0 androidboot.bootreason=cold,powerkey androidboot.verifiedbootstate=orange androidboot.flash.locked=0 androidboot.slot_suffix=_a androidboot.vbmeta.device=PARTUUID=806700a1-a02e-44d7-8b5c-5f81af988ab7 androidboot.vbmeta.avb_version=1.1 androidboot.vbmeta.device_state=unlocked androidboot.vbmeta. [ 0.000000] Dentry cache hash table entries: 262144 (order: 9, 2097152 bytes, linear) [ 0.000000] Inode-cache hash table entries: 131072 (order: 8, 1048576 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] Memory: 1153428K/2064384K available (22208K kernel code, 2606K rwdata, 12216K rodata, 1408K init, 957K bss, 91756K reserved, 819200K cma-reserved) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: \x09RCU event tracing is enabled. [ 0.000000] rcu: \x09RCU restricting CPUs from NR_CPUS=256 to nr_cpu_ids=4. [ 0.000000] \x09Trampoline variant of Tasks RCU enabled. [ 0.000000] \x09Tracing variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000] GICv3: 128 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] GICv3: Distributor has no Range Selector support [ 0.000000] GICv3: 16 PPIs implemented [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000038880000 [ 0.000000] ITS: No ITS available, not enabling LPIs [ 0.000000] kfence: initialized - using 2097152 bytes for 255 objects at 0x(____ptrval____)-0x(____ptrval____) [ 0.000000] random: get_random_bytes called from start_kernel+0x1f0/0x468 with crng_init=0 [ 0.000000] arch_timer: cp15 timer(s) running at 8.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x1d854df40, max_idle_ns: 440795202120 ns [ 0.000004] sched_clock: 56 bits at 8MHz, resolution 125ns, wraps every 2199023255500ns [ 0.008434] Console: colour dummy device 80x25 [ 0.012593] Calibrating delay loop (skipped), value calculated using timer frequency.. 16.00 BogoMIPS (lpj=32000) [ 0.022845] pid_max: default: 32768 minimum: 301 [ 0.027555] LSM: Security Framework initializing [ 0.032140] SELinux: Initializing. [ 0.035681] Mount-cache hash table entries: 4096 (order: 3, 32768 bytes, linear) [ 0.043061] Mountpoint-cache hash table entries: 4096 (order: 3, 32768 bytes, linear) [ 0.052702] rcu: Hierarchical SRCU implementation. [ 0.056894] EFI services will not be available. [ 0.060524] smp: Bringing up secondary CPUs ... [ 0.065730] Detected VIPT I-cache on CPU1 [ 0.065757] GICv3: CPU1: found redistributor 1 region 0:0x00000000388a0000 [ 0.065802] CPU1: Booted secondary processor 0x0000000001 [0x410fd034] [ 0.066620] Detected VIPT I-cache on CPU2 [ 0.066643] GICv3: CPU2: found redistributor 2 region 0:0x00000000388c0000 [ 0.066677] CPU2: Booted secondary processor 0x0000000002 [0x410fd034] [ 0.067484] Detected VIPT I-cache on CPU3 [ 0.067509] GICv3: CPU3: found redistributor 3 region 0:0x00000000388e0000 [ 0.067546] CPU3: Booted secondary processor 0x0000000003 [0x410fd034] [ 0.067637] smp: Brought up 1 node, 4 CPUs [ 0.121471] SMP: Total of 4 processors activated. [ 0.126182] CPU features: detected: 32-bit EL0 Support [ 0.131365] CPU features: detected: CRC32 instructions [ 0.136513] CPU features: detected: 32-bit EL1 Support [ 0.141735] CPU features: emulated: Privileged Access Never (PAN) using TTBR0_EL1 switching [ 0.164709] CPU: All CPU(s) started at EL2 [ 0.165974] alternatives: patching kernel code [ 0.172418] devtmpfs: initialized [ 0.182323] Registered cp15_barrier emulation handler [ 0.184562] Registered setend emulation handler [ 0.189115] KASLR disabled due to lack of seed [ 0.193753] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.203367] futex hash table entries: 1024 (order: 4, 65536 bytes, linear) [ 0.244774] pinctrl core: initialized pinctrl subsystem [ 0.247811] DMI not present or invalid. [ 0.251440] NET: Registered protocol family 16 [ 0.264414] DMA: preallocated 256 KiB GFP_KERNEL pool for atomic allocations [ 0.269791] DMA: preallocated 256 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations [ 0.277594] DMA: preallocated 256 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations [ 0.284507] audit: initializing netlink subsys (disabled) [ 0.290103] audit: type=2000 audit(0.220:1): state=initialized audit_enabled=0 res=1 [ 0.290812] thermal_sys: Registered thermal governor 'step_wise' [ 0.297617] thermal_sys: Registered thermal governor 'power_allocator' [ 0.303860] cpuidle: using governor menu [ 0.314853] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.321060] ASID allocator initialised with 65536 entries [ 0.327350] Serial: AMBA PL011 UART driver [ 0.330573] imx mu driver is registered. [ 0.334458] imx rpmsg driver is registered. [ 0.340182] printk: console [ramoops-1] enabled [ 0.343199] pstore: Registered ramoops as persistent store backend [ 0.349410] ramoops: using 0x100000@0xbdf00000, ecc: 0 [ 0.365412] imx8mm-pinctrl 30330000.pinctrl: initialized IMX pinctrl driver [ 0.406505] HugeTLB registered 1.00 GiB page size, pre-allocated 0 pages [ 0.410454] HugeTLB registered 32.0 MiB page size, pre-allocated 0 pages [ 0.417126] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 0.423863] HugeTLB registered 64.0 KiB page size, pre-allocated 0 pages [ 0.431903] cryptd: max_cpu_qlen set to 1000 [ 0.438677] ACPI: Interpreter disabled. [ 0.440893] iommu: Default domain type: Translated [ 0.444782] vgaarb: loaded [ 0.447830] SCSI subsystem initialized [ 0.451227] libata version 3.00 loaded. [ 0.451439] usbcore: registered new interface driver usbfs [ 0.456600] usbcore: registered new interface driver hub [ 0.461923] usbcore: registered new device driver usb [ 0.467967] mc: Linux media interface: v0.10 [ 0.471283] videodev: Linux video capture interface: v2.00 [ 0.476851] pps_core: LinuxPPS API ver. 1 registered [ 0.481759] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.490956] PTP clock support registered [ 0.495277] trusty trusty: trusty version: Project: imx8mm, Built: 10:58:07 Jun 8 2021 [ 0.502945] trusty trusty: selected api version: 4 (requested 5) [ 0.509453] EDAC MC: Ver: 3.0.0 [ 0.513443] FPGA manager framework [ 0.515613] Advanced Linux Sound Architecture Driver Initialized. [ 0.522258] Bluetooth: Core ver 2.22 [ 0.525264] NET: Registered protocol family 31 [ 0.529711] Bluetooth: HCI device and connection manager initialized [ 0.536131] Bluetooth: HCI socket layer initialized [ 0.540998] Bluetooth: L2CAP socket layer initialized [ 0.546083] Bluetooth: SCO socket layer initialized [ 0.552329] clocksource: Switched to clocksource arch_sys_counter [ 0.640404] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #80!!! [ 0.646393] VFS: Disk quotas dquot_6.6.0 [ 0.649592] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 0.656638] pnp: PnP ACPI: disabled [ 0.667149] NET: Registered protocol family 2 [ 0.669202] tcp_listen_portaddr_hash hash table entries: 1024 (order: 2, 16384 bytes, linear) [ 0.677328] TCP established hash table entries: 16384 (order: 5, 131072 bytes, linear) [ 0.685316] TCP bind hash table entries: 16384 (order: 6, 262144 bytes, linear) [ 0.692806] TCP: Hash tables configured (established 16384 bind 16384) [ 0.699235] UDP hash table entries: 1024 (order: 3, 32768 bytes, linear) [ 0.705900] UDP-Lite hash table entries: 1024 (order: 3, 32768 bytes, linear) [ 0.713164] NET: Registered protocol family 1 [ 0.717914] PCI: CLS 0 bytes, default 64 [ 0.721551] Trying to unpack rootfs image as initramfs... [ 1.068674] Freeing initrd memory: 8308K [ 1.070933] hw perfevents: enabled with armv8_pmuv3 PMU driver, 7 counters available [ 1.078284] kvm [1]: IPA Size Limit: 40 bits [ 1.084786] kvm [1]: GICv3: no GICV resource entry [ 1.086731] kvm [1]: disabling GICv2 emulation [ 1.091227] kvm [1]: GIC system register CPU interface enabled [ 1.097160] kvm [1]: vgic interrupt IRQ9 [ 1.101147] kvm [1]: Hyp mode initialized successfully [ 1.110119] Initialise system trusted keyrings [ 1.111872] workingset: timestamp_bits=42 max_order=19 bucket_order=0 [ 1.124743] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 1.127873] jffs2: version 2.2. (NAND) \xc2\xa9 2001-2006 Red Hat, Inc. [ 1.134288] fuse: init (API version 7.32) [ 1.138224] 9p: Installing v9fs 9p2000 file system support [ 1.176466] Key type asymmetric registered [ 1.177719] Asymmetric key parser 'x509' registered [ 1.182669] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 239) [ 1.190061] io scheduler mq-deadline registered [ 1.194611] io scheduler kyber registered [ 1.215777] imx-sdma 302c0000.dma-controller: Direct firmware load for imx/sdma/sdma-imx7d.bin failed with error -2 [ 1.223456] imx-sdma 302c0000.dma-controller: Falling back to sysfs fallback for: imx/sdma/sdma-imx7d.bin [ 1.241497] mxs-dma 33000000.dma-controller: initialized [ 1.245838] SoC: i.MX8MM revision 1.0 [ 1.248129] Bus freq driver module loaded [ 1.255206] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 1.261186] 30860000.serial: ttymxc0 at MMIO 0x30860000 (irq = 42, base_baud = 5000000) is a IMX [ 1.268129] 30880000.serial: ttymxc2 at MMIO 0x30880000 (irq = 43, base_baud = 5000000) is a IMX [ 1.276907] 30890000.serial: ttymxc1 at MMIO 0x30890000 (irq = 44, base_baud = 1500000) is a IMX [ 1.285207] printk: console [ttymxc1] enabled [ 1.293861] printk: bootconsole [ec_imx6q0] disabled [ 1.305602] imx-lcdif 32e00000.lcdif: lcdif: get trusty_dev node, use Trusty mode. [ 1.319783] imx-drm 32c00000.bus:display-subsystem: bound imx-lcdif-crtc.0 (ops lcdif_crtc_ops) [ 1.328693] imx_sec_dsim_drv 32e10000.mipi_dsi: version number is 0x1060200 [ 1.335728] imx_sec_dsim_drv 32e10000.mipi_dsi: Failed to attach bridge: 32e10000.mipi_dsi [ 1.344007] imx_sec_dsim_drv 32e10000.mipi_dsi: failed to bind sec dsim bridge: -517 [ 1.363435] brd: module loaded [ 1.379514] loop: module loaded [ 1.383134] zram: Added device: zram0 [ 1.388176] megasas: 07.714.04.00-rc1 [ 1.393596] imx ahci driver is registered. [ 1.401217] nxp-fspi 30bb0000.spi: registered master spi0 [ 1.401243] spi spi0.0: setup mode 0, 8 bits/w, 80000000 Hz max --> 0 [ 1.401400] nxp-fspi 30bb0000.spi: Slave device [CS:0] selected [ 1.401445] nxp-fspi 30bb0000.spi: CMD[9f] lutval[0:2400049f \x09 1:0 \x09 2:0 \x09 3:0] [ 1.401509] nxp-fspi 30bb0000.spi: CMD[5a] lutval[0:818045a \x09 1:24003008 \x09 2:0 \x09 3:0] [ 1.401542] nxp-fspi 30bb0000.spi: CMD[5a] lutval[0:818045a \x09 1:24003008 \x09 2:0 \x09 3:0] [ 1.401574] nxp-fspi 30bb0000.spi: CMD[5a] lutval[0:818045a \x09 1:24003008 \x09 2:0 \x09 3:0] [ 1.401626] nxp-fspi 30bb0000.spi: CMD[5a] lutval[0:818045a \x09 1:24003008 \x09 2:0 \x09 3:0] [ 1.401665] nxp-fspi 30bb0000.spi: CMD[5] lutval[0:24000405 \x09 1:0 \x09 2:0 \x09 3:0] [ 1.401694] spi-nor spi0.0: n25q256ax1 (32768 Kbytes) [ 1.409134] nxp-fspi 30bb0000.spi: registered child spi0.0 [ 1.411145] libphy: Fixed MDIO Bus: probed [ 1.416827] tun: Universal TUN/TAP device driver, 1.6 [ 1.422780] thunder_xcv, ver 1.0 [ 1.426062] thunder_bgx, ver 1.0 [ 1.429333] nicpf, ver 1.0 [ 1.434199] hclge is initializing [ 1.437548] hns3: Hisilicon Ethernet Network Driver for Hip08 Family - version [ 1.444782] hns3: Copyright (c) 2017 Huawei Corporation. [ 1.450148] e1000: Intel(R) PRO/1000 Network Driver [ 1.455035] e1000: Copyright (c) 1999-2006 Intel Corporation. [ 1.460831] e1000e: Intel(R) PRO/1000 Network Driver [ 1.465806] e1000e: Copyright(c) 1999 - 2015 Intel Corporation. [ 1.471819] igb: Intel(R) Gigabit Ethernet Network Driver [ 1.477229] igb: Copyright (c) 2007-2014 Intel Corporation. [ 1.482842] igbvf: Intel(R) Gigabit Virtual Function Network Driver [ 1.489121] igbvf: Copyright (c) 2009 - 2012 Intel Corporation. [ 1.495284] sky2: driver version 1.30 [ 1.499457] PPP generic driver version 2.4.2 [ 1.503912] PPP BSD Compression module registered [ 1.508632] PPP Deflate Compression module registered [ 1.513714] PPP MPPE Compression module registered [ 1.518516] NET: Registered protocol family 24 [ 1.522972] PPTP driver version 0.8.5 [ 1.526895] usbcore: registered new interface driver r8152 [ 1.532426] usbcore: registered new interface driver asix [ 1.537876] usbcore: registered new interface driver ax88179_178a [ 1.544011] usbcore: registered new interface driver cdc_ether [ 1.549885] usbcore: registered new interface driver net1080 [ 1.555585] usbcore: registered new interface driver rndis_host [ 1.561546] usbcore: registered new interface driver cdc_subset [ 1.567508] usbcore: registered new interface driver zaurus [ 1.573131] usbcore: registered new interface driver cdc_ncm [ 1.578835] usbcore: registered new interface driver qmi_wwan [ 1.584845] VFIO - User Level meta-driver version: 0.3 [ 1.592296] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.598851] ehci-pci: EHCI PCI platform driver [ 1.603376] ehci-platform: EHCI generic platform driver [ 1.608839] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 1.615053] ohci-pci: OHCI PCI platform driver [ 1.619545] ohci-platform: OHCI generic platform driver [ 1.625545] usbcore: registered new interface driver cdc_wdm [ 1.631381] usbcore: registered new interface driver uas [ 1.636754] usbcore: registered new interface driver usb-storage [ 1.642844] usbcore: registered new interface driver usbserial_generic [ 1.649400] usbserial: USB Serial support registered for generic [ 1.655443] usbcore: registered new interface driver ftdi_sio [ 1.661218] usbserial: USB Serial support registered for FTDI USB Serial Device [ 1.668567] usbcore: registered new interface driver option [ 1.674168] usbserial: USB Serial support registered for GSM modem (1-port) [ 1.681174] usbcore: registered new interface driver usb_serial_simple [ 1.687731] usbserial: USB Serial support registered for carelink [ 1.693850] usbserial: USB Serial support registered for zio [ 1.699540] usbserial: USB Serial support registered for funsoft [ 1.705602] usbserial: USB Serial support registered for flashloader [ 1.711983] usbserial: USB Serial support registered for google [ 1.717929] usbserial: USB Serial support registered for libtransistor [ 1.724487] usbserial: USB Serial support registered for vivopay [ 1.730521] usbserial: USB Serial support registered for moto_modem [ 1.736816] usbserial: USB Serial support registered for motorola_tetra [ 1.743461] usbserial: USB Serial support registered for novatel_gps [ 1.749846] usbserial: USB Serial support registered for hp4x [ 1.755619] usbserial: USB Serial support registered for suunto [ 1.761567] usbserial: USB Serial support registered for siemens_mpi [ 1.767960] usbcore: registered new interface driver usb_ehset_test [ 1.776756] dummy_hcd dummy_hcd.0: USB Host+Gadget Emulator, driver 02 May 2005 [ 1.784100] dummy_hcd dummy_hcd.0: Dummy host controller [ 1.789428] dummy_hcd dummy_hcd.0: new USB bus registered, assigned bus number 1 [ 1.797009] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.10 [ 1.805286] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.812519] usb usb1: Product: Dummy host controller [ 1.817496] usb usb1: Manufacturer: Linux 5.10.35-00004-g699cd7e319f4-dirty dummy_hcd [ 1.825339] usb usb1: SerialNumber: dummy_hcd.0 [ 1.830337] hub 1-0:1.0: USB hub found [ 1.834128] hub 1-0:1.0: 1 port detected [ 1.839802] snvs_pwrkey 30370000.snvs:snvs-powerkey: snvs pwkey: trusty driver probe ok, use trusty mode. [ 1.849678] input: 30370000.snvs:snvs-powerkey as /devices/platform/soc@0/30000000.bus/30370000.snvs/30370000.snvs:snvs-powerkey/input/input0 [ 1.863064] usbcore: registered new interface driver xpad [ 1.868525] usbcore: registered new interface driver usb_acecad [ 1.874485] usbcore: registered new interface driver aiptek [ 1.880109] usbcore: registered new interface driver gtco [ 1.885548] usbcore: registered new interface driver hanwang [ 1.891248] usbcore: registered new interface driver kbtab [ 1.898149] snvs_rtc 30370000.snvs:snvs-rtc-lp: snvs rtc: trusty snvs driver probe ok, use trusty mode. [ 1.908209] snvs_rtc 30370000.snvs:snvs-rtc-lp: registered as rtc0 [ 1.914441] snvs_rtc 30370000.snvs:snvs-rtc-lp: setting system clock to 2022-01-04T10:24:20 UTC (1641291860) [ 1.924438] i2c /dev entries driver [ 1.928969] mx6s-csi 32e20000.csi1_bridge: initialising [ 1.934901] mxc_mipi-csi 32e30000.mipi_csi: supply mipi-phy not found, using dummy regulator [ 1.943656] mxc_mipi-csi 32e30000.mipi_csi: mipi csi v4l2 device registered [ 1.950637] CSI: Registered sensor subdevice: mxc_mipi-csi.0 [ 1.956359] mxc_mipi-csi 32e30000.mipi_csi: lanes: 2, hs_settle: 13, clk_settle: 2, wclk: 1, freq: 333000000 [ 1.966451] usbcore: registered new interface driver uvcvideo [ 1.972208] USB Video Class driver (1.1.1) [ 1.976984] __power_supply_register: Expected proper parent device for 'battery' [ 1.984792] __power_supply_register: Expected proper parent device for 'usb' [ 1.994156] trusty_ipc virtio0: vring0: va(id) (____ptrval____)(ff0000471f0703) qsz 32 notifyid 1 [ 2.003184] trusty_ipc virtio0: vring1: va(id) (____ptrval____)(ff0000471f2703) qsz 32 notifyid 2 [ 2.012379] trusty-log trusty:trusty-log: _Bool sm_check_and_lock_api_version(uint32_t):127: min api version set: 2 [ 2.022836] trusty-virtio trusty:trusty-virtio: initializing done [ 2.023024] trusty_ipc virtio0: is online [ 2.030649] device-mapper: uevent: version 1.0.3 [ 2.037891] device-mapper: ioctl: 4.44.0-ioctl (2021-02-01) initialised: dm-devel@redhat.com [ 2.046657] Bluetooth: HCI UART driver ver 2.3 [ 2.051123] Bluetooth: HCI UART protocol H4 registered [ 2.056273] Bluetooth: HCI UART protocol BCSP registered [ 2.061618] Bluetooth: HCI UART protocol LL registered [ 2.066767] Bluetooth: HCI UART protocol ATH3K registered [ 2.072196] Bluetooth: HCI UART protocol Three-wire (H5) registered [ 2.078677] Bluetooth: HCI UART protocol Broadcom registered [ 2.084369] Bluetooth: HCI UART protocol QCA registered [ 2.091269] sdhci: Secure Digital Host Controller Interface driver [ 2.097474] sdhci: Copyright(c) Pierre Ossman [ 2.102255] Synopsys Designware Multimedia Card Interface Driver [ 2.108966] sdhci-pltfm: SDHCI platform and OF driver helper [ 2.115796] mmc0: CQHCI version 5.10 [ 2.116114] mmc2: CQHCI version 5.10 [ 2.123008] ledtrig-cpu: registered to indicate activity on CPUs [ 2.129776] SMCCC: SOC_ID: ARCH_SOC_ID not implemented, skipping .... [ 2.136287] hid: raw HID events driver (C) Jiri Kosina [ 2.144736] usbcore: registered new interface driver usbhid [ 2.150331] usbhid: USB HID core driver [ 2.155093] mmc2: SDHCI controller on 30b60000.mmc [30b60000.mmc] using ADMA [ 2.157396] ashmem: initialized [ 2.171327] galcore: clk_get vg clock failed, disable vg! [ 2.177114] Galcore version 6.4.3.p2.336687 [ 2.250871] [drm] Initialized vivante 1.0.0 20170808 for 38000000.gpu on minor 0 [ 2.260471] hantrodec 0 : module inserted. Major = 505 [ 2.266238] hantrodec 1 : module inserted. Major = 505 [ 2.272623] hx280enc: module inserted. Major <504> [ 2.273351] mmc2: Command Queue Engine enabled [ 2.281929] mmc2: new HS400 Enhanced strobe MMC card at address 0001 [ 2.282592] usbcore: registered new interface driver snd-usb-audio [ 2.289650] mmcblk2: mmc2:0001 DG4032 29.1 GiB [ 2.299239] mmcblk2boot0: mmc2:0001 DG4032 partition 1 4.00 MiB [ 2.301795] fsl-sai 30010000.sai: Divyesh sai->verid.major : 3 sai->verid.minor: 1 [ 2.305335] mmcblk2boot1: mmc2:0001 DG4032 partition 2 4.00 MiB [ 2.316965] fsl-sai 30020000.sai: Divyesh sai->verid.major : 3 sai->verid.minor: 1 [ 2.319179] mmcblk2rpmb: mmc2:0001 DG4032 partition 3 4.00 MiB, chardev (509:0) [ 2.330376] fsl-sai 30030000.sai: Divyesh sai->verid.major : 3 sai->verid.minor: 1 [ 2.339523] Alternate GPT is invalid, using primary GPT. [ 2.343676] fsl-sai 30060000.sai: Divyesh sai->verid.major : 3 sai->verid.minor: 1 [ 2.346539] mmcblk2: p1 p2 p3 p4 p5 p6 p7 p8 p9 p10 p11 p12 p13 p14 [ 2.358208] imx-micfil sound-micfil: failed to find MICFIL platform device [ 2.367384] imx-micfil: probe of sound-micfil failed with error -22 [ 2.374599] NET: Registered protocol family 26 [ 2.379081] netem: version 1.3 [ 2.382148] u32 classifier [ 2.384868] input device check on [ 2.388539] Actions configured [ 2.392508] xt_time: kernel timezone is -0000 [ 2.397003] gre: GRE over IPv4 demultiplexor driver [ 2.401900] IPv4 over IPsec tunneling driver [ 2.406859] Initializing XFRM netlink socket [ 2.411175] IPsec XFRM device driver [ 2.415214] NET: Registered protocol family 10 [ 2.421453] Segment Routing with IPv6 [ 2.425231] mip6: Mobile IPv6 [ 2.429288] NET: Registered protocol family 17 [ 2.433777] NET: Registered protocol family 15 [ 2.439021] Bluetooth: RFCOMM TTY layer initialized [ 2.443927] Bluetooth: RFCOMM socket layer initialized [ 2.449108] Bluetooth: RFCOMM ver 1.11 [ 2.452899] Bluetooth: BNEP (Ethernet Emulation) ver 1.3 [ 2.458231] Bluetooth: BNEP filters: protocol multicast [ 2.463530] Bluetooth: BNEP socket layer initialized [ 2.468509] Bluetooth: HIDP (Human Interface Emulation) ver 1.2 [ 2.474465] Bluetooth: HIDP socket layer initialized [ 2.479471] l2tp_core: L2TP core driver, V2.0 [ 2.483845] l2tp_ppp: PPPoL2TP kernel driver, V2.0 [ 2.488648] 8021q: 802.1Q VLAN Support v1.8 [ 2.492862] lib80211: common routines for IEEE802.11 drivers [ 2.498539] lib80211_crypt: registered algorithm 'NULL' [ 2.498543] lib80211_crypt: registered algorithm 'WEP' [ 2.498547] lib80211_crypt: registered algorithm 'CCMP' [ 2.498551] lib80211_crypt: registered algorithm 'TKIP' [ 2.498677] 9pnet: Installing 9P2000 support [ 2.503007] tsn generic netlink module v1 init... [ 2.509299] registered taskstats version 1 [ 2.513426] Loading compiled-in X.509 certificates [ 2.518407] Key type ._fscrypt registered [ 2.522430] Key type .fscrypt registered [ 2.526362] Key type fscrypt-provisioning registered [ 2.532365] pstore: Using crash dump compression: deflate [ 2.562907] usb_phy_generic usbphynop1: supply vcc not found, using dummy regulator [ 2.570880] usb_phy_generic usbphynop2: supply vcc not found, using dummy regulator [ 2.638116] nxp-pca9450 0-0025: pca9450a probed. [ 2.642876] i2c i2c-0: IMX I2C adapter registered [ 2.649183] adv7511 1-003d: supply avdd not found, using dummy regulator [ 2.656054] adv7511 1-003d: supply dvdd not found, using dummy regulator [ 2.662841] adv7511 1-003d: supply pvdd not found, using dummy regulator [ 2.669612] adv7511 1-003d: supply a2vdd not found, using dummy regulator [ 2.676449] adv7511 1-003d: supply v3p3 not found, using dummy regulator [ 2.683241] adv7511 1-003d: supply v1p2 not found, using dummy regulator [ 2.738953] i2c i2c-1: IMX I2C adapter registered [ 2.745364] pca953x 2-0020: using no AI [ 2.755923] Divyesh -tlv320aic31xx Enter Func:aic31xx_i2c_probe [ 2.756037] Divyesh -tlv320aic31xx Enter Func:aic31xx_i2c_probe , micbias_value: 1 [ 2.756478] Divyesh -tlv320aic31xx Enter Func:aic31xx_configure_ocmv dvdd:1800000 ,avdd:3300000 [ 2.756483] Divyesh -tlv320aic31xx Enter Func:aic31xx_i2c_probe exited [ 2.756578] i2c i2c-2: IMX I2C adapter registered [ 2.763374] spi_imx 30830000.spi: registered master spi1 [ 2.764222] spi spi1.0: spi_imx_setup: mode 0, 8 bpw, 500000 hz [ 2.764230] spi spi1.0: setup mode 0, 8 bits/w, 500000 Hz max --> 0 [ 2.764410] spi_imx 30830000.spi: registered child spi1.0 [ 2.767645] mmc0: CQHCI version 5.10 [ 2.767958] mmc1: CQHCI version 5.10 [ 2.768427] pps pps0: new PPS source ptp0 [ 2.778962] sdhci-esdhc-imx 30b50000.mmc: Got CD GPIO [ 2.790485] libphy: fec_enet_mii_bus: probed [ 2.799341] fec 30be0000.ethernet eth0: registered PHC device 0 [ 2.815294] imx-drm 32c00000.bus:display-subsystem: bound imx-lcdif-crtc.0 (ops lcdif_crtc_ops) [ 2.816817] mmc1: SDHCI controller on 30b50000.mmc [30b50000.mmc] using ADMA [ 2.824195] imx_sec_dsim_drv 32e10000.mipi_dsi: version number is 0x1060200 [ 2.838632] random: fast init done [ 2.842740] imx-drm 32c00000.bus:display-subsystem: bound 32e10000.mipi_dsi (ops imx_sec_dsim_ops) [ 2.852369] [drm] Initialized imx-drm 1.0.0 20120507 for 32c00000.bus:display-subsystem on minor 1 [ 3.572858] Console: switching to colour frame buffer device 240x67 [ 3.611196] imx-drm 32c00000.bus:display-subsystem: [drm] fb0: imx-drmdrmfb frame buffer device [ 3.620380] imx-cpufreq-dt imx-cpufreq-dt: cpu speed grade 3 mkt segment 0 supported-hw 0x8 0x1 [ 3.630258] Hot alarm is canceled. GPU3D clock will return to 64/64 [ 3.639664] Divyesh -tlv320aic31xx Enter Func:aic31xx_codec_probe [ 3.639710] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 176 [ 3.639720] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 176 [ 3.639724] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 176 [ 3.639728] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 176 [ 3.639732] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 176 [ 3.639736] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 176 [ 3.639740] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 176 [ 3.639744] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 176 [ 3.639748] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 176 [ 3.639753] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 177 [ 3.639757] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 177 [ 3.639761] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 177 [ 3.639777] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 163 [ 3.639782] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 163 [ 3.639786] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 163 [ 3.639791] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 163 [ 3.639795] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 163 [ 3.639808] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 166 [ 3.639818] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 167 [ 3.639827] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 159, value: 16,mask: 24 [ 3.639836] Divyesh -tlv320aic31xx Exit Func:aic31xx_codec_probe [ 3.639850] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 63 [ 3.639854] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 63 [ 3.639858] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 63 [ 3.639862] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 63 [ 3.639866] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 63 [ 3.639870] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 63 [ 3.639877] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 164 [ 3.639884] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 165 [ 3.639917] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 4, value: 0,mask: 12 [ 3.639923] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 27, value: 0,mask: 204 [ 3.639927] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 28, value: 0,mask: 255 [ 3.639930] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 29, value: 0,mask: 8 [ 3.643544] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 63 [ 3.643560] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 63 [ 3.643587] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 159 [ 3.643595] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 159 [ 3.643606] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 29 [ 3.643683] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 81 [ 3.643701] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 175 [ 3.643745] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 160 [ 3.643752] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 160 [ 3.644506] Divyesh -tlv320aic31xx Enter Func:aic31xx_reset gpio_reset: 130406448 [ 3.984019] OF: graph: no port node found in /soc@0/bus@30800000/i2c@30a30000/tcpc@50/connector [ 3.992823] OF: graph: no port node found in /soc@0/bus@30800000/i2c@30a30000/tcpc@50/connector [ 4.018783] mmc0: CQHCI version 5.10 [ 4.022502] sdhci-esdhc-imx 30b40000.mmc: allocated mmc-pwrseq [ 4.036808] cfg80211: Loading compiled-in X.509 certificates for regulatory database [ 4.049383] cfg80211: Loaded X.509 cert 'sforshee: 00b28ddf47aef9cea7' [ 4.056062] platform regulatory.0: Direct firmware load for regulatory.db failed with error -2 [ 4.060382] mmc0: SDHCI controller on 30b40000.mmc [30b40000.mmc] using ADMA [ 4.064116] ALSA device list: [ 4.064121] #0: tlv320aic31xx-Codec [ 4.064695] platform regulatory.0: Falling back to sysfs fallback for: regulatory.db [ 4.086769] Freeing unused kernel memory: 1408K [ 4.108720] Run /init as init process [ 4.112398] with arguments: [ 4.112402] /init [ 4.112404] with environment: [ 4.112408] HOME=/ [ 4.112411] TERM=linux [ 4.139728] init: init first stage started! [ 4.141920] mmc0: new ultra high speed SDR104 SDIO card at address 0001 [ 4.144081] init: Unable to open /lib/modules, skipping module loading. [ 4.157574] init: Switching root to '/first_stage_ramdisk' [ 4.165521] init: Using Android DT directory /proc/device-tree/firmware/android/ [ 4.194802] init: [libfs_mgr]superblock s_max_mnt_count:65535,/dev/block/by-name/metadata [ 4.203211] init: [libfs_mgr]check_fs(): mount(/dev/block/by-name/metadata,/metadata,ext4)=-1: No such file or directory [ 4.214234] init: [libfs_mgr]Running /system/bin/e2fsck on /dev/block/mmcblk2p8 [ 4.222751] logwrapper: Cannot log to file /dev/fscklogs/log [ 4.224729] random: e2fsck: uninitialized urandom read (40 bytes read) [ 4.228531] logwrapper: [ 4.235334] random: e2fsck: uninitialized urandom read (4 bytes read) [ 4.244060] random: e2fsck: uninitialized urandom read (4 bytes read) [ 4.251710] e2fsck: e2fsck 1.45.4 (23-Sep-2019) [ 4.256367] e2fsck: Pass 1: Checking inodes, blocks, and sizes [ 4.262287] e2fsck: Pass 2: Checking directory structure [ 4.267635] e2fsck: Pass 3: Checking directory connectivity [ 4.273250] e2fsck: Pass 4: Checking reference counts [ 4.278318] e2fsck: Pass 5: Checking group summary information [ 4.284185] e2fsck: /dev/block/by-name/metadata: 40/4096 files (0.0% non-contiguous), 1203/4096 blocks [ 4.298405] EXT4-fs (mmcblk2p8): mounted filesystem with ordered data mode. Opts: discard [ 4.306810] ext4 filesystem being mounted at /metadata supports timestamps until 2038 (0x7fffffff) [ 4.316043] init: [libfs_mgr]__mount(source=/dev/block/by-name/metadata,target=/metadata,type=ext4)=0: Success [ 4.427239] EXT4-fs (dm-0): mounted filesystem without journal. Opts: errors=panic,barrier=1,inode_readahead_blks=8 [ 4.443810] EXT4-fs (dm-3): mounted filesystem without journal. Opts: errors=panic,barrier=1,inode_readahead_blks=8 [ 4.457908] EXT4-fs (dm-1): mounted filesystem without journal. Opts: errors=panic [ 4.468690] EXT4-fs (dm-2): mounted filesystem without journal. Opts: errors=panic,barrier=1,inode_readahead_blks=8 [ 4.590979] fsck.f2fs: executing /system/bin/fsck.f2fs failed: No such file or directory [ 4.599352] fsck.f2fs: fsck.f2fs terminated by exit(255)\x0a [ 4.660619] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #280!!! [ 4.718256] F2FS-fs (dm-4): recover fsync data on readonly fs [ 4.724281] F2FS-fs (dm-4): Mounted with checkpoint version = 4943b32e [ 4.738231] fsck.f2fs: executing /system/bin/fsck.f2fs failed: No such file or directory [ 4.796687] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #80!!! [ 4.796771] F2FS-fs (dm-4): Mounted with checkpoint version = 4943b32e [ 4.838138] printk: init: 1 output lines suppressed due to ratelimiting [ 4.844859] printk: init: 42 output lines suppressed due to ratelimiting [ 4.864586] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #80!!! [ 4.955779] init: Loading SELinux policy [ 4.986208] SELinux: Permission perfmon in class capability2 not defined in policy. [ 4.994075] SELinux: Permission bpf in class capability2 not defined in policy. [ 5.001507] SELinux: Permission checkpoint_restore in class capability2 not defined in policy. [ 5.010241] SELinux: Permission perfmon in class cap2_userns not defined in policy. [ 5.018031] SELinux: Permission bpf in class cap2_userns not defined in policy. [ 5.025441] SELinux: Permission checkpoint_restore in class cap2_userns not defined in policy. [ 5.034274] SELinux: Class anon_inode not defined in policy. [ 5.040023] SELinux: the above unknown classes and permissions will be denied [ 5.053329] SELinux: policy capability network_peer_controls=1 [ 5.059332] SELinux: policy capability open_perms=1 [ 5.064302] SELinux: policy capability extended_socket_class=1 [ 5.070256] SELinux: policy capability always_check_network=0 [ 5.076097] SELinux: policy capability cgroup_seclabel=0 [ 5.081542] SELinux: policy capability nnp_nosuid_transition=1 [ 5.087474] SELinux: policy capability genfs_seclabel_symlinks=0 [ 5.232698] selinux: SELinux: Loaded policy from /vendor/etc/selinux/precompiled_sepolicy [ 5.232716] audit: type=1403 audit(1641291863.816:2): auid=4294967295 ses=4294967295 lsm=selinux res=1 [ 5.240934] selinux: [ 5.258027] selinux: SELinux: Loaded file_contexts [ 5.262877] selinux: [ 5.295476] init: init second stage started! [ 5.327394] init: Using Android DT directory /proc/device-tree/firmware/android/ [ 5.341488] init: Overriding previous 'ro.' property 'pm.dexopt.boot':'verify' with new value 'quicken' [ 5.352911] init: Couldn't load property file '/factory/factory.prop': open() failed: No such file or directory: No such file or directory [ 5.366951] init: Setting product property ro.product.brand to 'Android' (from ro.product.product.brand) [ 5.376532] init: Setting product property ro.product.device to 'evk_8mm' (from ro.product.product.device) [ 5.386249] init: Setting product property ro.product.manufacturer to 'nxp' (from ro.product.product.manufacturer) [ 5.396648] init: Setting product property ro.product.model to 'EVK_8MM' (from ro.product.product.model) [ 5.406170] init: Setting product property ro.product.name to 'evk_8mm' (from ro.product.product.name) [ 5.415538] init: Setting property 'ro.build.fingerprint' to 'Android/evk_8mm/evk_8mm:11/RQ2A.210505.002/eng.kausha.20211207.163441:userdebug/dev-keys' [ 5.490654] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #280!!! [ 5.498766] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #280!!! [ 5.500740] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #80!!! [ 5.554363] cgroup: Unknown subsys name 'schedtune' [ 5.562554] audit: type=1400 audit(1641291864.144:3): avc: denied { perfmon } for pid=1 comm="init" capability=38 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability2 permissive=1 [ 5.572365] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #80!!! [ 5.587912] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #82!!! [ 5.595918] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #82!!! [ 5.648781] ueventd: ueventd started! [ 5.655440] selinux: SELinux: Loaded file_contexts [ 5.660354] selinux: [ 5.662947] ueventd: Parsing file /system/etc/ueventd.rc... [ 5.669960] ueventd: Parsing file /vendor/ueventd.rc... [ 5.674389] apexd: Bootstrap subcommand detected [ 5.680202] ueventd: Parsing file /odm/ueventd.rc... [ 5.685322] ueventd: Unable to read config file '/odm/ueventd.rc': open() failed: No such file or directory [ 5.695197] ueventd: Parsing file /ueventd.nxp.rc... [ 5.700278] ueventd: Unable to read config file '/ueventd.nxp.rc': open() failed: No such file or directory [ 5.840817] apexd: wait for '/dev/loop-control' took 129ms [ 5.848908] ueventd: firmware: loading 'regulatory.db' for '/devices/platform/regulatory.0/firmware/regulatory.db' [ 5.857933] imx-sdma 302c0000.dma-controller: firmware found. [ 5.859424] imx-sdma 30bd0000.dma-controller: firmware found. [ 5.859513] imx-sdma 302b0000.dma-controller: firmware found. [ 5.859647] imx-sdma 302b0000.dma-controller: loaded firmware 4.6 [ 5.893186] audit: type=1400 audit(1641291864.476:4): avc: denied { setattr } for pid=31 comm="kdevtmpfs" name="loop16" dev="devtmpfs" ino=206 scontext=u:r:kernel:s0 tcontext=u:object_r:device:s0 tclass=blk_file permissive=1 [ 6.151329] apexd: Pre-allocated 27 loopback devices [ 6.156552] apexd: Scanning /system/apex for preinstalled data [ 6.167901] apexd: Scanning /system_ext/apex for preinstalled data [ 6.174168] apexd: ... does not exist. Skipping [ 6.178753] apexd: Scanning /vendor/apex for preinstalled data [ 6.184646] apexd: ... does not exist. Skipping [ 6.189207] apexd: Scanning /system/apex looking for APEX packages. [ 6.195695] apexd: Found /system/apex/com.android.i18n.apex [ 6.214890] EXT4-fs (loop0): mounted filesystem without journal. Opts: (null) [ 6.232303] EXT4-fs (loop1): mounted filesystem without journal. Opts: (null) [ 6.249406] EXT4-fs (loop2): mounted filesystem without journal. Opts: (null) [ 6.266377] EXT4-fs (loop3): mounted filesystem without journal. Opts: (null) [ 6.283366] EXT4-fs (loop4): mounted filesystem without journal. Opts: (null) [ 6.301043] EXT4-fs (loop5): mounted filesystem without journal. Opts: (null) [ 6.316291] printk: apexd: 82 output lines suppressed due to ratelimiting [ 6.530856] mlan: loading out-of-tree module taints kernel. [ 6.555906] wlan: Loading MWLAN driver [ 6.560370] Registered swp emulation handler [ 6.610000] Console: switching to colour dummy device 80x25 [ 6.635254] watchdogd: watchdogd started (interval 10, margin 20)! [ 6.646455] logd.auditd: start [ 6.649605] logd.klogd: 6573273750 [ 6.656980] vendor=0x02DF device=0x9149 class=0 function=1 [ 6.662749] Attach moal handle ops, card interface type: 0x105 [ 6.669194] SD8987: init module param from usr cfg [ 6.674181] card_type: SD8987, config block: 0 [ 6.678738] cfg80211_wext=0xf [ 6.681813] sta_name=wlan [ 6.684460] uap_name=wlan [ 6.687093] wfd_name=p2p [ 6.689696] max_vir_bss=1 [ 6.692385] cal_data_cfg=none [ 6.695373] ps_mode = 2 [ 6.697876] auto_ds = 2 [ 6.700357] fw_name=sdiouart8987_combo_v0.bin [ 6.704811] SDIO: max_segs=128 max_seg_size=65535 [ 6.709567] rx_work=1 cpu_num=4 [ 6.712785] Attach mlan adapter operations.card_type is 0x105. [ 6.719212] wlan: Enable TX SG mode [ 6.722833] wlan: Enable RX SG mode [ 6.732539] Request firmware: sdiouart8987_combo_v0.bin [ 6.735266] zram0: detected capacity change from 0 to 629145600 [ 6.765840] mkswap: Swapspace size: 614396k, UUID=cbdc88b8-629c-4854-8e95-92a121f4e84e [ 6.792456] Adding 614396k swap on /dev/block/zram0. Priority:-2 extents:1 across:614396k SS [ 6.864667] wait_for_keymaster: Waiting for Keymaster device [ 6.912637] wait_for_keymaster: List of Keymaster HALs found: [ 6.916615] type=1400 audit(1641291865.488:5): avc: denied { search } for comm="android.hardwar" name="gsi" dev="mmcblk2p8" ino=20 scontext=u:r:hal_bootctl_default:s0 tcontext=u:object_r:gsi_metadata_file:s0 tclass=dir permissive=1 [ 6.918915] wait_for_keymaster: Keymaster HAL #1: SoftwareKeymasterDevice from Google SecurityLevel: SOFTWARE HAL: android.hardware.keymaster@4.1::IKeymasterDevice/default [ 7.139680] random: crng init done [ 7.140345] wait_for_keymaster: Computing HMAC with params { (seed: , nonce: 9574c0e4ab6f6c0e7f5d84d38314e44ec5f81517d33c5e0354a7dc1d224d21b) } [ 7.143096] random: 7 urandom warning(s) missed due to ratelimiting [ 7.143122] wait_for_keymaster: Computing HMAC for SoftwareKeymasterDevice from Google SecurityLevel: SOFTWARE HAL: android.hardware.keymaster@4.1::IKeymasterDevice/default [ 7.149955] wait_for_keymaster: Using SoftwareKeymasterDevice from Google for encryption. Security level: SOFTWARE, HAL: android.hardware.keymaster@4.1::IKeymasterDevice/default [ 7.165938] wait_for_keymaster: Keymaster device ready [ 7.200167] vdc: Waited 0ms for vold [ 7.202660] vdc: Command: checkpoint restoreCheckpoint /dev/block/by-name/userdata Failed: Status(-8, EX_SERVICE_SPECIFIC): '22: No magic' [ 7.240725] vdc: Waited 0ms for vold [ 7.242850] Wlan: FW download over, firmwarelen=528176 downloaded 528176 [ 7.261125] vdc: Waited 0ms for vold [ 7.270063] type=1400 audit(1641291865.852:6): avc: denied { setattr } for comm="kdevtmpfs" name="dm-5" dev="devtmpfs" ino=217 scontext=u:r:kernel:s0 tcontext=u:object_r:device:s0 tclass=blk_file permissive=1 [ 7.294410] EXT4-fs (dm-5): Using encoding defined by superblock: utf8-12.1.0 with flags 0x0 [ 7.306452] EXT4-fs (dm-5): mounted filesystem with ordered data mode. Opts: noauto_da_alloc,errors=panic [ 7.374910] vdc: Waited 0ms for vold [ 7.406136] fscrypt: AES-256-CTS-CBC using implementation "cts-cbc-aes-ce" [ 7.431775] fscrypt: AES-256-XTS using implementation "xts-aes-ce" [ 7.455915] apexd: Scanning /system/apex for preinstalled data [ 7.467692] apexd: Scanning /system_ext/apex for preinstalled data [ 7.474041] apexd: ... does not exist. Skipping [ 7.478674] apexd: Scanning /product/apex for preinstalled data [ 7.484768] apexd: ... does not exist. Skipping [ 7.489416] apexd: Scanning /vendor/apex for preinstalled data [ 7.495400] apexd: ... does not exist. Skipping [ 7.500039] apexd: Populating APEX database from mounts... [ 7.506378] apexd: 0 packages restored. [ 7.510849] apexd: Marking APEXd as starting [ 7.532192] EXT4-fs (loop6): mounted filesystem without journal. Opts: (null) [ 7.549908] EXT4-fs (loop7): mounted filesystem without journal. Opts: (null) [ 7.564353] EXT4-fs (loop8): mounted filesystem without journal. Opts: (null) [ 7.579188] EXT4-fs (loop9): mounted filesystem without journal. Opts: (null) [ 7.594842] EXT4-fs (loop10): mounted filesystem without journal. Opts: (null) [ 7.611252] EXT4-fs (loop11): mounted filesystem without journal. Opts: (null) [ 7.626743] EXT4-fs (loop12): mounted filesystem without journal. Opts: (null) [ 7.641369] EXT4-fs (loop13): mounted filesystem without journal. Opts: (null) [ 7.656576] EXT4-fs (loop14): mounted filesystem without journal. Opts: (null) [ 7.672431] EXT4-fs (loop15): mounted filesystem without journal. Opts: (null) [ 7.688945] EXT4-fs (loop16): mounted filesystem without journal. Opts: (null) [ 7.707270] EXT4-fs (loop17): mounted filesystem without journal. Opts: (null) [ 7.724738] EXT4-fs (loop18): mounted filesystem without journal. Opts: (null) [ 7.739678] EXT4-fs (loop19): mounted filesystem without journal. Opts: (null) [ 7.754053] EXT4-fs (loop20): mounted filesystem without journal. Opts: (null) [ 7.768618] EXT4-fs (loop21): mounted filesystem without journal. Opts: (null) [ 7.783819] EXT4-fs (loop22): mounted filesystem without journal. Opts: (null) [ 7.799159] EXT4-fs (loop23): mounted filesystem without journal. Opts: (null) [ 7.815278] EXT4-fs (loop24): mounted filesystem without journal. Opts: (null) [ 7.831226] EXT4-fs (loop25): mounted filesystem without journal. Opts: (null) [ 7.847989] EXT4-fs (loop26): mounted filesystem without journal. Opts: (null) [ 7.980964] vdc: Waited 0ms for vold [ 8.064832] apexd: Snapshot DE subcommand detected [ 8.070675] apexd: Marking APEXd as ready [ 8.150043] logd.daemon: reinit [ 8.202240] update_verifier: Started with arg 1: nonencrypted [ 8.211400] update_verifier: Booting slot 0: isSlotMarkedSuccessful=1 [ 8.218031] update_verifier: Leaving update_verifier. [ 8.224521] WLAN FW is active [ 8.227577] on_time is 8151255625 [ 8.261375] fw_cap_info=0x181c3f03, dev_cap_mask=0xffffffff [ 8.269695] max_p2p_conn = 8, max_sta_conn = 8 [ 8.305374] Mass Storage Function, version: 2009/09/11 [ 8.311414] LUN: removable file: (no medium) [ 8.312558] wlan: version = SD8987----16.92.10.p209-MM5X16247.p1-GPL-(FP92) [ 8.327764] using random self ethernet address [ 8.332706] using random host ethernet address [ 8.334400] wlan: Driver loaded successfully [ 8.342487] file system registered [ 8.631382] type=1400 audit(1641291867.212:7): avc: denied { execute } for comm="init" name="android.hardware.spi@1.0-service" dev="dm-2" ino=110 scontext=u:r:init:s0 tcontext=u:object_r:vendor_file:s0 tclass=file permissive=1 [ 8.763362] healthd: batteryCapacityLevelPath not found [ 8.805802] healthd: batteryChargeTimeToFullNowPath. not found [ 8.857579] healthd: batteryFullChargeDesignCapacityUahPath. not found [ 8.909392] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 9.516913] type=1400 audit(1641291868.096:8): avc: denied { read } for comm="gpsd_wrapper" name="u:object_r:system_prop:s0" dev="tmpfs" ino=196 scontext=u:r:gpsd:s0 tcontext=u:object_r:system_prop:s0 tclass=file permissive=1 [ 9.558560] type=1400 audit(1641291868.104:9): avc: denied { open } for comm="gpsd_wrapper" path="/dev/__properties__/u:object_r:system_prop:s0" dev="tmpfs" ino=196 scontext=u:r:gpsd:s0 tcontext=u:object_r:system_prop:s0 tclass=file permissive=1 [ 9.689755] type=1400 audit(1641291868.104:10): avc: denied { getattr } for comm="gpsd_wrapper" path="/dev/__properties__/u:object_r:system_prop:s0" dev="tmpfs" ino=196 scontext=u:r:gpsd:s0 tcontext=u:object_r:system_prop:s0 tclass=file permissive=1 [ 9.742644] type=1400 audit(1641291868.104:11): avc: denied { map } for comm="gpsd_wrapper" path="/dev/__properties__/u:object_r:system_prop:s0" dev="tmpfs" ino=196 scontext=u:r:gpsd:s0 tcontext=u:object_r:system_prop:s0 tclass=file permissive=1 [ 9.842630] alloc_contig_range: [8eb00, 8f300) PFNs busy [ 10.051952] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 65 [ 10.051970] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 66 [ 10.051985] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 65, value: 229,mask: 255 [ 10.057010] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 66, value: 0,mask: 255 [ 10.057069] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 65 [ 10.057075] Divyesh -< soc-read> Func:snd_soc_component_read,reg: 66 [ 10.057084] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 65, value: 229,mask: 255 [ 10.057088] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 66, value: 229,mask: 255 [ 10.057773] read descriptors [ 10.083389] read strings [ 10.805034] init: starting service 'bootanim'... [ 10.812788] android_work: sent uevent USB_STATE=CONNECTED [ 10.814342] libprocessgroup: Failed to open /dev/stune/top-app/tasks: No such file or directory: No such file or directory [ 10.815417] init: Control message: Processed ctl.start for 'bootanim' from pid: 404 (/system/bin/surfaceflinger) [ 10.818744] android_work: sent uevent USB_STATE=DISCONNECTED [ 10.829546] libprocessgroup: Failed to apply MaxPerformance task profile: No such file or directory [ 10.904732] android_work: sent uevent USB_STATE=CONNECTED [ 10.916812] android_work: sent uevent USB_STATE=CONFIGURED [ 13.811232] apexd: Can't open /system_ext/apex for reading : No such file or directory [ 13.819369] apexd: Can't open /product/apex for reading : No such file or directory [ 13.827215] apexd: Can't open /vendor/apex for reading : No such file or directory [ 14.882207] init: Control message: Processed ctl.start for 'idmap2d' from pid: 535 (system_server) [ 15.045148] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 15.457883] init: processing action (sys.sysctl.extra_free_kbytes=*) from (/system/etc/init/hw/init.rc:990) [ 16.406776] read descriptors [ 16.409789] read strings [ 16.412535] read descriptors [ 16.415442] read strings [ 16.634704] AidlLazyServiceRegistrar: Process has 1 (of 1 available) client(s) in use after notification android.apex.IApexService has clients: 1 [ 16.649249] AidlLazyServiceRegistrar: Process has 0 (of 1 available) client(s) in use after notification android.apex.IApexService has clients: 0 [ 16.663479] AidlLazyServiceRegistrar: Shutdown prevented by forcePersist override flag. [ 16.781373] Qualcomm Atheros AR8031/AR8033 30be0000.ethernet-1:00: attached PHY driver [Qualcomm Atheros AR8031/AR8033] (mii_bus:phy_addr=30be0000.ethernet-1:00, irq=POLL) [ 16.911443] enable link layer statistic successfully [ 17.011369] init: starting service 'wpa_supplicant'... [ 17.017841] init: Created socket '/dev/socket/wpa_wlan0', mode 660, user 1010, group 1010 [ 17.032121] init: Control message: Processed ctl.interface_start for 'android.hardware.wifi.supplicant@1.0::ISupplicant/default' from pid: 232 (/system/bin/hwservicemanager) [ 17.137713] capability: warning: `wpa_supplicant' uses 32-bit capabilities (legacy support in use) [ 22.218344] init: Service 'bootanim' (pid 528) exited with status 0 oneshot service took 11.406000 seconds in background [ 22.229557] init: Sending signal 9 to service 'bootanim' (pid 528) process group... [ 22.241561] libprocessgroup: Successfully killed process cgroup uid 1003 pid 528 in 0ms [ 22.406584] wlan: wlan0 START SCAN [ 22.414959] init: processing action (sys.boot_completed=1) from (/system/etc/init/hw/init.rc:981) [ 22.427621] init: starting service 'exec 15 (/bin/rm -rf /data/per_boot)'... [ 22.437995] init: SVC_EXEC service 'exec 15 (/bin/rm -rf /data/per_boot)' pid 1049 (uid 1000 gid 1000+0 context default) started; waiting... [ 22.482859] selinux: SELinux: Skipping restorecon on directory(/data/system_ce/0) [ 22.488907] init: Service 'exec 15 (/bin/rm -rf /data/per_boot)' (pid 1049) exited with status 0 waiting took 0.051000 seconds [ 22.494816] selinux: [ 22.502879] init: Sending signal 9 to service 'exec 15 (/bin/rm -rf /data/per_boot)' (pid 1049) process group... [ 23.386571] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 27, value: 0,mask: 48 [ 23.386587] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 4, value: 3,mask: 3 [ 23.387817] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 29, value: 0,mask: 3 [ 23.387833] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 5, value: 17,mask: 127 [ 23.387837] Divyesh -< soc-write> Func:snd_soc_component_write,reg: 6, value: 8 [ 23.389030] Divyesh -< soc-write> Func:snd_soc_component_write,reg: 7, value: 7 [ 23.390185] Divyesh -< soc-write> Func:snd_soc_component_write,reg: 8, value: 128 [ 23.391318] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 11, value: 8,mask: 127 [ 23.392499] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 12, value: 2,mask: 127 [ 23.393758] Divyesh -< soc-write> Func:snd_soc_component_write,reg: 13, value: 0 [ 23.394950] Divyesh -< soc-write> Func:snd_soc_component_write,reg: 14, value: 128 [ 23.396214] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 18, value: 8,mask: 127 [ 23.397384] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 19, value: 2,mask: 127 [ 23.398562] Divyesh -< soc-write> Func:snd_soc_component_write,reg: 20, value: 128 [ 23.399712] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 30, value: 8,mask: 127 [ 23.402034] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 64, value: 0,mask: 12 [ 23.461998] apexd: destroyCeSnapshotsNotSpecified() received by ApexService. [ 24.837823] wlan: SCAN COMPLETED: scanned AP count=27 [ 25.262739] wlan: Connected to bssid 10:XX:XX:XX:b0:12 successfully [ 26.004446] wlan0: [ 26.004460] wlan: Send EAPOL pkt to 10:XX:XX:XX:b0:12 [ 26.015724] wlan0: [ 26.015738] wlan: Send EAPOL pkt to 10:XX:XX:XX:b0:12 [ 26.027978] woal_cfg80211_set_rekey_data return: gtk_rekey_offload is DISABLE [ 26.634720] AidlLazyServiceRegistrar: Process has 1 (of 1 available) client(s) in use after notification android.apex.IApexService has clients: 1 [ 26.677445] AidlLazyServiceRegistrar: Process has 0 (of 1 available) client(s) in use after notification android.apex.IApexService has clients: 0 [ 26.696303] AidlLazyServiceRegistrar: Shutdown prevented by forcePersist override flag. [ 26.983636] android_work: sent uevent USB_STATE=DISCONNECTED [ 27.085100] read descriptors [ 27.103714] read strings [ 27.825102] android_work: sent uevent USB_STATE=CONNECTED [ 27.836721] android_work: sent uevent USB_STATE=DISCONNECTED [ 27.916579] android_work: sent uevent USB_STATE=CONNECTED [ 27.932566] android_work: sent uevent USB_STATE=CONFIGURED [ 28.299245] Divyesh -< soc-update> Func:snd_soc_component_update_bits,reg: 64, value: 12,mask: 12 [ 35.885047] VSD_3V3: disabling [ 37.873368] AidlLazyServiceRegistrar: Trying to shut down the service. No clients in use for any service in process. [ 37.884822] AidlLazyServiceRegistrar: Unregistered all clients and exiting [ 37.895290] printk: Binder:282_3: 221 output lines suppressed due to ratelimiting [ 37.903430] init: Service 'apexd' (pid 282) exited with status 0 oneshot service took 30.476000 seconds in background [ 37.914124] init: Sending signal 9 to service 'apexd' (pid 282) process group... [ 37.921982] libprocessgroup: Successfully killed process cgroup uid 0 pid 282 in 0ms [ 42.411646] wlan: wlan0 START SCAN [ 45.437718] wlan: SCAN COMPLETED: scanned AP count=19 [ 62.431777] wlan: wlan0 START SCAN [ 65.471402] wlan: SCAN COMPLETED: scanned AP count=25 [ 68.910543] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 90.600442] nf_conntrack: default automatic helper assignment has been turned off for security reasons and CT-based firewall rule not found. Use the iptables CT target to attach helpers instead. [ 102.435405] wlan: wlan0 START SCAN [ 105.449346] wlan: SCAN COMPLETED: scanned AP count=23 [ 128.910401] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au [ 182.439389] wlan: wlan0 START SCAN [ 185.482039] wlan: SCAN COMPLETED: scanned AP count=29 [ 188.909668] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=au