[ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034] [ 0.000000] Linux version 5.10.35-00017-gd4b198d7d096-dirty (kiran@ASKEY) (Android (7141649, based on r412851) clang version 12.0.3 (https://android.googlesource.com/toolchain/llvm-project 756ad17abf0622fecdd08ec40f71c5f25829a0bc), LLD 12.0.3 (/buildbot/src/android/llvm-toolchain/out/llvm-project/lld 756ad17abf0622fecdd08ec40f71c5f25829a0bc)) #7 SMP PREEMPT Tue May 31 09:22:20 IST 2022 [ 0.000000] Machine model: FSL i.MX8MM DDR4 EVK with CYW43455 WIFI/BT board [ 0.000000] Stack Depot is disabled [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 800 MiB at 0x0000000086000000 [ 0.000000] NUMA: No NUMA configuration found [ 0.000000] NUMA: Faking a node at [mem 0x0000000040000000-0x000000013fffffff] [ 0.000000] NUMA: NODE_DATA [mem 0x13f7bf680-0x13f7c1fff] [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000040000000-0x00000000ffffffff] [ 0.000000] DMA32 empty [ 0.000000] Normal [mem 0x0000000100000000-0x000000013fffffff] [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000040000000-0x000000013fffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000040000000-0x000000013fffffff] [ 0.000000] On node 0 totalpages: 1048576 [ 0.000000] DMA zone: 12288 pages used for memmap [ 0.000000] DMA zone: 0 pages reserved [ 0.000000] DMA zone: 786432 pages, LIFO batch:63 [ 0.000000] Normal zone: 4096 pages used for memmap [ 0.000000] Normal zone: 262144 pages, LIFO batch:63 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: PSCIv1.1 detected in firmware. [ 0.000000] psci: Using standard PSCI v0.2 function IDs [ 0.000000] psci: MIGRATE_INFO_TYPE not supported. [ 0.000000] psci: SMC Calling Convention v1.2 [ 0.000000] percpu: Embedded 33 pages/cpu s95768 r8192 d31208 u135168 [ 0.000000] pcpu-alloc: s95768 r8192 d31208 u135168 alloc=33*4096 [ 0.000000] pcpu-alloc: [0] 0 [0] 1 [0] 2 [0] 3 [ 0.000000] Detected VIPT I-cache on CPU0 [ 0.000000] CPU features: detected: ARM erratum 845719 [ 0.000000] CPU features: detected: GIC system register CPU interface [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 1032192 [ 0.000000] Policy zone: Normal [ 0.000000] Kernel command line: stack_depot_disable=on kasan.stacktrace=off nit=/init androidboot.hardware=nxp cma=800M@0x400M-0xb80M androidboot.primary_display=imx-drm firmware_class.path=/vendor/firmware loop.max_part=7 androidboot.vendor.sysrq=1 transparent_hugepage=never androidboot.wificountrycode=CN moal.mod_para=wifi_mod_para_sd8987.conf androidboot.lcd_density=240 androidboot.selinux=permissive androidboot.serialno=111c59aac2a3784a androidboot.btmacaddr=11:1c:59:aa:c2:a3 androidboot.soc_type=imx8mm androidboot.boot_device_root=mmcblk2 androidboot.boottime=1BLL:0,1BLE:7962,KL:0,KD:0,AVB:3120,ODT:0,SW:0 androidboot.bootreason=cold,powerkey androidboot.verifiedbootstate=orange androidboot.flash.locked=0 androidboot.slot_suffix=_a androidboot.force_normal_boot=1 androidboot.dtbo_idx=0 androidboot.keystore=software [ 0.000000] Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes, linear) [ 0.000000] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] software IO TLB: mapped [mem 0x00000000fbfff000-0x00000000fffff000] (64MB) [ 0.000000] Memory: 3177592K/4194304K available (22144K kernel code, 2598K rwdata, 12188K rodata, 1408K init, 957K bss, 197512K reserved, 819200K cma-reserved) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: \x09RCU event tracing is enabled. [ 0.000000] rcu: \x09RCU restricting CPUs from NR_CPUS=256 to nr_cpu_ids=4. [ 0.000000] \x09Trampoline variant of Tasks RCU enabled. [ 0.000000] \x09Tracing variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4 [ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0 [ 0.000000] GICv3: GIC: Using split EOI/Deactivate mode [ 0.000000] GICv3: 128 SPIs implemented [ 0.000000] GICv3: 0 Extended SPIs implemented [ 0.000000] GICv3: Distributor has no Range Selector support [ 0.000000] GICv3: 16 PPIs implemented [ 0.000000] GICv3: CPU0: found redistributor 0 region 0:0x0000000038880000 [ 0.000000] ITS: No ITS available, not enabling LPIs [ 0.000000] kfence: initialized - using 2097152 bytes for 255 objects at 0x(____ptrval____)-0x(____ptrval____) [ 0.000000] random: get_random_bytes called from start_kernel+0x1f0/0x468 with crng_init=0 [ 0.000000] arch_timer: cp15 timer(s) running at 8.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x1d854df40, max_idle_ns: 440795202120 ns [ 0.000004] sched_clock: 56 bits at 8MHz, resolution 125ns, wraps every 2199023255500ns [ 0.000360] Console: colour dummy device 80x25 [ 0.000893] printk: console [tty0] enabled [ 0.000968] Calibrating delay loop (skipped), value calculated using timer frequency.. 16.00 BogoMIPS (lpj=32000) [ 0.000993] pid_max: default: 32768 minimum: 301 [ 0.001078] LSM: Security Framework initializing [ 0.001113] SELinux: Initializing. [ 0.001195] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.001221] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 0.002982] rcu: Hierarchical SRCU implementation. [ 0.004207] EFI services will not be available. [ 0.004452] smp: Bringing up secondary CPUs ... [ 0.004989] Detected VIPT I-cache on CPU1 [ 0.005018] GICv3: CPU1: found redistributor 1 region 0:0x00000000388a0000 [ 0.005062] CPU1: Booted secondary processor 0x0000000001 [0x410fd034] [ 0.005605] Detected VIPT I-cache on CPU2 [ 0.005622] GICv3: CPU2: found redistributor 2 region 0:0x00000000388c0000 [ 0.005649] CPU2: Booted secondary processor 0x0000000002 [0x410fd034] [ 0.006185] Detected VIPT I-cache on CPU3 [ 0.006204] GICv3: CPU3: found redistributor 3 region 0:0x00000000388e0000 [ 0.006229] CPU3: Booted secondary processor 0x0000000003 [0x410fd034] [ 0.006305] smp: Brought up 1 node, 4 CPUs [ 0.006390] SMP: Total of 4 processors activated. [ 0.006402] CPU features: detected: 32-bit EL0 Support [ 0.006415] CPU features: detected: CRC32 instructions [ 0.006428] CPU features: detected: 32-bit EL1 Support [ 0.006490] CPU features: emulated: Privileged Access Never (PAN) using TTBR0_EL1 switching [ 0.022301] CPU: All CPU(s) started at EL2 [ 0.022339] alternatives: patching kernel code [ 0.024864] devtmpfs: initialized [ 0.033620] Registered cp15_barrier emulation handler [ 0.033649] Registered setend emulation handler [ 0.033665] KASLR disabled due to lack of seed [ 0.033842] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 7645041785100000 ns [ 0.033869] futex hash table entries: 1024 (order: 4, 65536 bytes, linear) [ 0.067509] pinctrl core: initialized pinctrl subsystem [ 0.068106] DMI not present or invalid. [ 0.068540] NET: Registered protocol family 16 [ 0.077181] DMA: preallocated 512 KiB GFP_KERNEL pool for atomic allocations [ 0.078259] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations [ 0.079436] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations [ 0.079565] audit: initializing netlink subsys (disabled) [ 0.079832] audit: type=2000 audit(0.076:1): state=initialized audit_enabled=0 res=1 [ 0.080490] thermal_sys: Registered thermal governor 'step_wise' [ 0.080496] thermal_sys: Registered thermal governor 'power_allocator' [ 0.080713] cpuidle: using governor menu [ 0.081291] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers. [ 0.081396] ASID allocator initialised with 65536 entries [ 0.082390] Serial: AMBA PL011 UART driver [ 0.082460] imx mu driver is registered. [ 0.082492] imx rpmsg driver is registered. [ 0.083148] printk: console [ramoops-1] enabled [ 0.083161] pstore: Registered ramoops as persistent store backend [ 0.083176] ramoops: using 0x100000@0xbdf00000, ecc: 0 [ 0.093668] imx8mm-pinctrl 30330000.pinctrl: initialized IMX pinctrl driver [ 0.109867] gpio-reset gpio-reset: reset-gpios property missing, or not a single gpio [ 0.109912] gpio-reset: probe of gpio-reset failed with error -22 [ 0.128929] HugeTLB registered 1.00 GiB page size, pre-allocated 0 pages [ 0.128959] HugeTLB registered 32.0 MiB page size, pre-allocated 0 pages [ 0.128974] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages [ 0.128990] HugeTLB registered 64.0 KiB page size, pre-allocated 0 pages [ 0.130252] cryptd: max_cpu_qlen set to 1000 [ 0.134102] ACPI: Interpreter disabled. [ 0.135290] iommu: Default domain type: Translated [ 0.135481] vgaarb: loaded [ 0.136049] SCSI subsystem initialized [ 0.136213] libata version 3.00 loaded. [ 0.136423] usbcore: registered new interface driver usbfs [ 0.136473] usbcore: registered new interface driver hub [ 0.136510] usbcore: registered new device driver usb [ 0.137406] mc: Linux media interface: v0.10 [ 0.137447] videodev: Linux video capture interface: v2.00 [ 0.137529] pps_core: LinuxPPS API ver. 1 registered [ 0.137542] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.137571] PTP clock support registered [ 0.137854] EDAC MC: Ver: 3.0.0 [ 0.138954] FPGA manager framework [ 0.139052] Advanced Linux Sound Architecture Driver Initialized. [ 0.139649] Bluetooth: Core ver 2.22 [ 0.139686] NET: Registered protocol family 31 [ 0.139700] Bluetooth: HCI device and connection manager initialized [ 0.139719] Bluetooth: HCI socket layer initialized [ 0.139735] Bluetooth: L2CAP socket layer initialized [ 0.139759] Bluetooth: SCO socket layer initialized [ 0.139792] nfc: nfc_init: NFC Core ver 0.1 [ 0.139838] NET: Registered protocol family 39 [ 0.140954] clocksource: Switched to clocksource arch_sys_counter [ 0.231653] VFS: Disk quotas dquot_6.6.0 [ 0.231726] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes) [ 0.231923] pnp: PnP ACPI: disabled [ 0.238843] NET: Registered protocol family 2 [ 0.239360] tcp_listen_portaddr_hash hash table entries: 2048 (order: 3, 32768 bytes, linear) [ 0.239431] TCP established hash table entries: 32768 (order: 6, 262144 bytes, linear) [ 0.239706] TCP bind hash table entries: 32768 (order: 7, 524288 bytes, linear) [ 0.240216] TCP: Hash tables configured (established 32768 bind 32768) [ 0.240340] UDP hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 0.240439] UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes, linear) [ 0.240631] NET: Registered protocol family 1 [ 0.241231] PCI: CLS 0 bytes, default 64 [ 0.241435] Trying to unpack rootfs image as initramfs... [ 0.584003] Freeing initrd memory: 8308K [ 0.585061] hw perfevents: enabled with armv8_pmuv3 PMU driver, 7 counters available [ 0.585709] kvm [1]: IPA Size Limit: 40 bits [ 0.588179] kvm [1]: GICv3: no GICV resource entry [ 0.588193] kvm [1]: disabling GICv2 emulation [ 0.588217] kvm [1]: GIC system register CPU interface enabled [ 0.588316] kvm [1]: vgic interrupt IRQ9 [ 0.588461] kvm [1]: Hyp mode initialized successfully [ 0.588986] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #80!!! [ 0.592291] Initialise system trusted keyrings [ 0.592466] workingset: timestamp_bits=42 max_order=20 bucket_order=0 [ 0.598836] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.598986] jffs2: version 2.2. (NAND) \xc2\xa9 2001-2006 Red Hat, Inc. [ 0.599415] fuse: init (API version 7.32) [ 0.599746] 9p: Installing v9fs 9p2000 file system support [ 0.633820] Key type asymmetric registered [ 0.633844] Asymmetric key parser 'x509' registered [ 0.633892] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 239) [ 0.633909] io scheduler mq-deadline registered [ 0.633922] io scheduler kyber registered [ 0.650071] imx-sdma 302c0000.dma-controller: Direct firmware load for imx/sdma/sdma-imx7d.bin failed with error -2 [ 0.650110] imx-sdma 302c0000.dma-controller: Falling back to sysfs fallback for: imx/sdma/sdma-imx7d.bin [ 0.653022] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #80!!! [ 0.658489] mxs-dma 33000000.dma-controller: initialized [ 0.660069] SoC: i.MX8MM revision 1.0 [ 0.660528] Bus freq driver module loaded [ 0.663821] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.666285] 30860000.serial: ttymxc0 at MMIO 0x30860000 (irq = 43, base_baud = 5000000) is a IMX [ 0.666926] 30890000.serial: ttymxc1 at MMIO 0x30890000 (irq = 44, base_baud = 5000000) is a IMX [ 0.667435] 30a60000.serial: ttymxc3 at MMIO 0x30a60000 (irq = 50, base_baud = 1500000) is a IMX [ 0.667467] imx-uart 30a60000.serial: Console IMX rounded baud rate from 114286 to 114300 [ 1.811592] printk: console [ttymxc3] enabled [ 1.817792] imx-lcdif 32e00000.lcdif: lcdif: failed to find trusty node. Use normal mode. [ 1.831002] imx-drm 32c00000.bus:display-subsystem: bound imx-lcdif-crtc.0 (ops lcdif_crtc_ops) [ 1.839996] [drm] Initialized imx-drm 1.0.0 20120507 for 32c00000.bus:display-subsystem on minor 0 [ 1.859796] brd: module loaded [ 1.876030] loop: module loaded [ 1.879648] zram: Added device: zram0 [ 1.884124] pn54x_dev_init [ 1.887315] megasas: 07.714.04.00-rc1 [ 1.892682] imx ahci driver is registered. [ 1.900535] libphy: Fixed MDIO Bus: probed [ 1.906090] tun: Universal TUN/TAP device driver, 1.6 [ 1.911977] thunder_xcv, ver 1.0 [ 1.915269] thunder_bgx, ver 1.0 [ 1.918583] nicpf, ver 1.0 [ 1.923288] hclge is initializing [ 1.926640] hns3: Hisilicon Ethernet Network Driver for Hip08 Family - version [ 1.933878] hns3: Copyright (c) 2017 Huawei Corporation. [ 1.939252] e1000: Intel(R) PRO/1000 Network Driver [ 1.944144] e1000: Copyright (c) 1999-2006 Intel Corporation. [ 1.949940] e1000e: Intel(R) PRO/1000 Network Driver [ 1.954918] e1000e: Copyright(c) 1999 - 2015 Intel Corporation. [ 1.960888] igb: Intel(R) Gigabit Ethernet Network Driver [ 1.966299] igb: Copyright (c) 2007-2014 Intel Corporation. [ 1.971913] igbvf: Intel(R) Gigabit Virtual Function Network Driver [ 1.978195] igbvf: Copyright (c) 2009 - 2012 Intel Corporation. [ 1.984311] sky2: driver version 1.30 [ 1.988429] PPP generic driver version 2.4.2 [ 1.992857] PPP BSD Compression module registered [ 1.997581] PPP Deflate Compression module registered [ 2.002666] PPP MPPE Compression module registered [ 2.007472] NET: Registered protocol family 24 [ 2.011931] PPTP driver version 0.8.5 [ 2.015869] usbcore: registered new interface driver r8152 [ 2.021427] usbcore: registered new interface driver asix [ 2.026884] usbcore: registered new interface driver ax88179_178a [ 2.033029] usbcore: registered new interface driver cdc_ether [ 2.038907] usbcore: registered new interface driver net1080 [ 2.044609] usbcore: registered new interface driver rndis_host [ 2.050576] usbcore: registered new interface driver cdc_subset [ 2.056543] usbcore: registered new interface driver zaurus [ 2.062172] usbcore: registered new interface driver cdc_ncm [ 2.067875] usbcore: registered new interface driver qmi_wwan [ 2.073915] VFIO - User Level meta-driver version: 0.3 [ 2.081256] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 2.087809] ehci-pci: EHCI PCI platform driver [ 2.092306] ehci-platform: EHCI generic platform driver [ 2.097739] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 2.103953] ohci-pci: OHCI PCI platform driver [ 2.108447] ohci-platform: OHCI generic platform driver [ 2.114337] usbcore: registered new interface driver cdc_wdm [ 2.120210] usbcore: registered new interface driver uas [ 2.125610] usbcore: registered new interface driver usb-storage [ 2.131709] usbcore: registered new interface driver usbserial_generic [ 2.138270] usbserial: USB Serial support registered for generic [ 2.144319] usbcore: registered new interface driver ftdi_sio [ 2.150102] usbserial: USB Serial support registered for FTDI USB Serial Device [ 2.157464] usbcore: registered new interface driver option [ 2.163068] usbserial: USB Serial support registered for GSM modem (1-port) [ 2.170074] usbcore: registered new interface driver usb_serial_simple [ 2.176632] usbserial: USB Serial support registered for carelink [ 2.182755] usbserial: USB Serial support registered for zio [ 2.188444] usbserial: USB Serial support registered for funsoft [ 2.194483] usbserial: USB Serial support registered for flashloader [ 2.200867] usbserial: USB Serial support registered for google [ 2.206818] usbserial: USB Serial support registered for libtransistor [ 2.213380] usbserial: USB Serial support registered for vivopay [ 2.219417] usbserial: USB Serial support registered for moto_modem [ 2.225715] usbserial: USB Serial support registered for motorola_tetra [ 2.232388] usbserial: USB Serial support registered for novatel_gps [ 2.238776] usbserial: USB Serial support registered for hp4x [ 2.244553] usbserial: USB Serial support registered for suunto [ 2.250504] usbserial: USB Serial support registered for siemens_mpi [ 2.256903] usbcore: registered new interface driver usb_ehset_test [ 2.265742] dummy_hcd dummy_hcd.0: USB Host+Gadget Emulator, driver 02 May 2005 [ 2.273101] dummy_hcd dummy_hcd.0: Dummy host controller [ 2.278435] dummy_hcd dummy_hcd.0: new USB bus registered, assigned bus number 1 [ 2.286026] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.10 [ 2.294313] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 2.301555] usb usb1: Product: Dummy host controller [ 2.306534] usb usb1: Manufacturer: Linux 5.10.35-00017-gd4b198d7d096-dirty dummy_hcd [ 2.314382] usb usb1: SerialNumber: dummy_hcd.0 [ 2.319357] hub 1-0:1.0: USB hub found [ 2.323150] hub 1-0:1.0: 1 port detected [ 2.328589] snvs_pwrkey 30370000.snvs:snvs-powerkey: snvs pwkey: failed to find trusty node. Use normal mode. [ 2.338836] input: 30370000.snvs:snvs-powerkey as /devices/platform/soc@0/30000000.bus/30370000.snvs/30370000.snvs:snvs-powerkey/input/input0 [ 2.352192] usbcore: registered new interface driver xpad [ 2.357658] usbcore: registered new interface driver usb_acecad [ 2.363628] usbcore: registered new interface driver aiptek [ 2.369246] usbcore: registered new interface driver gtco [ 2.374688] usbcore: registered new interface driver hanwang [ 2.380392] usbcore: registered new interface driver kbtab [ 2.385916] Gt9xx driver installing.. [ 2.390855] snvs_rtc 30370000.snvs:snvs-rtc-lp: snvs rtc: failed to find trusty node. Use normal mode. [ 2.400761] snvs_rtc 30370000.snvs:snvs-rtc-lp: registered as rtc0 [ 2.406990] snvs_rtc 30370000.snvs:snvs-rtc-lp: setting system clock to 2022-05-02T20:48:48 UTC (1651524528) [ 2.417007] i2c /dev entries driver [ 2.421635] usbcore: registered new interface driver uvcvideo [ 2.427400] USB Video Class driver (1.1.1) [ 2.432023] __power_supply_register: Expected proper parent device for 'battery' [ 2.439820] __power_supply_register: Expected proper parent device for 'usb' [ 2.449627] device-mapper: uevent: version 1.0.3 [ 2.454534] device-mapper: ioctl: 4.44.0-ioctl (2021-02-01) initialised: dm-devel@redhat.com [ 2.463271] Bluetooth: HCI UART driver ver 2.3 [ 2.467742] Bluetooth: HCI UART protocol H4 registered [ 2.472895] Bluetooth: HCI UART protocol BCSP registered [ 2.478244] Bluetooth: HCI UART protocol LL registered [ 2.483399] Bluetooth: HCI UART protocol ATH3K registered [ 2.488833] Bluetooth: HCI UART protocol Three-wire (H5) registered [ 2.495298] Bluetooth: HCI UART protocol Broadcom registered [ 2.500994] Bluetooth: HCI UART protocol QCA registered [ 2.507814] sdhci: Secure Digital Host Controller Interface driver [ 2.514025] sdhci: Copyright(c) Pierre Ossman [ 2.518758] Synopsys Designware Multimedia Card Interface Driver [ 2.525410] sdhci-pltfm: SDHCI platform and OF driver helper [ 2.532193] mmc0: CQHCI version 5.10 [ 2.532518] mmc2: CQHCI version 5.10 [ 2.539744] ledtrig-cpu: registered to indicate activity on CPUs [ 2.546489] SMCCC: SOC_ID: ARCH_SOC_ID not implemented, skipping .... [ 2.553031] hid: raw HID events driver (C) Jiri Kosina [ 2.561322] usbcore: registered new interface driver usbhid [ 2.566918] usbhid: USB HID core driver [ 2.571013] mmc2: SDHCI controller on 30b60000.mmc [30b60000.mmc] using ADMA [ 2.573845] ashmem: initialized [ 2.586747] galcore: clk_get vg clock failed, disable vg! [ 2.592528] Galcore version 6.4.3.p2.336687 [ 2.669796] [drm] Initialized vivante 1.0.0 20170808 for 38000000.gpu on minor 1 [ 2.679280] hantrodec 0 : module inserted. Major = 505 [ 2.685181] hantrodec 1 : module inserted. Major = 505 [ 2.685202] mmc2: Command Queue Engine enabled [ 2.691322] hx280enc: module inserted. Major <504> [ 2.694827] mmc2: new HS400 MMC card at address 0001 [ 2.704436] usbcore: registered new interface driver snd-usb-audio [ 2.705749] mmcblk2: mmc2:0001 S0J35A 7.28 GiB [ 2.715549] mmcblk2boot0: mmc2:0001 S0J35A partition 1 31.5 MiB [ 2.721653] mmcblk2boot1: mmc2:0001 S0J35A partition 2 31.5 MiB [ 2.728060] mmcblk2rpmb: mmc2:0001 S0J35A partition 3 4.00 MiB, chardev (509:0) [ 2.732459] NET: Registered protocol family 26 [ 2.739886] netem: version 1.3 [ 2.740302] Alternate GPT is invalid, using primary GPT. [ 2.742960] u32 classifier [ 2.742962] input device check on [ 2.742964] Actions configured [ 2.743531] xt_time: kernel timezone is -0000 [ 2.748339] mmcblk2: p1 p2 p3 p4 p5 p6 p7 p8 p9 p10 p11 p12 p13 p14 [ 2.751135] gre: GRE over IPv4 demultiplexor driver [ 2.769226] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #80!!! [ 2.773744] IPv4 over IPsec tunneling driver [ 2.786813] Initializing XFRM netlink socket [ 2.791207] IPsec XFRM device driver [ 2.795259] NET: Registered protocol family 10 [ 2.800928] Segment Routing with IPv6 [ 2.804703] mip6: Mobile IPv6 [ 2.808719] NET: Registered protocol family 17 [ 2.813250] NET: Registered protocol family 15 [ 2.818508] Bluetooth: RFCOMM TTY layer initialized [ 2.823420] Bluetooth: RFCOMM socket layer initialized [ 2.828608] Bluetooth: RFCOMM ver 1.11 [ 2.832380] Bluetooth: BNEP (Ethernet Emulation) ver 1.3 [ 2.837728] Bluetooth: BNEP filters: protocol multicast [ 2.842981] Bluetooth: BNEP socket layer initialized [ 2.847982] Bluetooth: HIDP (Human Interface Emulation) ver 1.2 [ 2.853922] Bluetooth: HIDP socket layer initialized [ 2.858935] l2tp_core: L2TP core driver, V2.0 [ 2.863325] l2tp_ppp: PPPoL2TP kernel driver, V2.0 [ 2.868139] 8021q: 802.1Q VLAN Support v1.8 [ 2.872360] lib80211: common routines for IEEE802.11 drivers [ 2.878035] lib80211_crypt: registered algorithm 'NULL' [ 2.878039] lib80211_crypt: registered algorithm 'WEP' [ 2.878044] lib80211_crypt: registered algorithm 'CCMP' [ 2.878048] lib80211_crypt: registered algorithm 'TKIP' [ 2.878170] 9pnet: Installing 9P2000 support [ 2.882486] tsn generic netlink module v1 init... [ 2.888245] registered taskstats version 1 [ 2.892391] Loading compiled-in X.509 certificates [ 2.897405] Key type ._fscrypt registered [ 2.901440] Key type .fscrypt registered [ 2.905379] Key type fscrypt-provisioning registered [ 2.911393] pstore: Using crash dump compression: deflate [ 2.943337] usb_phy_generic usbphynop1: supply vcc not found, using dummy regulator [ 2.951278] usb_phy_generic usbphynop2: supply vcc not found, using dummy regulator [ 3.006666] nxp-pca9450 0-0025: pca9450a probed. [ 3.011430] i2c i2c-0: IMX I2C adapter registered [ 3.017449] File : drivers/rtc/rtc-max31341b.c, Line : 1733, Function : max31341_probe - Start [ 3.017456] max31341_probe [ 3.046492] rtc-max31341b 1-0069: registered as rtc1 [ 3.065242] random: fast init done [ 3.086449] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_i2c_probe: tlv320aic3100 codec_type = 0 [ 3.096270] i2c i2c-1: IMX I2C adapter registered [ 3.102556] st-accel-i2c 2-0018: supply vdd not found, using dummy regulator [ 3.109812] st-accel-i2c 2-0018: supply vddio not found, using dummy regulator [ 3.135297] iio iio:device0: interrupts on the falling edge or active low level [ 3.144740] iio iio:device0: registered accelerometer lis2de12 [ 3.150959] lm75 2-004b: supply vs not found, using dummy regulator [ 3.158577] pca953x 2-0020: using no AI [ 3.163069] pca953x 2-0020: failed writing register [ 3.168242] i2c i2c-2: IMX I2C adapter registered [ 3.174540] pn54x_probe [ 3.177092] pn544 3-0028: FIRM GPIO error getting from OF node [ 3.183946] pn544 3-0028: CLKREQ GPIO error getting from OF node [ 3.190963] pn544 3-0028: supply nxp,pn54x-pvdd not found, using dummy regulator [ 3.198494] pn544 3-0028: supply nxp,pn54x-vbat not found, using dummy regulator [ 3.205953] pn544 3-0028: supply nxp,pn54x-pmuvcc not found, using dummy regulator [ 3.213614] pn544 3-0028: supply nxp,pn54x-sevdd not found, using dummy regulator [ 3.221150] pn54x_probe: request irq_gpio 1 [ 3.225359] pn54x_probe: request ven_gpio 12 [ 3.230385] pn54x_probe : requesting IRQ 67 [ 3.235088] goodix-ts 3-0014: GTP Driver Version: V2.8.0.2<2017/12/14> [ 3.241638] goodix-ts 3-0014: GTP I2C Address: 0x14 [ 3.246542] goodix-ts 3-0014: touch input parameters is [id x y w p]<11 1080 1920 512 512> [ 3.254835] goodix-ts 3-0014: int-sync enabled [ 3.259301] goodix-ts 3-0014: esd-protect enabled [ 3.264030] goodix-ts 3-0014: key-map is [ac 9e 0 0] [ 3.269041] goodix-ts 3-0014: supply vdd_ana not found, using dummy regulator [ 3.276290] goodix-ts 3-0014: supply vcc_i2c not found, using dummy regulator [ 3.283520] goodix-ts 3-0014: Failed get pinctrl state:default state [ 3.289901] goodix-ts 3-0014: Success request irq-gpio [ 3.295059] goodix-ts 3-0014: Success request rst-gpio [ 3.300214] goodix-ts 3-0014: Guitar reset [ 3.406467] goodix-ts 3-0014: I2c write failed,dev:14,reg:8041,size:1 [ 3.412933] goodix-ts 3-0014: Failed init ext watchdog [ 3.432619] goodix-ts 3-0014: I2c read failed,dev:14,reg:8047,size:1 [ 3.438996] goodix-ts 3-0014: GTP i2c test failed time 1 [ 3.469575] goodix-ts 3-0014: I2c read failed,dev:14,reg:8047,size:1 [ 3.475952] goodix-ts 3-0014: GTP i2c test failed time 2 [ 3.507568] goodix-ts 3-0014: I2c read failed,dev:14,reg:8047,size:1 [ 3.513943] goodix-ts 3-0014: GTP i2c test failed time 3 [ 3.530638] goodix-ts 3-0014: Failed communicate with IC use I2C [ 3.536675] goodix-ts 3-0014: Regulator vcc_i2c disabled [ 3.542005] goodix-ts 3-0014: Regulator vdd_ana disabled [ 3.547527] goodix-ts: probe of 3-0014 failed with error -11 [ 3.553799] pca953x 3-0020: error -ENODEV: reg get err [ 3.558968] pca953x 3-0020: using no AI [ 3.568874] i2c i2c-3: IMX I2C adapter registered [ 3.574469] pwm-backlight backlight_grp: supply power not found, using dummy regulator [ 3.607045] spi_imx 30820000.spi: registered master spi0 [ 3.608141] spi spi0.0: spi_imx_setup: mode 0, 8 bpw, 500000 hz [ 3.608149] spi spi0.0: setup mode 0, 8 bits/w, 500000 Hz max --> 0 [ 3.608320] spidev spi0.0: spidev probe for stm8 [ 3.613776] spi_imx 30820000.spi: registered child spi0.0 [ 3.617080] mmc0: CQHCI version 5.10 [ 3.617468] imx_usb 32e40000.usb: No over current polarity defined [ 3.617603] mmc1: CQHCI version 5.10 [ 3.649895] mmc1: SDHCI controller on 30b50000.mmc [30b50000.mmc] using ADMA [ 3.700832] imx_usb 32e50000.usb: No over current polarity defined [ 3.777973] imx-cpufreq-dt imx-cpufreq-dt: cpu speed grade 2 mkt segment 2 supported-hw 0x4 0x4 [ 3.787695] Hot alarm is canceled. GPU3D clock will return to 64/64 [ 3.796687] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_codec_probe [ 3.803676] tlv320aic31xx-codec 1-0018: ##Divyesh tlv func: aic31xx_add_widgets adding widgets for aic310x_dapm_widgets [ 3.814522] tlv320aic31xx-codec 1-0018: ##Divyesh tlv func: aic31xx_add_widgets adding routes aic310x_audio_map [ 3.824798] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_set_dai_sysclk: clk_id = 0, freq = 12288000, dir = 0 [ 3.835176] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_set_dai_sysclk, (aic31xx->p_div = i) = 1 [ 3.844586] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_set_dai_sysclk, setting final freq = 12288000 [ 3.854514] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_set_dai_fmt: fmt = 0x4001 [ 3.866857] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_set_bias_level: 0 -> 1 [ 3.875042] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_reset device reset if >>happned [ 3.891976] mmc0: CQHCI version 5.10 [ 3.894845] cfg80211: Loading compiled-in X.509 certificates for regulatory database [ 3.895946] sdhci-esdhc-imx 30b40000.mmc: allocated mmc-pwrseq [ 3.909132] cfg80211: Loaded X.509 cert 'sforshee: 00b28ddf47aef9cea7' [ 3.915912] platform regulatory.0: Direct firmware load for regulatory.db failed with error -2 [ 3.921813] ALSA device list: [ 3.924619] platform regulatory.0: Falling back to sysfs fallback for: regulatory.db [ 3.927532] #0: tlv320aic31xx-Codec [ 3.940197] mmc0: SDHCI controller on 30b40000.mmc [30b40000.mmc] using ADMA [ 3.947864] Freeing unused kernel memory: 1408K [ 3.952512] mmc1: host does not support reading read-only switch, assuming write-enable [ 3.953286] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #80!!! [ 3.964311] mmc1: new high speed SDHC card at address aaaa [ 3.974870] mmcblk1: mmc1:aaaa SA16G 14.8 GiB [ 3.981198] Run /init as init process [ 3.985100] with arguments: [ 3.985105] /init [ 3.985108] with environment: [ 3.985112] HOME=/ [ 3.985116] TERM=linux [ 3.985119] nit=/init [ 3.985282] mmcblk1: p1 [ 3.996306] mmc0: queuing unknown CIS tuple 0x80 (2 bytes) [ 4.003530] mmc0: queuing unknown CIS tuple 0x80 (3 bytes) [ 4.010703] mmc0: queuing unknown CIS tuple 0x80 (3 bytes) [ 4.016474] init: init first stage started! [ 4.020881] init: Unable to open /lib/modules, skipping module loading. [ 4.027851] init: Switching root to '/first_stage_ramdisk' [ 4.036023] init: Using Android DT directory /proc/device-tree/firmware/android/ [ 4.044414] mmc0: queuing unknown CIS tuple 0x80 (7 bytes) [ 4.052930] mmc0: queuing unknown CIS tuple 0x80 (6 bytes) [ 4.066376] init: [libfs_mgr]superblock s_max_mnt_count:65535,/dev/block/by-name/metadata [ 4.074811] init: [libfs_mgr]check_fs(): mount(/dev/block/by-name/metadata,/metadata,ext4)=-1: No such file or directory [ 4.085857] init: [libfs_mgr]Running /system/bin/e2fsck on /dev/block/mmcblk2p8 [ 4.094647] logwrapper: Cannot log to file /dev/fscklogs/log [ 4.096186] random: e2fsck: uninitialized urandom read (40 bytes read) [ 4.100508] logwrapper: [ 4.107217] random: e2fsck: uninitialized urandom read (4 bytes read) [ 4.116029] random: e2fsck: uninitialized urandom read (4 bytes read) [ 4.123364] e2fsck: e2fsck 1.45.4 (23-Sep-2019) [ 4.128017] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #10!!! [ 4.136029] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #10!!! [ 4.144224] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #280!!! [ 4.152328] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #280!!! [ 4.160488] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #10!!! [ 4.168501] NOHZ tick-stop error: Non-RCU local softirq work is pending, handler #10!!! [ 4.178439] e2fsck: Pass 1: Checking inodes, blocks, and sizes [ 4.189468] e2fsck: Pass 2: Checking directory structure [ 4.195835] e2fsck: Pass 3: Checking directory connectivity [ 4.201522] e2fsck: Pass 4: Checking reference counts [ 4.206643] e2fsck: Pass 5: Checking group summary information [ 4.214324] e2fsck: /dev/block/by-name/metadata: 40/4096 files (0.0% non-contiguous), 1203/4096 blocks [ 4.229501] EXT4-fs (mmcblk2p8): mounted filesystem with ordered data mode. Opts: discard [ 4.237769] ext4 filesystem being mounted at /metadata supports timestamps until 2038 (0x7fffffff) [ 4.246883] init: [libfs_mgr]__mount(source=/dev/block/by-name/metadata,target=/metadata,type=ext4)=0: Success [ 4.302419] mmc0: new ultra high speed SDR104 SDIO card at address 0001 [ 4.343188] EXT4-fs (dm-0): mounted filesystem without journal. Opts: errors=panic,barrier=1,inode_readahead_blks=8 [ 4.362773] EXT4-fs (dm-3): mounted filesystem without journal. Opts: errors=panic,barrier=1,inode_readahead_blks=8 [ 4.377104] EXT4-fs (dm-1): mounted filesystem without journal. Opts: errors=panic [ 4.389859] EXT4-fs (dm-2): mounted filesystem without journal. Opts: errors=panic,barrier=1,inode_readahead_blks=8 [ 4.527328] fsck.f2fs: executing /system/bin/fsck.f2fs failed: No such file or directory [ 4.535579] fsck.f2fs: fsck.f2fs terminated by exit(255)\x0a [ 4.585402] F2FS-fs (dm-4): recover fsync data on readonly fs [ 4.591473] F2FS-fs (dm-4): Mounted with checkpoint version = 6d285604 [ 4.607399] fsck.f2fs: executing /system/bin/fsck.f2fs failed: No such file or directory [ 4.661191] F2FS-fs (dm-4): Mounted with checkpoint version = 6d285604 [ 4.706163] printk: init: 1 output lines suppressed due to ratelimiting [ 4.712909] printk: init: 42 output lines suppressed due to ratelimiting [ 4.883371] init: Loading SELinux policy [ 4.923258] SELinux: Permission perfmon in class capability2 not defined in policy. [ 4.931104] SELinux: Permission bpf in class capability2 not defined in policy. [ 4.938514] SELinux: Permission checkpoint_restore in class capability2 not defined in policy. [ 4.947260] SELinux: Permission perfmon in class cap2_userns not defined in policy. [ 4.955015] SELinux: Permission bpf in class cap2_userns not defined in policy. [ 4.962457] SELinux: Permission checkpoint_restore in class cap2_userns not defined in policy. [ 4.971317] SELinux: Class anon_inode not defined in policy. [ 4.977086] SELinux: the above unknown classes and permissions will be denied [ 4.990649] SELinux: policy capability network_peer_controls=1 [ 4.996654] SELinux: policy capability open_perms=1 [ 5.001661] SELinux: policy capability extended_socket_class=1 [ 5.007596] SELinux: policy capability always_check_network=0 [ 5.013481] SELinux: policy capability cgroup_seclabel=0 [ 5.018889] SELinux: policy capability nnp_nosuid_transition=1 [ 5.024834] SELinux: policy capability genfs_seclabel_symlinks=0 [ 5.185296] selinux: SELinux: Loaded policy from /vendor/etc/selinux/precompiled_sepolicy [ 5.185316] audit: type=1403 audit(1651524531.276:2): auid=4294967295 ses=4294967295 lsm=selinux res=1 [ 5.193533] selinux: [ 5.211706] selinux: SELinux: Loaded file_contexts [ 5.216610] selinux: [ 5.253146] init: init second stage started! [ 5.290938] init: Using Android DT directory /proc/device-tree/firmware/android/ [ 5.308017] init: Overriding previous 'ro.' property 'pm.dexopt.boot':'verify' with new value 'quicken' [ 5.320376] init: Couldn't load property file '/factory/factory.prop': open() failed: No such file or directory: No such file or directory [ 5.335036] init: Setting product property ro.product.brand to 'Android' (from ro.product.product.brand) [ 5.344598] init: Setting product property ro.product.device to 'evk_8mm' (from ro.product.product.device) [ 5.354350] init: Setting product property ro.product.manufacturer to 'nxp' (from ro.product.product.manufacturer) [ 5.364787] init: Setting product property ro.product.model to 'EVK_8MM' (from ro.product.product.model) [ 5.374325] init: Setting product property ro.product.name to 'evk_8mm' (from ro.product.product.name) [ 5.383707] init: Setting property 'ro.build.fingerprint' to 'Android/evk_8mm/evk_8mm:11/RQ2A.210505.002/eng.kiran.20220502.202049:userdebug/dev-keys' [ 5.508592] cgroup: Unknown subsys name 'schedtune' [ 5.516268] audit: type=1400 audit(1651524531.604:3): avc: denied { perfmon } for pid=1 comm="init" capability=38 scontext=u:r:init:s0 tcontext=u:r:init:s0 tclass=capability2 permissive=1 [ 5.576207] ueventd: ueventd started! [ 5.583310] selinux: SELinux: Loaded file_contexts [ 5.588208] selinux: [ 5.590789] ueventd: Parsing file /system/etc/ueventd.rc... [ 5.597530] ueventd: Parsing file /vendor/ueventd.rc... [ 5.603981] ueventd: Parsing file /odm/ueventd.rc... [ 5.609124] ueventd: Unable to read config file '/odm/ueventd.rc': open() failed: No such file or directory [ 5.610085] apexd: Bootstrap subcommand detected [ 5.618967] ueventd: Parsing file /ueventd.nxp.rc... [ 5.628660] ueventd: Unable to read config file '/ueventd.nxp.rc': open() failed: No such file or directory [ 5.784707] apexd: wait for '/dev/loop-control' took 119ms [ 5.805778] audit: type=1400 audit(1651524531.896:4): avc: denied { setattr } for pid=31 comm="kdevtmpfs" name="loop16" dev="devtmpfs" ino=205 scontext=u:r:kernel:s0 tcontext=u:object_r:device:s0 tclass=blk_file permissive=1 [ 5.809555] ueventd: firmware: loading 'imx/sdma/sdma-imx7d.bin' for '/devices/platform/soc@0/30000000.bus/302c0000.dma-controller/firmware/imx!sdma!sdma-imx7d.bin' [ 5.850193] imx-sdma 302b0000.dma-controller: firmware found. [ 5.850296] imx-sdma 302c0000.dma-controller: firmware found. [ 5.856732] audit: type=1400 audit(1651524531.944:5): avc: denied { setattr } for pid=31 comm="kdevtmpfs" name="loop17" dev="devtmpfs" ino=206 scontext=u:r:kernel:s0 tcontext=u:object_r:device:s0 tclass=blk_file permissive=1 [ 5.861993] imx-sdma 30bd0000.dma-controller: firmware found. [ 5.862218] imx-sdma 30bd0000.dma-controller: loaded firmware 4.6 [ 6.067167] apexd: Pre-allocated 27 loopback devices [ 6.072374] apexd: Scanning /system/apex for preinstalled data [ 6.084035] apexd: Scanning /system_ext/apex for preinstalled data [ 6.090312] apexd: ... does not exist. Skipping [ 6.094894] apexd: Scanning /vendor/apex for preinstalled data [ 6.100805] apexd: ... does not exist. Skipping [ 6.105360] apexd: Scanning /system/apex looking for APEX packages. [ 6.111871] apexd: Found /system/apex/com.android.neuralnetworks.apex [ 6.135862] EXT4-fs (loop0): mounted filesystem without journal. Opts: (null) [ 6.159234] EXT4-fs (loop1): mounted filesystem without journal. Opts: (null) [ 6.175765] EXT4-fs (loop2): mounted filesystem without journal. Opts: (null) [ 6.192484] EXT4-fs (loop3): mounted filesystem without journal. Opts: (null) [ 6.208631] EXT4-fs (loop4): mounted filesystem without journal. Opts: (null) [ 6.225116] EXT4-fs (loop5): mounted filesystem without journal. Opts: (null) [ 6.239618] printk: apexd: 82 output lines suppressed due to ratelimiting [ 6.505781] mlan: loading out-of-tree module taints kernel. [ 6.532705] wlan: Loading MWLAN driver [ 6.536850] Registered swp emulation handler [ 6.537725] wlan: Driver loaded successfully [ 6.596110] logd.auditd: start [ 6.599566] logd.klogd: 6598600250 [ 6.611660] watchdogd: watchdogd started (interval 10, margin 20)! [ 6.721189] zram0: detected capacity change from 0 to 629145600 [ 6.749839] mkswap: Swapspace size: 614396k, UUID=27ab4f08-0f64-4fce-9378-28d236800b9f [ 6.797362] Adding 614396k swap on /dev/block/zram0. Priority:-2 extents:1 across:614396k SS [ 6.880312] wait_for_keymaster: Waiting for Keymaster device [ 6.908173] HidlServiceManagement: getService: Trying again for android.hardware.keymaster@4.0::IKeymasterDevice/default... [ 6.913262] type=1400 audit(1651524533.000:6): avc: denied { search } for comm="android.hardwar" name="gsi" dev="mmcblk2p8" ino=20 scontext=u:r:hal_bootctl_default:s0 tcontext=u:object_r:gsi_metadata_file:s0 tclass=dir permissive=1 [ 6.920895] wait_for_keymaster: List of Keymaster HALs found: [ 6.946185] wait_for_keymaster: Keymaster HAL #1: SoftwareKeymasterDevice from Google SecurityLevel: SOFTWARE HAL: android.hardware.keymaster@4.1::IKeymasterDevice/default [ 7.998314] ddrc freq set to low bus mode [ 9.244990] random: crng init done [ 9.248428] random: 7 urandom warning(s) missed due to ratelimiting [ 9.255764] wait_for_keymaster: Computing HMAC with params { (seed: , nonce: f25353c81ba993a17b553589d65c71e8ab485a9ff12f7db2675a3882c4e0ed) } [ 9.255800] wait_for_keymaster: Computing HMAC for SoftwareKeymasterDevice from Google SecurityLevel: SOFTWARE HAL: android.hardware.keymaster@4.1::IKeymasterDevice/default [ 9.256605] wait_for_keymaster: Using SoftwareKeymasterDevice from Google for encryption. Security level: SOFTWARE, HAL: android.hardware.keymaster@4.1::IKeymasterDevice/default [ 9.272657] wait_for_keymaster: Keymaster device ready [ 9.312776] vdc: Waited 0ms for vold [ 9.315243] ddrc freq set to high bus mode [ 9.317996] vdc: Command: checkpoint restoreCheckpoint /dev/block/by-name/userdata Failed: Status(-8, EX_SERVICE_SPECIFIC): '22: No magic' [ 9.350021] vdc: Waited 0ms for vold [ 9.374866] vdc: Waited 0ms for vold [ 9.384797] type=1400 audit(1651524535.472:7): avc: denied { setattr } for comm="kdevtmpfs" name="dm-5" dev="devtmpfs" ino=216 scontext=u:r:kernel:s0 tcontext=u:object_r:device:s0 tclass=blk_file permissive=1 [ 9.407392] EXT4-fs (dm-5): Using encoding defined by superblock: utf8-12.1.0 with flags 0x0 [ 9.419159] EXT4-fs (dm-5): mounted filesystem with ordered data mode. Opts: noauto_da_alloc,errors=panic [ 9.486755] vdc: Waited 0ms for vold [ 9.515190] fscrypt: AES-256-CTS-CBC using implementation "cts-cbc-aes-ce" [ 9.535770] fscrypt: AES-256-XTS using implementation "xts-aes-ce" [ 9.555379] apexd: Scanning /system/apex for preinstalled data [ 9.567769] apexd: Scanning /system_ext/apex for preinstalled data [ 9.574054] apexd: ... does not exist. Skipping [ 9.578663] apexd: Scanning /product/apex for preinstalled data [ 9.584670] apexd: ... does not exist. Skipping [ 9.589295] apexd: Scanning /vendor/apex for preinstalled data [ 9.595239] apexd: ... does not exist. Skipping [ 9.599938] apexd: Populating APEX database from mounts... [ 9.606331] apexd: 0 packages restored. [ 9.610776] apexd: Marking APEXd as starting [ 9.631696] EXT4-fs (loop6): mounted filesystem without journal. Opts: (null) [ 9.654750] EXT4-fs (loop7): mounted filesystem without journal. Opts: (null) [ 9.670374] EXT4-fs (loop8): mounted filesystem without journal. Opts: (null) [ 9.687806] EXT4-fs (loop9): mounted filesystem without journal. Opts: (null) [ 9.703292] EXT4-fs (loop10): mounted filesystem without journal. Opts: (null) [ 9.718823] EXT4-fs (loop11): mounted filesystem without journal. Opts: (null) [ 9.733977] EXT4-fs (loop12): mounted filesystem without journal. Opts: (null) [ 9.749438] EXT4-fs (loop13): mounted filesystem without journal. Opts: (null) [ 9.768979] EXT4-fs (loop14): mounted filesystem without journal. Opts: (null) [ 9.785431] EXT4-fs (loop15): mounted filesystem without journal. Opts: (null) [ 9.804004] EXT4-fs (loop16): mounted filesystem without journal. Opts: (null) [ 9.819973] EXT4-fs (loop17): mounted filesystem without journal. Opts: (null) [ 9.837312] EXT4-fs (loop18): mounted filesystem without journal. Opts: (null) [ 9.852579] EXT4-fs (loop19): mounted filesystem without journal. Opts: (null) [ 9.868108] EXT4-fs (loop20): mounted filesystem without journal. Opts: (null) [ 9.883981] EXT4-fs (loop21): mounted filesystem without journal. Opts: (null) [ 9.899895] EXT4-fs (loop22): mounted filesystem without journal. Opts: (null) [ 9.915567] EXT4-fs (loop23): mounted filesystem without journal. Opts: (null) [ 9.934822] EXT4-fs (loop24): mounted filesystem without journal. Opts: (null) [ 9.951304] EXT4-fs (loop25): mounted filesystem without journal. Opts: (null) [ 9.967977] EXT4-fs (loop26): mounted filesystem without journal. Opts: (null) [ 10.125220] vdc: Waited 0ms for vold [ 10.218250] apexd: Snapshot DE subcommand detected [ 10.224504] apexd: Marking APEXd as ready [ 10.258336] init: processing action (post-fs-data) from (/system/etc/init/hw/init.usb.rc:6) [ 10.267432] init: Verified that /data/adb has the encryption policy c744086b005cf09a762c0e0383a80971 v2 modes 1/4 flags 0x2 [ 10.278745] init: processing action (vendor.skip.charger_not_need=0 && post-fs-data) from (/vendor/etc/init/hw/init.nxp.rc:203) [ 10.291768] init: processing action (post-fs-data) from (/system/etc/init/bootstat.rc:9) [ 10.302256] init: processing action (ro.debuggable=1 && post-fs-data) from (/system/etc/init/clean_scratch_files.rc:1) [ 10.313506] init: Command 'exec_background - root root -- /system/bin/clean_scratch_files' action=ro.debuggable=1 && post-fs-data (/system/etc/init/clean_scratch_files.rc:2) took 0ms and failed: Could not start exec background service: File /system/bin/clean_scratch_files(labeled "u:object_r:system_file:s0") has incorrect label or no domain transition from u:r:init:s0 to another SELinux domain defined. Have you configured your service correctly? https://source.android.com/security/selinux/device-policy#label_new_services_and_address_denials [ 10.361522] init: processing action (post-fs-data) from (/system/etc/init/gsid.rc:14) [ 10.369446] init: Not setting encryption policy on: /data/gsi [ 10.378407] init: processing action (post-fs-data) from (/system/etc/init/incidentd.rc:21) [ 10.386913] init: processing action (post-fs-data) from (/system/etc/init/iorapd.rc:28) [ 10.412905] type=1107 audit(1651524536.500:8): uid=0 auid=4294967295 ses=4294967295 subj=u:r:init:s0 msg='avc: denied { set } for property=ro.nfc.port pid=191 uid=0 gid=0 scontext=u:r:vendor_init:s0 tcontext=u:object_r:default_prop:s0 tclass=property_service permissive=1' [ 10.413494] init: Top-level directory needs encryption action, eg mkdir /data/vendor encryption=Require [ 10.448697] init: Verified that /data/vendor has the encryption policy c744086b005cf09a762c0e0383a80971 v2 modes 1/4 flags 0x2 [ 10.483089] logd.daemon: reinit [ 10.541445] update_verifier: Started with arg 1: nonencrypted [ 10.550282] update_verifier: Booting slot 0: isSlotMarkedSuccessful=1 [ 10.556878] update_verifier: Leaving update_verifier. [ 10.644218] Mass Storage Function, version: 2009/09/11 [ 10.650839] LUN: removable file: (no medium) [ 10.659480] using random self ethernet address [ 10.665007] using random host ethernet address [ 10.672739] file system registered [ 11.054451] healthd: batteryCapacityLevelPath not found [ 11.086496] healthd: batteryChargeTimeToFullNowPath. not found [ 11.093170] healthd: batteryFullChargeDesignCapacityUahPath. not found [ 11.113072] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=a [ 11.884050] type=1400 audit(1651524537.960:9): avc: denied { read } for comm="gpsd_wrapper" name="u:object_r:vendor_gpsd_prop:s0" dev="tmpfs" ino=214 scontext=u:r:gpsd:s0 tcontext=u:object_r:vendor_gpsd_prop:s0 tclass=file permissive=1 [ 12.157641] type=1400 audit(1651524537.960:10): avc: denied { open } for comm="gpsd_wrapper" path="/dev/__properties__/u:object_r:vendor_gpsd_prop:s0" dev="tmpfs" ino=214 scontext=u:r:gpsd:s0 tcontext=u:object_r:vendor_gpsd_prop:s0 tclass=file permissive=1 [ 12.181076] type=1400 audit(1651524537.960:11): avc: denied { getattr } for comm="gpsd_wrapper" path="/dev/__properties__/u:object_r:vendor_gpsd_prop:s0" dev="tmpfs" ino=214 scontext=u:r:gpsd:s0 tcontext=u:object_r:vendor_gpsd_prop:s0 tclass=file permissive=1 [ 12.204581] type=1400 audit(1651524537.960:12): avc: denied { map } for comm="gpsd_wrapper" path="/dev/__properties__/u:object_r:vendor_gpsd_prop:s0" dev="tmpfs" ino=214 scontext=u:r:gpsd:s0 tcontext=u:object_r:vendor_gpsd_prop:s0 tclass=file permissive=1 [ 12.303316] type=1400 audit(1651524538.296:13): avc: denied { getattr } for comm="gpsd" path="/dev/ttymxc1" dev="tmpfs" ino=245 scontext=u:r:gpsd:s0 tcontext=u:object_r:gps_device:s0 tclass=chr_file permissive=1 [ 12.323240] type=1400 audit(1651524538.320:14): avc: denied { dac_override } for comm="gpsd" capability=1 scontext=u:r:gpsd:s0 tcontext=u:r:gpsd:s0 tclass=capability permissive=1 [ 12.333449] audit: audit_backlog=65 > audit_backlog_limit=64 [ 12.340018] type=1400 audit(1651524538.320:15): avc: denied { read write } for comm="gpsd" name="ttymxc1" dev="tmpfs" ino=245 scontext=u:r:gpsd:s0 tcontext=u:object_r:gps_device:s0 tclass=chr_file permissive=1 [ 12.344918] audit: audit_lost=1 audit_rate_limit=0 audit_backlog_limit=64 [ 12.344922] audit: backlog limit exceeded [ 12.346477] audit: audit_backlog=65 > audit_backlog_limit=64 [ 12.380352] audit: audit_lost=2 audit_rate_limit=0 audit_backlog_limit=64 [ 12.382880] type=1400 audit(1651524538.320:16): avc: denied { open } for comm="gpsd" path="/dev/ttymxc1" dev="tmpfs" ino=245 scontext=u:r:gpsd:s0 tcontext=u:object_r:gps_device:s0 tclass=chr_file permissive=1 [ 12.387457] audit: backlog limit exceeded [ 12.406660] type=1400 audit(1651524538.324:17): avc: denied { sys_ptrace } for comm="gpsd" capability=19 scontext=u:r:gpsd:s0 tcontext=u:r:gpsd:s0 tclass=capability permissive=1 [ 12.427775] type=1400 audit(1651524538.324:18): avc: denied { read } for comm="gpsd" scontext=u:r:gpsd:s0 tcontext=u:r:ueventd:s0 tclass=file permissive=1 [ 12.485835] read descriptors [ 12.488807] read strings [ 13.185531] android_work: sent uevent USB_STATE=CONNECTED [ 13.284518] android_work: sent uevent USB_STATE=CONFIGURED [ 15.063385] android_work: sent uevent USB_STATE=DISCONNECTED [ 15.563772] configfs-gadget ci_hdrc.0: failed to start g1: -19 [ 16.506651] spidev spi0.0: spi_imx_setup: mode 4, 8 bpw, 500000 hz [ 16.506668] spidev spi0.0: setup mode 0, cs_high, 8 bits/w, 500000 Hz max --> 0 [ 16.506673] spidev spi0.0: spi mode 4 [ 16.506856] spidev spi0.0: spi_imx_setup: mode 4, 8 bpw, 500000 hz [ 16.506865] spidev spi0.0: setup mode 0, cs_high, 8 bits/w, 500000 Hz max --> 0 [ 16.506871] spidev spi0.0: 8 bits per word [ 16.506946] spidev spi0.0: spi_imx_setup: mode 4, 8 bpw, 500000 hz [ 16.506954] spidev spi0.0: setup mode 0, cs_high, 8 bits/w, 500000 Hz max --> 0 [ 16.506959] spidev spi0.0: 500000 Hz (max) [ 16.634515] AidlLazyServiceRegistrar: Process has 1 (of 1 available) client(s) in use after notification android.apex.IApexService has clients: 1 [ 17.140543] init: starting service 'adbd'... [ 17.145911] init: Created socket '/dev/socket/adbd', mode 660, user 1000, group 1000 [ 17.189703] read descriptors [ 17.192729] read strings [ 17.224113] apexd: Can't open /system_ext/apex for reading : No such file or directory [ 17.232198] apexd: Can't open /product/apex for reading : No such file or directory [ 17.240109] apexd: Can't open /vendor/apex for reading : No such file or directory [ 18.321810] init: Control message: Processed ctl.start for 'idmap2d' from pid: 525 (system_server) [ 18.409437] android_work: sent uevent USB_STATE=CONNECTED [ 18.440325] android_work: sent uevent USB_STATE=CONFIGURED [ 18.495674] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=a [ 18.920496] init: processing action (sys.sysctl.extra_free_kbytes=*) from (/system/etc/init/hw/init.rc:990) [ 19.941042] read descriptors [ 19.944066] read strings [ 19.946918] read descriptors [ 19.949962] read strings [ 21.338909] alloc_contig_range: [86198, 861a0) PFNs busy [ 21.636364] AidlLazyServiceRegistrar: Process has 0 (of 1 available) client(s) in use after notification android.apex.IApexService has clients: 0 [ 21.660380] AidlLazyServiceRegistrar: Shutdown prevented by forcePersist override flag. [ 21.696987] binder: undelivered TRANSACTION_COMPLETE [ 21.702036] binder: undelivered transaction 11275, process died. [ 23.113590] type=1400 audit(1651524549.200:287): avc: denied { open } for comm="crash_dump64" path="/dev/__properties__/u:object_r:hwservicemanager_prop:s0" dev="tmpfs" ino=154 scontext=u:r:crash_dump:s0 tcontext=u:object_r:hwservicemanager_prop:s0 tclass=file permissive=1 [ 23.149345] type=1400 audit(1651524549.200:288): avc: denied { getattr } for comm="crash_dump64" path="/dev/__properties__/u:object_r:hwservicemanager_prop:s0" dev="tmpfs" ino=154 scontext=u:r:crash_dump:s0 tcontext=u:object_r:hwservicemanager_prop:s0 tclass=file permissive=1 [ 23.175337] type=1400 audit(1651524549.200:289): avc: denied { map } for comm="crash_dump64" path="/dev/__properties__/u:object_r:hwservicemanager_prop:s0" dev="tmpfs" ino=154 scontext=u:r:crash_dump:s0 tcontext=u:object_r:hwservicemanager_prop:s0 tclass=file permissive=1 [ 23.205184] type=1400 audit(1651524549.200:290): avc: denied { open } for comm="crash_dump64" path="/dev/__properties__/u:object_r:bluetooth_a2dp_offload_prop:s0" dev="tmpfs" ino=69 scontext=u:r:crash_dump:s0 tcontext=u:object_r:bluetooth_a2dp_offload_prop:s0 tclass=file permissive=1 [ 23.252081] type=1400 audit(1651524549.200:291): avc: denied { getattr } for comm="crash_dump64" path="/dev/__properties__/u:object_r:bluetooth_a2dp_offload_prop:s0" dev="tmpfs" ino=69 scontext=u:r:crash_dump:s0 tcontext=u:object_r:bluetooth_a2dp_offload_prop:s0 tclass=file permissive=1 [ 23.283346] type=1400 audit(1651524549.200:292): avc: denied { map } for comm="crash_dump64" path="/dev/__properties__/u:object_r:bluetooth_a2dp_offload_prop:s0" dev="tmpfs" ino=69 scontext=u:r:crash_dump:s0 tcontext=u:object_r:bluetooth_a2dp_offload_prop:s0 tclass=file permissive=1 [ 23.309925] type=1400 audit(1651524549.228:293): avc: denied { ioctl } for comm="gpsd" path="/dev/ttymxc1" dev="tmpfs" ino=245 ioctlcmd=0x5401 scontext=u:r:gpsd:s0 tcontext=u:object_r:gps_device:s0 tclass=chr_file permissive=1 [ 23.331315] type=1400 audit(1651524549.236:294): avc: denied { open } for comm="crash_dump64" path="/dev/__properties__/u:object_r:bluetooth_prop:s0" dev="tmpfs" ino=71 scontext=u:r:crash_dump:s0 tcontext=u:object_r:bluetooth_prop:s0 tclass=file permissive=1 [ 23.354963] type=1400 audit(1651524549.236:295): avc: denied { getattr } for comm="crash_dump64" path="/dev/__properties__/u:object_r:bluetooth_prop:s0" dev="tmpfs" ino=71 scontext=u:r:crash_dump:s0 tcontext=u:object_r:bluetooth_prop:s0 tclass=file permissive=1 [ 23.378411] type=1400 audit(1651524549.236:296): avc: denied { map } for comm="crash_dump64" path="/dev/__properties__/u:object_r:bluetooth_prop:s0" dev="tmpfs" ino=71 scontext=u:r:crash_dump:s0 tcontext=u:object_r:bluetooth_prop:s0 tclass=file permissive=1 [ 23.945787] init: Untracked pid 1062 exited with status 0 [ 23.960601] init: Untracked pid 1065 exited with status 0 [ 23.969133] binder: release 673:1006 transaction 15718 in, still active [ 23.975881] binder: release 673:1006 transaction 13864 out, still active [ 23.983852] binder: send failed reply for transaction 15718 to 346:346 [ 23.990733] binder: 346:346 transaction failed 29189/0, size 4-0 line 2645 [ 23.997956] binder: send failed reply for transaction 13864, target dead [ 26.058516] init: Untracked pid 1153 exited with status 0 [ 26.074638] init: Untracked pid 1155 exited with status 0 [ 26.101679] binder: release 1104:1147 transaction 20671 in, still active [ 26.108776] binder: release 1104:1147 transaction 20128 out, still active [ 26.116193] binder: send failed reply for transaction 20671 to 346:346 [ 26.123200] binder: 346:346 transaction failed 29189/0, size 4-0 line 2645 [ 26.131340] binder: send failed reply for transaction 20128, target dead [ 26.367958] init: Service 'bootanim' (pid 517) exited with status 0 oneshot service took 13.200000 seconds in background [ 26.380113] init: Sending signal 9 to service 'bootanim' (pid 517) process group... [ 26.389503] libprocessgroup: Successfully killed process cgroup uid 1003 pid 517 in 0ms [ 26.590648] init: processing action (sys.boot_completed=1) from (/system/etc/init/hw/init.rc:981) [ 26.606395] init: starting service 'exec 15 (/bin/rm -rf /data/per_boot)'... [ 26.617773] init: SVC_EXEC service 'exec 15 (/bin/rm -rf /data/per_boot)' pid 1175 (uid 1000 gid 1000+0 context default) started; waiting... [ 27.591579] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_hw_params: width 16 rate 48000 [ 27.609712] tlv320aic31xx-codec 1-0018: ##Divyesh tlv pll 8.1920/1 dosr 128 n 8 m 2 aosr 128 n 8 m 2 bclk_n 8 [ 27.619737] fsl-sai 30010000.sai: Divyesh tlv > ratio 8 for freq 1536000Hz based on clock 12288000Hz [ 27.628994] fsl-sai 30010000.sai: Divyesh tlv best fit: clock id=1, ratio=8, deviation=0 [ 27.639237] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 27.646860] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> Else function > unmute [ 28.121775] type=1400 audit(1651524554.212:336): avc: denied { ioctl } for comm="gpsd" path="/dev/ttymxc1" dev="tmpfs" ino=245 ioctlcmd=0x5401 scontext=u:r:gpsd:s0 tcontext=u:object_r:gps_device:s0 tclass=chr_file permissive=1 [ 28.160501] apexd: destroyCeSnapshotsNotSpecified() received by ApexService. [ 28.462456] audit: audit_lost=3 audit_rate_limit=5 audit_backlog_limit=64 [ 28.469446] audit: rate limit exceeded [ 28.498012] type=1400 audit(1651524554.540:337): avc: denied { open } for comm="crash_dump64" path="/dev/__properties__/u:object_r:hwservicemanager_prop:s0" dev="tmpfs" ino=154 scontext=u:r:crash_dump:s0 tcontext=u:object_r:hwservicemanager_prop:s0 tclass=file permissive=1 [ 28.527857] type=1400 audit(1651524554.540:338): avc: denied { getattr } for comm="crash_dump64" path="/dev/__properties__/u:object_r:hwservicemanager_prop:s0" dev="tmpfs" ino=154 scontext=u:r:crash_dump:s0 tcontext=u:object_r:hwservicemanager_prop:s0 tclass=file permissive=1 [ 28.554358] type=1400 audit(1651524554.540:339): avc: denied { map } for comm="crash_dump64" path="/dev/__properties__/u:object_r:hwservicemanager_prop:s0" dev="tmpfs" ino=154 scontext=u:r:crash_dump:s0 tcontext=u:object_r:hwservicemanager_prop:s0 tclass=file permissive=1 [ 28.584803] type=1400 audit(1651524554.540:340): avc: denied { open } for comm="crash_dump64" path="/dev/__properties__/u:object_r:bluetooth_a2dp_offload_prop:s0" dev="tmpfs" ino=69 scontext=u:r:crash_dump:s0 tcontext=u:object_r:bluetooth_a2dp_offload_prop:s0 tclass=file permissive=1 [ 28.614449] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 28.615205] type=1400 audit(1651524554.540:341): avc: denied { getattr } for comm="crash_dump64" path="/dev/__properties__/u:object_r:bluetooth_a2dp_offload_prop:s0" dev="tmpfs" ino=69 scontext=u:r:crash_dump:s0 tcontext=u:object_r:bluetooth_a2dp_offload_prop:s0 tclass=file permissive=1 [ 28.621944] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> Else function > unmute [ 28.657242] type=1400 audit(1651524554.540:342): avc: denied { map } for comm="crash_dump64" path="/dev/__properties__/u:object_r:bluetooth_a2dp_offload_prop:s0" dev="tmpfs" ino=69 scontext=u:r:crash_dump:s0 tcontext=u:object_r:bluetooth_a2dp_offload_prop:s0 tclass=file permissive=1 [ 28.682571] type=1400 audit(1651524554.552:343): avc: denied { open } for comm="crash_dump64" path="/dev/__properties__/u:object_r:bluetooth_prop:s0" dev="tmpfs" ino=71 scontext=u:r:crash_dump:s0 tcontext=u:object_r:bluetooth_prop:s0 tclass=file permissive=1 [ 28.802267] logd: logdr: UID=1002 GID=1002 PID=1283 n tail=50 logMask=8 pid=1213 start=0ns timeout=0ns [ 28.806192] logd: logdr: UID=1002 GID=1002 PID=1283 n tail=50 logMask=1 pid=1213 start=0ns timeout=0ns [ 29.347291] init: Untracked pid 1283 exited with status 0 [ 29.387776] binder: release 1213:1277 transaction 25448 in, still active [ 29.394611] binder: release 1213:1277 transaction 24570 out, still active [ 29.397989] init: Untracked pid 1286 exited with status 0 [ 29.419453] binder: send failed reply for transaction 25448 to 346:1008 [ 29.427043] binder: 346:1008 transaction failed 29189/0, size 4-0 line 2645 [ 29.435137] binder: send failed reply for transaction 24570, target dead [ 29.641450] pn54x_dev_open : 10,123 [ 29.645899] pn54x_dev_ioctl, cmd=1074063617, arg=0 [ 29.651210] pn544_disable power off [ 29.765140] regulator-dummy: Underflow of regulator enable count [ 29.773169] regulator-dummy: Underflow of regulator enable count [ 29.781372] regulator-dummy: Underflow of regulator enable count [ 29.787788] regulator-dummy: Underflow of regulator enable count [ 29.804791] pn54x_dev_ioctl, cmd=1074063617, arg=1 [ 29.815833] pn544_enable power on [ 29.937752] pn54x_dev_write : i2c_master_send returned -6 [ 30.404678] audit: audit_lost=18 audit_rate_limit=5 audit_backlog_limit=64 [ 30.411890] audit: rate limit exceeded [ 30.929639] FAT-fs (mmcblk1p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. [ 31.644620] AidlLazyServiceRegistrar: Process has 1 (of 1 available) client(s) in use after notification android.apex.IApexService has clients: 1 [ 31.658439] AidlLazyServiceRegistrar: Process has 0 (of 1 available) client(s) in use after notification android.apex.IApexService has clients: 0 [ 31.672037] AidlLazyServiceRegistrar: Shutdown prevented by forcePersist override flag. [ 31.742363] audit: audit_lost=20 audit_rate_limit=5 audit_backlog_limit=64 [ 31.749940] audit: rate limit exceeded [ 32.462954] pn54x_dev_write : i2c_master_send returned -6 [ 32.526223] init: Untracked pid 1700 exited with status 0 [ 32.538208] init: Untracked pid 1703 exited with status 0 [ 32.567745] binder: release 1584:1645 transaction 29953 in, still active [ 32.574547] binder: release 1584:1645 transaction 29474 out, still active [ 32.581519] binder: send failed reply for transaction 29953 to 346:346 [ 32.588611] binder: 346:346 transaction failed 29189/0, size 4-0 line 2645 [ 32.593914] binder_alloc: 1584: binder_alloc_buf, no vma [ 32.595634] binder: send failed reply for transaction 29474, target dead [ 32.602159] binder: 525:543 transaction failed 29189/-3, size 76-0 line 2886 [ 32.607544] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 32.607550] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> if function > mute [ 34.503796] type=1400 audit(1651524560.592:388): avc: denied { open } for comm="crash_dump64" path="/dev/__properties__/u:object_r:hwservicemanager_prop:s0" dev="tmpfs" ino=154 scontext=u:r:crash_dump:s0 tcontext=u:object_r:hwservicemanager_prop:s0 tclass=file permissive=1 [ 34.503884] audit: audit_lost=37 audit_rate_limit=5 audit_backlog_limit=64 [ 34.528198] type=1400 audit(1651524560.592:389): avc: denied { getattr } for comm="crash_dump64" path="/dev/__properties__/u:object_r:hwservicemanager_prop:s0" dev="tmpfs" ino=154 scontext=u:r:crash_dump:s0 tcontext=u:object_r:hwservicemanager_prop:s0 tclass=file permissive=1 [ 34.535067] audit: rate limit exceeded [ 34.559704] type=1400 audit(1651524560.592:390): avc: denied { map } for comm="crash_dump64" path="/dev/__properties__/u:object_r:hwservicemanager_prop:s0" dev="tmpfs" ino=154 scontext=u:r:crash_dump:s0 tcontext=u:object_r:hwservicemanager_prop:s0 tclass=file permissive=1 [ 34.589357] type=1400 audit(1651524560.592:391): avc: denied { open } for comm="crash_dump64" path="/dev/__properties__/u:object_r:bluetooth_a2dp_offload_prop:s0" dev="tmpfs" ino=69 scontext=u:r:crash_dump:s0 tcontext=u:object_r:bluetooth_a2dp_offload_prop:s0 tclass=file permissive=1 [ 34.614820] type=1400 audit(1651524560.592:392): avc: denied { getattr } for comm="crash_dump64" path="/dev/__properties__/u:object_r:bluetooth_a2dp_offload_prop:s0" dev="tmpfs" ino=69 scontext=u:r:crash_dump:s0 tcontext=u:object_r:bluetooth_a2dp_offload_prop:s0 tclass=file permissive=1 [ 34.826945] logd: logdr: UID=1002 GID=1002 PID=2115 n tail=50 logMask=8 pid=1946 start=0ns timeout=0ns [ 34.830925] logd: logdr: UID=1002 GID=1002 PID=2115 n tail=50 logMask=1 pid=1946 start=0ns timeout=0ns [ 35.139726] logd: logdr: UID=1002 GID=1002 PID=2115 n tail=0 logMask=8 pid=1946 start=0ns timeout=0ns [ 35.142831] logd: logdr: UID=1002 GID=1002 PID=2115 n tail=0 logMask=1 pid=1946 start=0ns timeout=0ns [ 35.186264] init: Untracked pid 2115 exited with status 0 [ 35.200635] init: Untracked pid 2117 exited with status 0 [ 35.208807] binder: release 1946:2030 transaction 34335 in, still active [ 35.215638] binder: release 1946:2030 transaction 33983 out, still active [ 35.223241] binder: send failed reply for transaction 34335 to 346:1008 [ 35.230262] binder: 346:1008 transaction failed 29189/0, size 4-0 line 2645 [ 35.237905] binder: send failed reply for transaction 33983, target dead [ 38.207362] type=1400 audit(1651524564.296:410): avc: denied { open } for comm="crash_dump64" path="/dev/__properties__/u:object_r:bluetooth_a2dp_offload_prop:s0" dev="tmpfs" ino=69 scontext=u:r:crash_dump:s0 tcontext=u:object_r:bluetooth_a2dp_offload_prop:s0 tclass=file permissive=1 [ 38.213688] audit: audit_lost=54 audit_rate_limit=5 audit_backlog_limit=64 [ 38.239550] audit: rate limit exceeded [ 38.803487] init: Untracked pid 2183 exited with status 0 [ 38.816834] init: Untracked pid 2185 exited with status 0 [ 38.828530] binder: release 2134:2177 transaction 38746 in, still active [ 38.835343] binder: release 2134:2177 transaction 38739 out, still active [ 38.842209] binder: send failed reply for transaction 38746 to 346:346 [ 38.849103] binder: 346:346 transaction failed 29189/0, size 4-0 line 2645 [ 38.849154] binder: undelivered transaction 38754, process died. [ 38.856111] binder: send failed reply for transaction 38739, target dead [ 39.993612] AidlLazyServiceRegistrar: Trying to shut down the service. No clients in use for any service in process. [ 40.004889] AidlLazyServiceRegistrar: Unregistered all clients and exiting [ 40.014971] printk: apexd: 221 output lines suppressed due to ratelimiting [ 40.022314] init: Service 'apexd' (pid 276) exited with status 0 oneshot service took 30.492001 seconds in background [ 40.032994] init: Sending signal 9 to service 'apexd' (pid 276) process group... [ 40.040681] libprocessgroup: Successfully killed process cgroup uid 0 pid 276 in 0ms [ 40.967567] logd: logdr: UID=1002 GID=1002 PID=2243 n tail=50 logMask=8 pid=2197 start=0ns timeout=0ns [ 40.971055] logd: logdr: UID=1002 GID=1002 PID=2243 n tail=50 logMask=1 pid=2197 start=0ns timeout=0ns [ 41.252735] logd: logdr: UID=1002 GID=1002 PID=2243 n tail=0 logMask=8 pid=2197 start=0ns timeout=0ns [ 41.255542] logd: logdr: UID=1002 GID=1002 PID=2243 n tail=0 logMask=1 pid=2197 start=0ns timeout=0ns [ 41.299878] init: Untracked pid 2243 exited with status 0 [ 41.314439] init: Untracked pid 2245 exited with status 0 [ 41.322770] binder: release 2197:2238 transaction 39079 in, still active [ 41.329546] binder: release 2197:2238 transaction 39074 out, still active [ 41.336370] binder: send failed reply for transaction 39079 to 346:1008 [ 41.343304] binder: 346:1008 transaction failed 29189/0, size 4-0 line 2645 [ 41.350419] binder: send failed reply for transaction 39074, target dead [ 60.428112] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_hw_params: width 16 rate 48000 [ 60.441762] tlv320aic31xx-codec 1-0018: ##Divyesh tlv pll 8.1920/1 dosr 128 n 8 m 2 aosr 128 n 8 m 2 bclk_n 8 [ 60.451951] fsl-sai 30010000.sai: Divyesh tlv > ratio 8 for freq 1536000Hz based on clock 12288000Hz [ 60.461229] fsl-sai 30010000.sai: Divyesh tlv best fit: clock id=1, ratio=8, deviation=0 [ 60.470622] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 60.478239] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> Else function > unmute [ 60.778002] pn54x_dev_write : i2c_master_send returned -6 [ 63.698401] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 63.705848] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> if function > mute [ 71.110213] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=a [ 85.642369] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_hw_params: width 16 rate 48000 [ 85.654952] tlv320aic31xx-codec 1-0018: ##Divyesh tlv pll 8.1920/1 dosr 128 n 8 m 2 aosr 128 n 8 m 2 bclk_n 8 [ 85.665159] fsl-sai 30010000.sai: Divyesh tlv > ratio 8 for freq 1536000Hz based on clock 12288000Hz [ 85.674581] fsl-sai 30010000.sai: Divyesh tlv best fit: clock id=1, ratio=8, deviation=0 [ 85.690041] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 85.697701] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> Else function > unmute [ 88.883114] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 88.890817] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> if function > mute [ 91.698835] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_hw_params: width 16 rate 48000 [ 91.711800] tlv320aic31xx-codec 1-0018: ##Divyesh tlv pll 8.1920/1 dosr 128 n 8 m 2 aosr 128 n 8 m 2 bclk_n 8 [ 91.722126] fsl-sai 30010000.sai: Divyesh tlv > ratio 8 for freq 1536000Hz based on clock 12288000Hz [ 91.731569] fsl-sai 30010000.sai: Divyesh tlv best fit: clock id=1, ratio=8, deviation=0 [ 91.744403] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 91.752005] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> Else function > unmute [ 94.931716] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 94.939375] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> if function > mute [ 96.359749] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_hw_params: width 16 rate 48000 [ 96.372473] tlv320aic31xx-codec 1-0018: ##Divyesh tlv pll 8.1920/1 dosr 128 n 8 m 2 aosr 128 n 8 m 2 bclk_n 8 [ 96.382750] fsl-sai 30010000.sai: Divyesh tlv > ratio 8 for freq 1536000Hz based on clock 12288000Hz [ 96.392312] fsl-sai 30010000.sai: Divyesh tlv best fit: clock id=1, ratio=8, deviation=0 [ 96.404223] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 96.411944] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> Else function > unmute [ 105.056437] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 105.063959] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> if function > mute [ 106.615239] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_hw_params: width 16 rate 48000 [ 106.627953] tlv320aic31xx-codec 1-0018: ##Divyesh tlv pll 8.1920/1 dosr 128 n 8 m 2 aosr 128 n 8 m 2 bclk_n 8 [ 106.638048] fsl-sai 30010000.sai: Divyesh tlv > ratio 8 for freq 1536000Hz based on clock 12288000Hz [ 106.647384] fsl-sai 30010000.sai: Divyesh tlv best fit: clock id=1, ratio=8, deviation=0 [ 106.661875] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 106.669616] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> Else function > unmute [ 111.654954] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 111.663108] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> if function > mute [ 131.110217] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=a [ 174.282999] tlv320aic31xx-codec 1-0018: ##Divyesh tlv aic31xx_hw_params: width 16 rate 48000 [ 174.295207] tlv320aic31xx-codec 1-0018: ##Divyesh tlv pll 8.1920/1 dosr 128 n 8 m 2 aosr 128 n 8 m 2 bclk_n 8 [ 174.305183] fsl-sai 30010000.sai: Divyesh tlv > ratio 8 for freq 1536000Hz based on clock 12288000Hz [ 174.314346] fsl-sai 30010000.sai: Divyesh tlv best fit: clock id=1, ratio=8, deviation=0 [ 174.324350] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute [ 174.331827] tlv320aic31xx-codec 1-0018: ##Divyesh tlv Enter : aic31xx_dac_mute >> Else function > unmute [ 191.110102] healthd: battery l=85 v=3 t=35.0 h=2 st=2 c=400000 fc=4000000 cc=32 chg=a [ 198.620592] logd: logdr: UID=0 GID=0 PID=3220 b tail=0 logMask=ff pid=0 start=0ns timeout=0ns