// SPDX-License-Identifier: GPL-2.0
/*
 * ALSA SoC TLV320AIC31xx CODEC Driver
 *
 * Copyright (C) 2014-2017 Texas Instruments Incorporated - http://www.ti.com/
 *	Jyri Sarha <jsarha@ti.com>
 *
 * Based on ground work by: Ajit Kulkarni <x0175765@ti.com>
 *
 * The TLV320AIC31xx series of audio codecs are low-power, highly integrated
 * high performance codecs which provides a stereo DAC, a mono ADC,
 * and mono/stereo Class-D speaker driver.
 */

#include <linux/module.h>
#include <linux/moduleparam.h>
#include <linux/init.h>
#include <linux/delay.h>
#include <linux/pm.h>
#include <linux/i2c.h>
#include <linux/gpio/consumer.h>
#include <linux/regulator/consumer.h>
#include <linux/acpi.h>
#include <linux/of.h>
#include <linux/of_gpio.h>
#include <linux/slab.h>
#include <sound/core.h>
#include <sound/jack.h>
#include <sound/pcm.h>
#include <sound/pcm_params.h>
#include <sound/soc.h>
#include <sound/initval.h>
#include <sound/tlv.h>
#include <linux/debugfs.h>
#include <linux/seq_file.h>
#include <dt-bindings/sound/tlv320aic31xx-micbias.h>

#include "tlv320aic31xx.h"

static const struct reg_default aic31xx_reg_defaults[] = {
	{ AIC31XX_CLKMUX, 0x00 },
	{ AIC31XX_PLLPR, 0x11 },
	{ AIC31XX_PLLJ, 0x04 },
	{ AIC31XX_PLLDMSB, 0x00 },
	{ AIC31XX_PLLDLSB, 0x00 },
	{ AIC31XX_NDAC, 0x01 },
	{ AIC31XX_MDAC, 0x01 },
	{ AIC31XX_DOSRMSB, 0x00 },
	{ AIC31XX_DOSRLSB, 0x80 },
	{ AIC31XX_NADC, 0x01 },
	{ AIC31XX_MADC, 0x01 },
	{ AIC31XX_AOSR, 0x80 },
	{ AIC31XX_IFACE1, 0x00 },
	{ AIC31XX_DATA_OFFSET, 0x00 },
	{ AIC31XX_IFACE2, 0x00 },
	{ AIC31XX_BCLKN, 0x01 },
	{ AIC31XX_DACSETUP, 0x14 },
	{ AIC31XX_DACMUTE, 0x0c },
	{ AIC31XX_LDACVOL, 0x00 },
	{ AIC31XX_RDACVOL, 0x00 },
	{ AIC31XX_ADCSETUP, 0x00 },
	{ AIC31XX_ADCFGA, 0x80 },
	{ AIC31XX_ADCVOL, 0x00 },
	{ AIC31XX_HPDRIVER, 0x04 },
	{ AIC31XX_SPKAMP, 0x06 },
	{ AIC31XX_DACMIXERROUTE, 0x00 },
	{ AIC31XX_LANALOGHPL, 0x7f },
	{ AIC31XX_RANALOGHPR, 0x7f },
	{ AIC31XX_LANALOGSPL, 0x7f },
	{ AIC31XX_RANALOGSPR, 0x7f },
	{ AIC31XX_HPLGAIN, 0x02 },
	{ AIC31XX_HPRGAIN, 0x02 },
	{ AIC31XX_SPLGAIN, 0x00 },
	{ AIC31XX_SPRGAIN, 0x00 },
	{ AIC31XX_MICBIAS, 0x00 },
	{ AIC31XX_MICPGA, 0x80 },
	{ AIC31XX_MICPGAPI, 0x00 },
	{ AIC31XX_MICPGAMI, 0x00 },
};

static bool aic31xx_volatile(struct device *dev, unsigned int reg)
{
	switch (reg) {
	case AIC31XX_PAGECTL: /* regmap implementation requires this */
	case AIC31XX_RESET: /* always clears after write */
	case AIC31XX_OT_FLAG:
	case AIC31XX_ADCFLAG:
	case AIC31XX_DACFLAG1:
	case AIC31XX_DACFLAG2:
	case AIC31XX_OFFLAG: /* Sticky interrupt flags */
	case AIC31XX_INTRDACFLAG: /* Sticky interrupt flags */
	case AIC31XX_INTRADCFLAG: /* Sticky interrupt flags */
	case AIC31XX_INTRDACFLAG2:
	case AIC31XX_INTRADCFLAG2:
	case AIC31XX_HSDETECT:
		return true;
	}
	return false;
}

static bool aic31xx_writeable(struct device *dev, unsigned int reg)
{
	switch (reg) {
	case AIC31XX_OT_FLAG:
	case AIC31XX_ADCFLAG:
	case AIC31XX_DACFLAG1:
	case AIC31XX_DACFLAG2:
	case AIC31XX_OFFLAG: /* Sticky interrupt flags */
	case AIC31XX_INTRDACFLAG: /* Sticky interrupt flags */
	case AIC31XX_INTRADCFLAG: /* Sticky interrupt flags */
	case AIC31XX_INTRDACFLAG2:
	case AIC31XX_INTRADCFLAG2:
		return false;
	}
	return true;
}

static const struct regmap_range_cfg aic31xx_ranges[] = {
	{
		.range_min = 0,
		.range_max = 12 * 128,
		.selector_reg = AIC31XX_PAGECTL,
		.selector_mask = 0xff,
		.selector_shift = 0,
		.window_start = 0,
		.window_len = 128,
	},
};

static const struct regmap_config aic31xx_i2c_regmap = {
	.reg_bits = 8,
	.val_bits = 8,
	.writeable_reg = aic31xx_writeable,
	.volatile_reg = aic31xx_volatile,
	.reg_defaults = aic31xx_reg_defaults,
	.num_reg_defaults = ARRAY_SIZE(aic31xx_reg_defaults),
	.cache_type = REGCACHE_RBTREE,
	.ranges = aic31xx_ranges,
	.num_ranges = ARRAY_SIZE(aic31xx_ranges),
	.max_register = 12 * 128,
};

static const char * const aic31xx_supply_names[] = {
	"HPVDD",
	"SPRVDD",
	"SPLVDD",
	"AVDD",
	"IOVDD",
	"DVDD",
};

#define AIC31XX_NUM_SUPPLIES ARRAY_SIZE(aic31xx_supply_names)

struct aic31xx_disable_nb {
	struct notifier_block nb;
	struct aic31xx_priv *aic31xx;
};

struct aic31xx_priv {
	struct snd_soc_component *component;
	u8 i2c_regs_status;
	struct device *dev;
	struct regmap *regmap;
	enum aic31xx_type codec_type;
	struct gpio_desc *gpio_reset;
	int micbias_vg;
	struct aic31xx_pdata pdata;
	struct regulator_bulk_data supplies[AIC31XX_NUM_SUPPLIES];
	struct aic31xx_disable_nb disable_nb[AIC31XX_NUM_SUPPLIES];
	struct snd_soc_jack *jack;
	unsigned int sysclk;
	u8 p_div;
	int rate_div_line;
	bool master_dapm_route_applied;
	int irq;
	struct dentry *debugfs_dir;
};

struct aic31xx_rate_divs {
	u32 mclk_p;
	u32 rate;
	u8 pll_j;
	u16 pll_d;
	u16 dosr;
	u8 ndac;
	u8 mdac;
	u8 aosr;
	u8 nadc;
	u8 madc;
};

/* ADC dividers can be disabled by configuring them to 0 */
static const struct aic31xx_rate_divs aic31xx_divs[] = {
	/* mclk/p    rate  pll: j     d        dosr ndac mdac  aors nadc madc */
	/* 8k rate */
	{12000000,   8000,	8, 1920,	128,  48,  2,	128,  48,  2},
	{12000000,   8000,	8, 1920,	128,  32,  3,	128,  32,  3},
	{12500000,   8000,	7, 8643,	128,  48,  2,	128,  48,  2},
	/* 11.025k rate */
	{12000000,  11025,	7, 5264,	128,  32,  2,	128,  32,  2},
	{12000000,  11025,	8, 4672,	128,  24,  3,	128,  24,  3},
	{12500000,  11025,	7, 2253,	128,  32,  2,	128,  32,  2},
	/* 16k rate */
	{12000000,  16000,	8, 1920,	128,  24,  2,	128,  24,  2},
	{12000000,  16000,	8, 1920,	128,  16,  3,	128,  16,  3},
	{12500000,  16000,	7, 8643,	128,  24,  2,	128,  24,  2},
	/* 22.05k rate */
	{12000000,  22050,	7, 5264,	128,  16,  2,	128,  16,  2},
	{12000000,  22050,	8, 4672,	128,  12,  3,	128,  12,  3},
	{12500000,  22050,	7, 2253,	128,  16,  2,	128,  16,  2},
	/* 32k rate */
	{12000000,  32000,	8, 1920,	128,  12,  2,	128,  12,  2},
	{12000000,  32000,	8, 1920,	128,   8,  3,	128,   8,  3},
	{12500000,  32000,	7, 8643,	128,  12,  2,	128,  12,  2},
	/* 44.1k rate */
	{12000000,  44100,	7, 5264,	128,   8,  2,	128,   8,  2},
	{12000000,  44100,	8, 4672,	128,   6,  3,	128,   6,  3},
	{12500000,  44100,	7, 2253,	128,   8,  2,	128,   8,  2},
	/* 48k rate */
	{12000000,  48000,	8, 1920,	128,   8,  2,	128,   8,  2},
	{12000000,  48000,	7, 6800,	 96,   5,  4,	 96,   5,  4},
	{12500000,  48000,	7, 8643,	128,   8,  2,	128,   8,  2},
	/* 88.2k rate */
	{12000000,  88200,	7, 5264,	 64,   8,  2,	 64,   8,  2},
	{12000000,  88200,	8, 4672,	 64,   6,  3,	 64,   6,  3},
	{12500000,  88200,	7, 2253,	 64,   8,  2,	 64,   8,  2},
	/* 96k rate */
	{12000000,  96000,	8, 1920,	 64,   8,  2,	 64,   8,  2},
	{12000000,  96000,	7, 6800,	 48,   5,  4,	 48,   5,  4},
	{12500000,  96000,	7, 8643,	 64,   8,  2,	 64,   8,  2},
	/* 176.4k rate */
	{12000000, 176400,	7, 5264,	 32,   8,  2,	 32,   8,  2},
	{12000000, 176400,	8, 4672,	 32,   6,  3,	 32,   6,  3},
	{12500000, 176400,	7, 2253,	 32,   8,  2,	 32,   8,  2},
	/* 192k rate */
	{12000000, 192000,	8, 1920,	 32,   8,  2,	 32,   8,  2},
	{12000000, 192000,	7, 6800,	 24,   5,  4,	 24,   5,  4},
	{12500000, 192000,	7, 8643,	 32,   8,  2,	 32,   8,  2},
};

static const char * const ldac_in_text[] = {
	"Off", "Left Data", "Right Data", "Mono"
};

static const char * const rdac_in_text[] = {
	"Off", "Right Data", "Left Data", "Mono"
};

static SOC_ENUM_SINGLE_DECL(ldac_in_enum, AIC31XX_DACSETUP, 4, ldac_in_text);

static SOC_ENUM_SINGLE_DECL(rdac_in_enum, AIC31XX_DACSETUP, 2, rdac_in_text);

static const char * const mic_select_text[] = {
	"Off", "FFR 10 Ohm", "FFR 20 Ohm", "FFR 40 Ohm"
};

static SOC_ENUM_SINGLE_DECL(mic1lp_p_enum, AIC31XX_MICPGAPI, 6,
	mic_select_text);
static SOC_ENUM_SINGLE_DECL(mic1rp_p_enum, AIC31XX_MICPGAPI, 4,
	mic_select_text);
static SOC_ENUM_SINGLE_DECL(mic1lm_p_enum, AIC31XX_MICPGAPI, 2,
	mic_select_text);

static SOC_ENUM_SINGLE_DECL(mic1lm_m_enum, AIC31XX_MICPGAMI, 4,
	mic_select_text);

static const DECLARE_TLV_DB_SCALE(dac_vol_tlv, -6350, 50, 0);
static const DECLARE_TLV_DB_SCALE(adc_fgain_tlv, 0, 10, 0);
static const DECLARE_TLV_DB_SCALE(adc_cgain_tlv, -2000, 50, 0);
static const DECLARE_TLV_DB_SCALE(mic_pga_tlv, 0, 50, 0);
static const DECLARE_TLV_DB_SCALE(hp_drv_tlv, 0, 100, 0);
static const DECLARE_TLV_DB_SCALE(class_D_drv_tlv, 600, 600, 0);
static const DECLARE_TLV_DB_SCALE(hp_vol_tlv, -6350, 50, 0);
static const DECLARE_TLV_DB_SCALE(sp_vol_tlv, -6350, 50, 0);

/*
 * controls to be exported to the user space
 */
static const struct snd_kcontrol_new common31xx_snd_controls[] = {
	SOC_DOUBLE_R_S_TLV("DAC Playback Volume", AIC31XX_LDACVOL,
			   AIC31XX_RDACVOL, 0, -127, 48, 7, 0, dac_vol_tlv),

	SOC_DOUBLE_R("HP Driver Playback Switch", AIC31XX_HPLGAIN,
		     AIC31XX_HPRGAIN, 2, 1, 0),
	SOC_DOUBLE_R_TLV("HP Driver Playback Volume", AIC31XX_HPLGAIN,
			 AIC31XX_HPRGAIN, 3, 0x09, 0, hp_drv_tlv),

	SOC_DOUBLE_R_TLV("HP Analog Playback Volume", AIC31XX_LANALOGHPL,
			 AIC31XX_RANALOGHPR, 0, 0x7F, 1, hp_vol_tlv),
};

static const struct snd_kcontrol_new aic31xx_snd_controls[] = {
	SOC_SINGLE_TLV("ADC Fine Capture Volume", AIC31XX_ADCFGA, 4, 4, 1,
		       adc_fgain_tlv),

	SOC_SINGLE("ADC Capture Switch", AIC31XX_ADCFGA, 7, 1, 1),
	SOC_DOUBLE_R_S_TLV("ADC Capture Volume", AIC31XX_ADCVOL, AIC31XX_ADCVOL,
			   0, -24, 40, 6, 0, adc_cgain_tlv),

	SOC_SINGLE_TLV("Mic PGA Capture Volume", AIC31XX_MICPGA, 0,
		       119, 0, mic_pga_tlv),
};

static const struct snd_kcontrol_new aic311x_snd_controls[] = {
	SOC_DOUBLE_R("Speaker Driver Playback Switch", AIC31XX_SPLGAIN,
		     AIC31XX_SPRGAIN, 2, 1, 0),
	SOC_DOUBLE_R_TLV("Speaker Driver Playback Volume", AIC31XX_SPLGAIN,
			 AIC31XX_SPRGAIN, 3, 3, 0, class_D_drv_tlv),

	SOC_DOUBLE_R_TLV("Speaker Analog Playback Volume", AIC31XX_LANALOGSPL,
			 AIC31XX_RANALOGSPR, 0, 0x7F, 1, sp_vol_tlv),
};

static const struct snd_kcontrol_new aic310x_snd_controls[] = {
	SOC_SINGLE("Speaker Driver Playback Switch", AIC31XX_SPLGAIN,
		   2, 1, 0),
	SOC_SINGLE_TLV("Speaker Driver Playback Volume", AIC31XX_SPLGAIN,
		       3, 3, 0, class_D_drv_tlv),

	SOC_SINGLE_TLV("Speaker Analog Playback Volume", AIC31XX_LANALOGSPL,
		       0, 0x7F, 1, sp_vol_tlv),
};

static const struct snd_kcontrol_new ldac_in_control =
	SOC_DAPM_ENUM("DAC Left Input", ldac_in_enum);

static const struct snd_kcontrol_new rdac_in_control =
	SOC_DAPM_ENUM("DAC Right Input", rdac_in_enum);

struct reg_name_map {
    unsigned int addr;
    const char *name;
};

static const struct reg_name_map aic31xx_regs[] = {
    {AIC31XX_PAGECTL, "AIC31XX_PAGECTL"},
    {AIC31XX_RESET, "AIC31XX_RESET"},
    {AIC31XX_OT_FLAG, "AIC31XX_OT_FLAG"},
    {AIC31XX_CLKMUX, "AIC31XX_CLKMUX"},
    {AIC31XX_PLLPR, "AIC31XX_PLLPR"},
    {AIC31XX_PLLJ, "AIC31XX_PLLJ"},
    {AIC31XX_PLLDMSB, "AIC31XX_PLLDMSB"},
    {AIC31XX_PLLDLSB, "AIC31XX_PLLDLSB"},
    {AIC31XX_NDAC, "AIC31XX_NDAC"},
    {AIC31XX_MDAC, "AIC31XX_MDAC"},
    {AIC31XX_DOSRMSB, "AIC31XX_DOSRMSB"},
    {AIC31XX_DOSRLSB, "AIC31XX_DOSRLSB"},
    {AIC31XX_MINI_DSP_INPOL, "AIC31XX_MINI_DSP_INPOL"},
    {AIC31XX_NADC, "AIC31XX_NADC"},
    {AIC31XX_MADC, "AIC31XX_MADC"},
    {AIC31XX_AOSR, "AIC31XX_AOSR"},
    {AIC31XX_CLKOUTMUX, "AIC31XX_CLKOUTMUX"},
    {AIC31XX_CLKOUTMVAL, "AIC31XX_CLKOUTMVAL"},
    {AIC31XX_IFACE1, "AIC31XX_IFACE1"},
    {AIC31XX_DATA_OFFSET, "AIC31XX_DATA_OFFSET"},
    {AIC31XX_IFACE2, "AIC31XX_IFACE2"},
    {AIC31XX_BCLKN, "AIC31XX_BCLKN"},
    {AIC31XX_IFACESEC1, "AIC31XX_IFACESEC1"},
    {AIC31XX_IFACESEC2, "AIC31XX_IFACESEC2"},
    {AIC31XX_IFACESEC3, "AIC31XX_IFACESEC3"},
    {AIC31XX_I2C, "AIC31XX_I2C"},
    {AIC31XX_ADCFLAG, "AIC31XX_ADCFLAG"},
    {AIC31XX_DACFLAG1, "AIC31XX_DACFLAG1"},
    {AIC31XX_DACFLAG2, "AIC31XX_DACFLAG2"},
    {AIC31XX_OFFLAG, "AIC31XX_OFFLAG"},
    {AIC31XX_INTRDACFLAG, "AIC31XX_INTRDACFLAG"},
    {AIC31XX_INTRADCFLAG, "AIC31XX_INTRADCFLAG"},
    {AIC31XX_INTRDACFLAG2, "AIC31XX_INTRDACFLAG2"},
    {AIC31XX_INTRADCFLAG2, "AIC31XX_INTRADCFLAG2"},
    {AIC31XX_INT1CTRL, "AIC31XX_INT1CTRL"},
    {AIC31XX_INT2CTRL, "AIC31XX_INT2CTRL"},
    {AIC31XX_GPIO1, "AIC31XX_GPIO1"},
    {AIC31XX_DACPRB, "AIC31XX_DACPRB"},
    {AIC31XX_ADCPRB, "AIC31XX_ADCPRB"},
    {AIC31XX_DACSETUP, "AIC31XX_DACSETUP"},
    {AIC31XX_DACMUTE, "AIC31XX_DACMUTE"},
    {AIC31XX_LDACVOL, "AIC31XX_LDACVOL"},
    {AIC31XX_RDACVOL, "AIC31XX_RDACVOL"},
    {AIC31XX_HSDETECT, "AIC31XX_HSDETECT"},
    {AIC31XX_ADCSETUP, "AIC31XX_ADCSETUP"},
    {AIC31XX_ADCFGA, "AIC31XX_ADCFGA"},
    {AIC31XX_ADCVOL, "AIC31XX_ADCVOL"},
    {AIC31XX_HPDRIVER, "AIC31XX_HPDRIVER"},
    {AIC31XX_SPKAMP, "AIC31XX_SPKAMP"},
    {AIC31XX_HPPOP, "AIC31XX_HPPOP"},
    {AIC31XX_SPPGARAMP, "AIC31XX_SPPGARAMP"},
    {AIC31XX_DACMIXERROUTE, "AIC31XX_DACMIXERROUTE"},
    {AIC31XX_LANALOGHPL, "AIC31XX_LANALOGHPL"},
    {AIC31XX_RANALOGHPR, "AIC31XX_RANALOGHPR"},
    {AIC31XX_LANALOGSPL, "AIC31XX_LANALOGSPL"},
    {AIC31XX_RANALOGSPR, "AIC31XX_RANALOGSPR"},
    {AIC31XX_HPLGAIN, "AIC31XX_HPLGAIN"},
    {AIC31XX_HPRGAIN, "AIC31XX_HPRGAIN"},
    {AIC31XX_SPLGAIN, "AIC31XX_SPLGAIN"},
    {AIC31XX_SPRGAIN, "AIC31XX_SPRGAIN"},
    {AIC31XX_HPCONTROL, "AIC31XX_HPCONTROL"},
    {AIC31XX_MICBIAS, "AIC31XX_MICBIAS"},
    {AIC31XX_MICPGA, "AIC31XX_MICPGA"},
    {AIC31XX_MICPGAPI, "AIC31XX_MICPGAPI"},
    {AIC31XX_MICPGAMI, "AIC31XX_MICPGAMI"},
    {AIC31XX_MICPGACM, "AIC31XX_MICPGACM"}
};

static int aic31xx_regdump_show(struct seq_file *s, void *private)
{
    struct aic31xx_priv *aic31xx = s->private;
    unsigned int value;
    int i, ret;

    seq_printf(s, "AIC31xx Register Dump:\n");
    for (i = 0; i < ARRAY_SIZE(aic31xx_regs); i++) {
        ret = regmap_read(aic31xx->regmap, aic31xx_regs[i].addr, &value);
        if (!ret)
            seq_printf(s, "%-32s [0x%02x]: 0x%02x\n",
                       aic31xx_regs[i].name,
                       aic31xx_regs[i].addr,
                       value);
        else
            seq_printf(s, "%-32s [0x%02x]: ERROR\n",
                       aic31xx_regs[i].name,
                       aic31xx_regs[i].addr);
    }
    return 0;
}

static int aic31xx_regdump_open(struct inode *inode, struct file *file)
{
    return single_open(file, aic31xx_regdump_show, inode->i_private);
}

static const struct file_operations aic31xx_regdump_fops = {
    .owner = THIS_MODULE,
    .open = aic31xx_regdump_open,
    .read = seq_read,
    .llseek = seq_lseek,
    .release = single_release,
};

static int aic31xx_wait_bits(struct aic31xx_priv *aic31xx, unsigned int reg,
			     unsigned int mask, unsigned int wbits, int sleep,
			     int count)
{
	unsigned int bits;
	int counter = count;
	int ret = regmap_read(aic31xx->regmap, reg, &bits);

	while ((bits & mask) != wbits && counter && !ret) {
		usleep_range(sleep, sleep * 2);
		ret = regmap_read(aic31xx->regmap, reg, &bits);
		counter--;
	}
	if ((bits & mask) != wbits) {
		dev_err(aic31xx->dev,
			"%s: Failed! 0x%x was 0x%x expected 0x%x (%d, 0x%x, %d us)\n",
			__func__, reg, bits, wbits, ret, mask,
			(count - counter) * sleep);
		ret = -1;
	}
	return ret;
}

#define WIDGET_BIT(reg, shift) (((shift) << 8) | (reg))

static int aic31xx_dapm_power_event(struct snd_soc_dapm_widget *w,
				    struct snd_kcontrol *kcontrol, int event)
{
	struct snd_soc_component *component = snd_soc_dapm_to_component(w->dapm);
	struct aic31xx_priv *aic31xx = snd_soc_component_get_drvdata(component);
	unsigned int reg = AIC31XX_DACFLAG1;
	unsigned int mask;

	switch (WIDGET_BIT(w->reg, w->shift)) {
	case WIDGET_BIT(AIC31XX_DACSETUP, 7):
		mask = AIC31XX_LDACPWRSTATUS_MASK;
		break;
	case WIDGET_BIT(AIC31XX_DACSETUP, 6):
		mask = AIC31XX_RDACPWRSTATUS_MASK;
		break;
	case WIDGET_BIT(AIC31XX_HPDRIVER, 7):
		mask = AIC31XX_HPLDRVPWRSTATUS_MASK;
		break;
	case WIDGET_BIT(AIC31XX_HPDRIVER, 6):
		mask = AIC31XX_HPRDRVPWRSTATUS_MASK;
		break;
	case WIDGET_BIT(AIC31XX_SPKAMP, 7):
		mask = AIC31XX_SPLDRVPWRSTATUS_MASK;
		break;
	case WIDGET_BIT(AIC31XX_SPKAMP, 6):
		mask = AIC31XX_SPRDRVPWRSTATUS_MASK;
		break;
	case WIDGET_BIT(AIC31XX_ADCSETUP, 7):
		mask = AIC31XX_ADCPWRSTATUS_MASK;
		reg = AIC31XX_ADCFLAG;
		break;
	default:
		dev_err(component->dev, "Unknown widget '%s' calling %s\n",
			w->name, __func__);
		return -EINVAL;
	}

	switch (event) {
	case SND_SOC_DAPM_POST_PMU:
		return aic31xx_wait_bits(aic31xx, reg, mask, mask, 5000, 100);
	case SND_SOC_DAPM_POST_PMD:
		return aic31xx_wait_bits(aic31xx, reg, mask, 0, 5000, 100);
	default:
		dev_err(component->dev,
			"Unhandled dapm widget event %d from %s\n",
			event, w->name);
	}
	return 0;
}

static const struct snd_kcontrol_new aic31xx_left_output_switches[] = {
	SOC_DAPM_SINGLE("From Left DAC", AIC31XX_DACMIXERROUTE, 6, 1, 0),
	SOC_DAPM_SINGLE("From MIC1LP", AIC31XX_DACMIXERROUTE, 5, 1, 0),
	SOC_DAPM_SINGLE("From MIC1RP", AIC31XX_DACMIXERROUTE, 4, 1, 0),
};

static const struct snd_kcontrol_new aic31xx_right_output_switches[] = {
	SOC_DAPM_SINGLE("From Right DAC", AIC31XX_DACMIXERROUTE, 2, 1, 0),
	SOC_DAPM_SINGLE("From MIC1RP", AIC31XX_DACMIXERROUTE, 1, 1, 0),
};

static const struct snd_kcontrol_new dac31xx_left_output_switches[] = {
	SOC_DAPM_SINGLE("From Left DAC", AIC31XX_DACMIXERROUTE, 6, 1, 0),
	SOC_DAPM_SINGLE("From AIN1", AIC31XX_DACMIXERROUTE, 5, 1, 0),
	SOC_DAPM_SINGLE("From AIN2", AIC31XX_DACMIXERROUTE, 4, 1, 0),
};

static const struct snd_kcontrol_new dac31xx_right_output_switches[] = {
	SOC_DAPM_SINGLE("From Right DAC", AIC31XX_DACMIXERROUTE, 2, 1, 0),
	SOC_DAPM_SINGLE("From AIN2", AIC31XX_DACMIXERROUTE, 1, 1, 0),
};

static const struct snd_kcontrol_new p_term_mic1lp =
	SOC_DAPM_ENUM("MIC1LP P-Terminal", mic1lp_p_enum);

static const struct snd_kcontrol_new p_term_mic1rp =
	SOC_DAPM_ENUM("MIC1RP P-Terminal", mic1rp_p_enum);

static const struct snd_kcontrol_new p_term_mic1lm =
	SOC_DAPM_ENUM("MIC1LM P-Terminal", mic1lm_p_enum);

static const struct snd_kcontrol_new m_term_mic1lm =
	SOC_DAPM_ENUM("MIC1LM M-Terminal", mic1lm_m_enum);

static const struct snd_kcontrol_new aic31xx_dapm_hpl_switch =
	SOC_DAPM_SINGLE("Switch", AIC31XX_LANALOGHPL, 7, 1, 0);

static const struct snd_kcontrol_new aic31xx_dapm_hpr_switch =
	SOC_DAPM_SINGLE("Switch", AIC31XX_RANALOGHPR, 7, 1, 0);

static const struct snd_kcontrol_new aic31xx_dapm_spl_switch =
	SOC_DAPM_SINGLE("Switch", AIC31XX_LANALOGSPL, 7, 1, 0);

static const struct snd_kcontrol_new aic31xx_dapm_spr_switch =
	SOC_DAPM_SINGLE("Switch", AIC31XX_RANALOGSPR, 7, 1, 0);

static int mic_bias_event(struct snd_soc_dapm_widget *w,
			  struct snd_kcontrol *kcontrol, int event)
{
	struct snd_soc_component *component = snd_soc_dapm_to_component(w->dapm);
	struct aic31xx_priv *aic31xx = snd_soc_component_get_drvdata(component);

	switch (event) {
	case SND_SOC_DAPM_POST_PMU:
		/* change mic bias voltage to user defined */
		snd_soc_component_update_bits(component, AIC31XX_MICBIAS,
				    AIC31XX_MICBIAS_MASK,
				    aic31xx->micbias_vg <<
				    AIC31XX_MICBIAS_SHIFT);
		dev_dbg(component->dev, "%s: turned on\n", __func__);
		break;
	case SND_SOC_DAPM_PRE_PMD:
		/* turn mic bias off */
		snd_soc_component_update_bits(component, AIC31XX_MICBIAS,
				    AIC31XX_MICBIAS_MASK, 0);
		dev_dbg(component->dev, "%s: turned off\n", __func__);
		break;
	}
	return 0;
}

static const struct snd_soc_dapm_widget common31xx_dapm_widgets[] = {
	SND_SOC_DAPM_AIF_IN("AIF IN", "Playback", 0, SND_SOC_NOPM, 0, 0),

	SND_SOC_DAPM_MUX("DAC Left Input",
			 SND_SOC_NOPM, 0, 0, &ldac_in_control),
	SND_SOC_DAPM_MUX("DAC Right Input",
			 SND_SOC_NOPM, 0, 0, &rdac_in_control),
	/* DACs */
	SND_SOC_DAPM_DAC_E("DAC Left", "Left Playback",
			   AIC31XX_DACSETUP, 7, 0, aic31xx_dapm_power_event,
			   SND_SOC_DAPM_POST_PMU AIC31XX_| SND_SOC_DAPM_POST_PMD),

	SND_SOC_DAPM_DAC_E("DAC Right", "Right Playback",
			   AIC31XX_DACSETUP, 6, 0, aic31xx_dapm_power_event,
			   SND_SOC_DAPM_POST_PMU | SND_SOC_DAPM_POST_PMD),

	/* HP */
	SND_SOC_DAPM_SWITCH("HP Left", SND_SOC_NOPM, 0, 0,
			    &aic31xx_dapm_hpl_switch),
	SND_SOC_DAPM_SWITCH("HP Right", SND_SOC_NOPM, 0, 0,
			    &aic31xx_dapm_hpr_switch),

	/* Output drivers */
	SND_SOC_DAPM_OUT_DRV_E("HPL Driver", AIC31XX_HPDRIVER, 7, 0,
			       NULL, 0, aic31xx_dapm_power_event,
			       SND_SOC_DAPM_POST_PMD | SND_SOC_DAPM_POST_PMU),
	SND_SOC_DAPM_OUT_DRV_E("HPR Driver", AIC31XX_HPDRIVER, 6, 0,
			       NULL, 0, aic31xx_dapm_power_event,
			       SND_SOC_DAPM_POST_PMD | SND_SOC_DAPM_POST_PMU),

	/* Mic Bias */
	SND_SOC_DAPM_SUPPLY("MICBIAS", SND_SOC_NOPM, 0, 0, mic_bias_event,
			    SND_SOC_DAPM_POST_PMU | SND_SOC_DAPM_PRE_PMD),

	/* Keep BCLK/WCLK enabled even if DAC/ADC is powered down */
	SND_SOC_DAPM_SUPPLY("Activate I2S clocks", AIC31XX_IFACE2, 2, 0,
			    NULL, 0),

	/* Outputs */
	SND_SOC_DAPM_OUTPUT("HPL"),
	SND_SOC_DAPM_OUTPUT("HPR"),
};

static const struct snd_soc_dapm_widget dac31xx_dapm_widgets[] = {
	/* Inputs */
	SND_SOC_DAPM_INPUT("AIN1"),
	SND_SOC_DAPM_INPUT("AIN2"),

	/* Output Mixers */
	SND_SOC_DAPM_MIXER("Output Left", SND_SOC_NOPM, 0, 0,
			   dac31xx_left_output_switches,
			   ARRAY_SIZE(dac31xx_left_output_switches)),
	SND_SOC_DAPM_MIXER("Output Right", SND_SOC_NOPM, 0, 0,
			   dac31xx_right_output_switches,
			   ARRAY_SIZE(dac31xx_right_output_switches)),
};

static const struct snd_soc_dapm_widget aic31xx_dapm_widgets[] = {
	/* Inputs */
	SND_SOC_DAPM_INPUT("MIC1LP"),
	SND_SOC_DAPM_INPUT("MIC1RP"),
	SND_SOC_DAPM_INPUT("MIC1LM"),

	/* Input Selection to MIC_PGA */
	SND_SOC_DAPM_MUX("MIC1LP P-Terminal", SND_SOC_NOPM, 0, 0,
			 &p_term_mic1lp),
	SND_SOC_DAPM_MUX("MIC1RP P-Terminal", SND_SOC_NOPM, 0, 0,
			 &p_term_mic1rp),
	SND_SOC_DAPM_MUX("MIC1LM P-Terminal", SND_SOC_NOPM, 0, 0,
			 &p_term_mic1lm),

	/* ADC */
	SND_SOC_DAPM_ADC_E("ADC", "Capture", AIC31XX_ADCSETUP, 7, 0,
			   aic31xx_dapm_power_event, SND_SOC_DAPM_POST_PMU |
			   SND_SOC_DAPM_POST_PMD),

	SND_SOC_DAPM_MUX("MIC1LM M-Terminal", SND_SOC_NOPM, 0, 0,
			 &m_term_mic1lm),

	/* Enabling & Disabling MIC Gain Ctl */
	SND_SOC_DAPM_PGA("MIC_GAIN_CTL", AIC31XX_MICPGA,
			 7, 1, NULL, 0),

	/* Output Mixers */
	SND_SOC_DAPM_MIXER("Output Left", SND_SOC_NOPM, 0, 0,
			   aic31xx_left_output_switches,
			   ARRAY_SIZE(aic31xx_left_output_switches)),
	SND_SOC_DAPM_MIXER("Output Right", SND_SOC_NOPM, 0, 0,
			   aic31xx_right_output_switches,
			   ARRAY_SIZE(aic31xx_right_output_switches)),

	SND_SOC_DAPM_AIF_OUT("AIF OUT", "Capture", 0, SND_SOC_NOPM, 0, 0),
};

static const struct snd_soc_dapm_widget aic311x_dapm_widgets[] = {
	/* AIC3111 and AIC3110 have stereo class-D amplifier */
	SND_SOC_DAPM_OUT_DRV_E("SPL ClassD", AIC31XX_SPKAMP, 7, 0, NULL, 0,
			       aic31xx_dapm_power_event, SND_SOC_DAPM_POST_PMU |
			       SND_SOC_DAPM_POST_PMD),
	SND_SOC_DAPM_OUT_DRV_E("SPR ClassD", AIC31XX_SPKAMP, 6, 0, NULL, 0,
			       aic31xx_dapm_power_event, SND_SOC_DAPM_POST_PMU |
			       SND_SOC_DAPM_POST_PMD),
	SND_SOC_DAPM_SWITCH("Speaker Left", SND_SOC_NOPM, 0, 0,
			    &aic31xx_dapm_spl_switch),
	SND_SOC_DAPM_SWITCH("Speaker Right", SND_SOC_NOPM, 0, 0,
			    &aic31xx_dapm_spr_switch),
	SND_SOC_DAPM_OUTPUT("SPL"),
	SND_SOC_DAPM_OUTPUT("SPR"),
};

/* AIC3100 and AIC3120 have only mono class-D amplifier */
static const struct snd_soc_dapm_widget aic310x_dapm_widgets[] = {
	SND_SOC_DAPM_OUT_DRV_E("SPK ClassD", AIC31XX_SPKAMP, 7, 0, NULL, 0,
			       aic31xx_dapm_power_event, SND_SOC_DAPM_POST_PMU |
			       SND_SOC_DAPM_POST_PMD),
	SND_SOC_DAPM_SWITCH("Speaker", SND_SOC_NOPM, 0, 0,
			    &aic31xx_dapm_spl_switch),
	SND_SOC_DAPM_OUTPUT("SPK"),
};

static const struct snd_soc_dapm_route
common31xx_audio_map[] = {
	/* DAC Input Routing */
	{"DAC Left Input", "Left Data", "AIF IN"},
	{"DAC Left Input", "Right Data", "AIF IN"},
	{"DAC Left Input", "Mono", "AIF IN"},
	{"DAC Right Input", "Left Data", "AIF IN"},
	{"DAC Right Input", "Right Data", "AIF IN"},
	{"DAC Right Input", "Mono", "AIF IN"},
	{"DAC Left", NULL, "DAC Left Input"},
	{"DAC Right", NULL, "DAC Right Input"},

	/* HPL path */
	{"HP Left", "Switch", "Output Left"},
	{"HPL Driver", NULL, "HP Left"},
	{"HPL", NULL, "HPL Driver"},

	/* HPR path */
	{"HP Right", "Switch", "Output Right"},
	{"HPR Driver", NULL, "HP Right"},
	{"HPR", NULL, "HPR Driver"},
};

static const struct snd_soc_dapm_route
dac31xx_audio_map[] = {
	/* Left Output */
	{"Output Left", "From Left DAC", "DAC Left"},
	{"Output Left", "From AIN1", "AIN1"},
	{"Output Left", "From AIN2", "AIN2"},

	/* Right Output */
	{"Output Right", "From Right DAC", "DAC Right"},
	{"Output Right", "From AIN2", "AIN2"},
};

static const struct snd_soc_dapm_route
aic31xx_audio_map[] = {
	/* Mic input */
	{"MIC1LP P-Terminal", "FFR 10 Ohm", "MIC1LP"},
	{"MIC1LP P-Terminal", "FFR 20 Ohm", "MIC1LP"},
	{"MIC1LP P-Terminal", "FFR 40 Ohm", "MIC1LP"},
	{"MIC1RP P-Terminal", "FFR 10 Ohm", "MIC1RP"},
	{"MIC1RP P-Terminal", "FFR 20 Ohm", "MIC1RP"},
	{"MIC1RP P-Terminal", "FFR 40 Ohm", "MIC1RP"},
	{"MIC1LM P-Terminal", "FFR 10 Ohm", "MIC1LM"},
	{"MIC1LM P-Terminal", "FFR 20 Ohm", "MIC1LM"},
	{"MIC1LM P-Terminal", "FFR 40 Ohm", "MIC1LM"},

	{"MIC1LM M-Terminal", "FFR 10 Ohm", "MIC1LM"},
	{"MIC1LM M-Terminal", "FFR 20 Ohm", "MIC1LM"},
	{"MIC1LM M-Terminal", "FFR 40 Ohm", "MIC1LM"},

	{"MIC_GAIN_CTL", NULL, "MIC1LP P-Terminal"},
	{"MIC_GAIN_CTL", NULL, "MIC1RP P-Terminal"},
	{"MIC_GAIN_CTL", NULL, "MIC1LM P-Terminal"},
	{"MIC_GAIN_CTL", NULL, "MIC1LM M-Terminal"},

	{"ADC", NULL, "MIC_GAIN_CTL"},

	{"AIF OUT", NULL, "ADC"},

	/* Left Output */
	{"Output Left", "From Left DAC", "DAC Left"},
	{"Output Left", "From MIC1LP", "MIC1LP"},
	{"Output Left", "From MIC1RP", "MIC1RP"},

	/* Right Output */
	{"Output Right", "From Right DAC", "DAC Right"},
	{"Output Right", "From MIC1RP", "MIC1RP"},
};

static const struct snd_soc_dapm_route
aic311x_audio_map[] = {
	/* SP L path */
	{"Speaker Left", "Switch", "Output Left"},
	{"SPL ClassD", NULL, "Speaker Left"},
	{"SPL", NULL, "SPL ClassD"},

	/* SP R path */
	{"Speaker Right", "Switch", "Output Right"},
	{"SPR ClassD", NULL, "Speaker Right"},
	{"SPR", NULL, "SPR ClassD"},
};

static const struct snd_soc_dapm_route
aic310x_audio_map[] = {
	/* SP L path */
	{"Speaker", "Switch", "Output Left"},
	{"SPK ClassD", NULL, "Speaker"},
	{"SPK", NULL, "SPK ClassD"},
};

/*
 * Always connected DAPM routes for codec clock master modes.
 * If the codec is the master on the I2S bus, we need to power up components
 * to have valid DAC_CLK.
 *
 * In order to have the I2S clocks on the bus either the DACs/ADC need to be
 * enabled, or the P0/R29/D2 (Keep bclk/wclk in power down) need to be set.
 *
 * Otherwise the codec will not generate clocks on the bus.
 */
static const struct snd_soc_dapm_route
common31xx_cm_audio_map[] = {
	{"HPL", NULL, "AIF IN"},
	{"HPR", NULL, "AIF IN"},

	{"AIF IN", NULL, "Activate I2S clocks"},
};

static const struct snd_soc_dapm_route
aic31xx_cm_audio_map[] = {
	{"AIF OUT", NULL, "MIC1LP"},
	{"AIF OUT", NULL, "MIC1RP"},
	{"AIF OUT", NULL, "MIC1LM"},

	{"AIF OUT", NULL, "Activate I2S clocks"},
};

static int aic31xx_add_controls(struct snd_soc_component *component)
{
	int ret = 0;
	struct aic31xx_priv *aic31xx = snd_soc_component_get_drvdata(component);

	if (!(aic31xx->codec_type & DAC31XX_BIT))
	{
		dev_err(component->dev, "%s: NOT DAC31XX_BIT\n", __func__);
		ret = snd_soc_add_component_controls(
			component, aic31xx_snd_controls,
			ARRAY_SIZE(aic31xx_snd_controls));
	}
	if (ret)
		return ret;

	if (aic31xx->codec_type & AIC31XX_STEREO_CLASS_D_BIT)
	{
		dev_err(component->dev, "%s: AIC31XX_STEREO_CLASS_D_BIT\n", __func__);
		ret = snd_soc_add_component_controls(
			component, aic311x_snd_controls,
			ARRAY_SIZE(aic311x_snd_controls));
	}
	else
	{
		dev_err(component->dev, "%s: not AIC31XX_STEREO_CLASS_D_BIT\n", __func__);
		ret = snd_soc_add_component_controls(
			component, aic310x_snd_controls,
			ARRAY_SIZE(aic310x_snd_controls));
	}

	return ret;
}

static int aic31xx_add_widgets(struct snd_soc_component *component)
{
	struct snd_soc_dapm_context *dapm = snd_soc_component_get_dapm(component);
	struct aic31xx_priv *aic31xx = snd_soc_component_get_drvdata(component);
	int ret = 0;

	if (aic31xx->codec_type & DAC31XX_BIT) {
		dev_err(component->dev, "DAC31XX_BIT\n");
		ret = snd_soc_dapm_new_controls(
			dapm, dac31xx_dapm_widgets,
			ARRAY_SIZE(dac31xx_dapm_widgets));
		if (ret)
			return ret;

		ret = snd_soc_dapm_add_routes(dapm, dac31xx_audio_map,
					      ARRAY_SIZE(dac31xx_audio_map));
		if (ret)
			return ret;
	} else {
		dev_err(component->dev, "NOT DAC31XX_BIT\n");
		ret = snd_soc_dapm_new_controls(
			dapm, aic31xx_dapm_widgets,
			ARRAY_SIZE(aic31xx_dapm_widgets));
		if (ret)
			return ret;

		ret = snd_soc_dapm_add_routes(dapm, aic31xx_audio_map,
					      ARRAY_SIZE(aic31xx_audio_map));
		if (ret)
			return ret;
	}
	
	if (aic31xx->codec_type & AIC31XX_STEREO_CLASS_D_BIT) {
		dev_err(component->dev, "AIC31XX_STEREO_CLASS_D_BIT\n");
		ret = snd_soc_dapm_new_controls(
			dapm, aic311x_dapm_widgets,
			ARRAY_SIZE(aic311x_dapm_widgets));
		if (ret)
			return ret;

		ret = snd_soc_dapm_add_routes(dapm, aic311x_audio_map,
					      ARRAY_SIZE(aic311x_audio_map));
		if (ret)
			return ret;
	} else {
		dev_err(component->dev, "NOT AIC31XX_STEREO_CLASS_D_BIT\n");
		ret = snd_soc_dapm_new_controls(
			dapm, aic310x_dapm_widgets,
			ARRAY_SIZE(aic310x_dapm_widgets));
		if (ret)
			return ret;

		ret = snd_soc_dapm_add_routes(dapm, aic310x_audio_map,
					      ARRAY_SIZE(aic310x_audio_map));
		if (ret)
			return ret;
	}
	dev_err(aic31xx->dev, "Adding widgets tlv320");

	aic31xx->debugfs_dir = debugfs_create_dir("aic31xx", NULL);
	if (aic31xx->debugfs_dir) {
		debugfs_create_file("regdump", 0444, aic31xx->debugfs_dir, aic31xx, &aic31xx_regdump_fops);
	}

	return 0;
}

void enable_classd_amp(struct aic31xx_priv *aic31xx)
{
    int ret;

    ret = regmap_write(aic31xx->regmap, AIC31XX_PAGECTL, 1);
	ret |= regmap_write(aic31xx->regmap, AIC31XX_DACMIXERROUTE, 0x40);
    ret |= regmap_write(aic31xx->regmap, AIC31XX_SPKAMP, 0x80);
    ret |= regmap_write(aic31xx->regmap, AIC31XX_SPLGAIN, 0x20);
    ret |= regmap_write(aic31xx->regmap, AIC31XX_SPRGAIN, 0x20);

    ret |= regmap_write(aic31xx->regmap, AIC31XX_PAGECTL, 0);

	ret |= regmap_write(aic31xx->regmap, AIC31XX_DACMUTE, 0x00);

    if (ret)
        dev_err(aic31xx->dev, "Failed to enable Class-D amp\n");
    else
        dev_info(aic31xx->dev, "Class-D amp enabled, SPL/SPR gain set\n");
}


static int aic31xx_setup_pll(struct snd_soc_component *component,
			     struct snd_pcm_hw_params *params)
{
	struct aic31xx_priv *aic31xx = snd_soc_component_get_drvdata(component);
	int bclk_score = snd_soc_params_to_frame_size(params);
	int mclk_p;
	int bclk_n = 0;
	int match = -1;
	int i;

	if (!aic31xx->sysclk || !aic31xx->p_div) {
		dev_err(component->dev, "Master clock not supplied: sysclk=%u, p_div=%u\n",
			aic31xx->sysclk, aic31xx->p_div);
		return -EINVAL;
	}
	mclk_p = aic31xx->sysclk / aic31xx->p_div;

	enable_classd_amp(aic31xx);

	/* Use PLL as CODEC_CLKIN and DAC_CLK as BDIV_CLKIN */
	snd_soc_component_update_bits(component, AIC31XX_CLKMUX,
			    AIC31XX_CODEC_CLKIN_MASK, AIC31XX_CODEC_CLKIN_PLL);
	snd_soc_component_update_bits(component, AIC31XX_IFACE2,
			    AIC31XX_BDIVCLK_MASK, AIC31XX_DAC2BCLK);

	for (i = 0; i < ARRAY_SIZE(aic31xx_divs); i++) {
		if (aic31xx_divs[i].rate == params_rate(params) &&
		    aic31xx_divs[i].mclk_p == mclk_p) {
			int s =	(aic31xx_divs[i].dosr * aic31xx_divs[i].mdac) %
				snd_soc_params_to_frame_size(params);
			int bn = (aic31xx_divs[i].dosr * aic31xx_divs[i].mdac) /
				snd_soc_params_to_frame_size(params);
			if (s < bclk_score && bn > 0) {
				match = i;
				bclk_n = bn;
				bclk_score = s;
			}
		}
	}

	if (match == -1) {
		dev_err(component->dev,
			"%s: Sample rate (%u) and format not supported\n",
			__func__, params_rate(params));
		/* See bellow for details how fix this. */
		return -EINVAL;
	}
	if (bclk_score != 0) {
		dev_warn(component->dev, "Can not produce exact bitclock");
		/* This is fine if using dsp format, but if using i2s
		   there may be trouble. To fix the issue edit the
		   aic31xx_divs table for your mclk and sample
		   rate. Details can be found from:
		   http://www.ti.com/lit/ds/symlink/tlv320aic3100.pdf
		   Section: 5.6 CLOCK Generation and PLL
		*/
	}
	i = match;

	/* PLL configuration */
	snd_soc_component_update_bits(component, AIC31XX_PLLPR, AIC31XX_PLL_MASK,
			    (aic31xx->p_div << 4) | 0x01);
	snd_soc_component_write(component, AIC31XX_PLLJ, aic31xx_divs[i].pll_j);

	snd_soc_component_write(component, AIC31XX_PLLDMSB,
		      aic31xx_divs[i].pll_d >> 8);
	snd_soc_component_write(component, AIC31XX_PLLDLSB,
		      aic31xx_divs[i].pll_d & 0xff);

	/* DAC dividers configuration */
	snd_soc_component_update_bits(component, AIC31XX_NDAC, AIC31XX_PLL_MASK,
			    aic31xx_divs[i].ndac);
	snd_soc_component_update_bits(component, AIC31XX_MDAC, AIC31XX_PLL_MASK,
			    aic31xx_divs[i].mdac);

	snd_soc_component_write(component, AIC31XX_DOSRMSB, aic31xx_divs[i].dosr >> 8);
	snd_soc_component_write(component, AIC31XX_DOSRLSB, aic31xx_divs[i].dosr & 0xff);

	/* ADC dividers configuration. Write reset value 1 if not used. */
	snd_soc_component_update_bits(component, AIC31XX_NADC, AIC31XX_PLL_MASK,
			    aic31xx_divs[i].nadc ? aic31xx_divs[i].nadc : 1);
	snd_soc_component_update_bits(component, AIC31XX_MADC, AIC31XX_PLL_MASK,
			    aic31xx_divs[i].madc ? aic31xx_divs[i].madc : 1);

	snd_soc_component_write(component, AIC31XX_AOSR, aic31xx_divs[i].aosr);

	/* Bit clock divider configuration. */
	snd_soc_component_update_bits(component, AIC31XX_BCLKN,
			    AIC31XX_PLL_MASK, bclk_n);

	aic31xx->rate_div_line = i;

	dev_err(component->dev,
		"pll %d.%04d/%d dosr %d n %d m %d aosr %d n %d m %d bclk_n %d\n",
		aic31xx_divs[i].pll_j,
		aic31xx_divs[i].pll_d,
		aic31xx->p_div,
		aic31xx_divs[i].dosr,
		aic31xx_divs[i].ndac,
		aic31xx_divs[i].mdac,
		aic31xx_divs[i].aosr,
		aic31xx_divs[i].nadc,
		aic31xx_divs[i].madc,
		bclk_n
	);

	return 0;
}

static int aic31xx_hw_params(struct snd_pcm_substream *substream,
			     struct snd_pcm_hw_params *params,
			     struct snd_soc_dai *dai)
{
	struct snd_soc_component *component = dai->component;
	u8 data = 0;

	dev_err(component->dev, "## %s: width %d rate %d\n",
		__func__, params_width(params),
		params_rate(params));

	switch (params_width(params)) {
	case 16:
		break;
	case 20:
		data = (AIC31XX_WORD_LEN_20BITS <<
			AIC31XX_IFACE1_DATALEN_SHIFT);
		break;
	case 24:
		data = (AIC31XX_WORD_LEN_24BITS <<
			AIC31XX_IFACE1_DATALEN_SHIFT);
		break;
	case 32:
		data = (AIC31XX_WORD_LEN_32BITS <<
			AIC31XX_IFACE1_DATALEN_SHIFT);
		break;
	default:
		dev_err(component->dev, "%s: Unsupported width %d\n",
			__func__, params_width(params));
		return -EINVAL;
	}

	snd_soc_component_update_bits(component, AIC31XX_IFACE1,
			    AIC31XX_IFACE1_DATALEN_MASK,
			    data);

	return aic31xx_setup_pll(component, params);
}

static int aic31xx_dac_mute(struct snd_soc_dai *codec_dai, int mute)
{
	struct snd_soc_component *component = codec_dai->component;

	if (mute) {
		snd_soc_component_update_bits(component, AIC31XX_DACMUTE,
				    AIC31XX_DACMUTE_MASK,
				    AIC31XX_DACMUTE_MASK);
	} else {
		snd_soc_component_update_bits(component, AIC31XX_DACMUTE,
				    AIC31XX_DACMUTE_MASK, 0x0);
	}

	return 0;
}

static int aic31xx_clock_master_routes(struct snd_soc_component *component,
				       unsigned int fmt)
{
	struct snd_soc_dapm_context *dapm = snd_soc_component_get_dapm(component);
	struct aic31xx_priv *aic31xx = snd_soc_component_get_drvdata(component);
	int ret;

	fmt &= SND_SOC_DAIFMT_MASTER_MASK;
	if (fmt == SND_SOC_DAIFMT_CBS_CFS &&
	    aic31xx->master_dapm_route_applied) {
		/*
		 * Remove the DAPM route(s) for codec clock master modes,
		 * if applied
		 */
		ret = snd_soc_dapm_del_routes(dapm, common31xx_cm_audio_map,
					ARRAY_SIZE(common31xx_cm_audio_map));
		if (!ret && !(aic31xx->codec_type & DAC31XX_BIT))
			ret = snd_soc_dapm_del_routes(dapm,
					aic31xx_cm_audio_map,
					ARRAY_SIZE(aic31xx_cm_audio_map));

		if (ret)
			return ret;

		aic31xx->master_dapm_route_applied = false;
	} else if (fmt != SND_SOC_DAIFMT_CBS_CFS &&
		   !aic31xx->master_dapm_route_applied) {
		/*
		 * Add the needed DAPM route(s) for codec clock master modes,
		 * if it is not done already
		 */
		ret = snd_soc_dapm_add_routes(dapm, common31xx_cm_audio_map,
					ARRAY_SIZE(common31xx_cm_audio_map));
		if (!ret && !(aic31xx->codec_type & DAC31XX_BIT))
			ret = snd_soc_dapm_add_routes(dapm,
					aic31xx_cm_audio_map,
					ARRAY_SIZE(aic31xx_cm_audio_map));

		if (ret)
			return ret;

		aic31xx->master_dapm_route_applied = true;
	}

	return 0;
}

static int aic31xx_set_dai_fmt(struct snd_soc_dai *codec_dai,
			       unsigned int fmt)
{
	struct snd_soc_component *component = codec_dai->component;
	u8 iface_reg1 = 0;
	u8 iface_reg2 = 0;
	u8 dsp_a_val = 0;

	dev_err(component->dev, "## %s: fmt = 0x%x\n", __func__, fmt);

	/* set master/slave audio interface */
	switch (fmt & SND_SOC_DAIFMT_MASTER_MASK) {
	case SND_SOC_DAIFMT_CBM_CFM:
		iface_reg1 |= AIC31XX_BCLK_MASTER | AIC31XX_WCLK_MASTER;
		break;
	case SND_SOC_DAIFMT_CBS_CFM:
		iface_reg1 |= AIC31XX_WCLK_MASTER;
		break;
	case SND_SOC_DAIFMT_CBM_CFS:
		iface_reg1 |= AIC31XX_BCLK_MASTER;
		break;
	case SND_SOC_DAIFMT_CBS_CFS:
		break;
	default:
		dev_err(component->dev, "Invalid DAI master/slave interface\n");
		return -EINVAL;
	}

	/* signal polarity */
	switch (fmt & SND_SOC_DAIFMT_INV_MASK) {
	case SND_SOC_DAIFMT_NB_NF:
		break;
	case SND_SOC_DAIFMT_IB_NF:
		iface_reg2 |= AIC31XX_BCLKINV_MASK;
		break;
	default:
		dev_err(component->dev, "Invalid DAI clock signal polarity\n");
		return -EINVAL;
	}

	/* interface format */
	switch (fmt & SND_SOC_DAIFMT_FORMAT_MASK) {
	case SND_SOC_DAIFMT_I2S:
		break;
	case SND_SOC_DAIFMT_DSP_A:
		dsp_a_val = 0x1; /* fall through */
	case SND_SOC_DAIFMT_DSP_B:
		/*
		 * NOTE: This CODEC samples on the falling edge of BCLK in
		 * DSP mode, this is inverted compared to what most DAIs
		 * expect, so we invert for this mode
		 */
		iface_reg2 ^= AIC31XX_BCLKINV_MASK;
		iface_reg1 |= (AIC31XX_DSP_MODE <<
			       AIC31XX_IFACE1_DATATYPE_SHIFT);
		break;
	case SND_SOC_DAIFMT_RIGHT_J:
		iface_reg1 |= (AIC31XX_RIGHT_JUSTIFIED_MODE <<
			       AIC31XX_IFACE1_DATATYPE_SHIFT);
		break;
	case SND_SOC_DAIFMT_LEFT_J:
		iface_reg1 |= (AIC31XX_LEFT_JUSTIFIED_MODE <<
			       AIC31XX_IFACE1_DATATYPE_SHIFT);
		break;
	default:
		dev_err(component->dev, "Invalid DAI interface format\n");
		return -EINVAL;
	}

	snd_soc_component_update_bits(component, AIC31XX_IFACE1,
			    AIC31XX_IFACE1_DATATYPE_MASK |
			    AIC31XX_IFACE1_MASTER_MASK,
			    iface_reg1);
	snd_soc_component_update_bits(component, AIC31XX_DATA_OFFSET,
			    AIC31XX_DATA_OFFSET_MASK,
			    dsp_a_val);
	snd_soc_component_update_bits(component, AIC31XX_IFACE2,
			    AIC31XX_BCLKINV_MASK,
			    iface_reg2);

	return aic31xx_clock_master_routes(component, fmt);
}

static int aic31xx_set_dai_sysclk(struct snd_soc_dai *codec_dai,
				  int clk_id, unsigned int freq, int dir)
{
	struct snd_soc_component *component = codec_dai->component;
	struct aic31xx_priv *aic31xx = snd_soc_component_get_drvdata(component);
	int i;

	dev_err(component->dev, "## %s: clk_id = %d, freq = %d, dir = %d\n",
		__func__, clk_id, freq, dir);

	for (i = 1; i < 8; i++)
		if (freq / i <= 20000000)
			break;
	if (freq/i > 20000000) {
		dev_err(aic31xx->dev, "%s: Too high mclk frequency %u\n",
			__func__, freq);
		return -EINVAL;
	}
	aic31xx->p_div = i;

	for (i = 0; i < ARRAY_SIZE(aic31xx_divs); i++)
		if (aic31xx_divs[i].mclk_p == freq / aic31xx->p_div)
			break;
	if (i == ARRAY_SIZE(aic31xx_divs)) {
		dev_err(aic31xx->dev, "%s: Unsupported frequency %d\n",
			__func__, freq);
		return -EINVAL;
	}

	/* set clock on MCLK, BCLK, or GPIO1 as PLL input */
	snd_soc_component_update_bits(component, AIC31XX_CLKMUX, AIC31XX_PLL_CLKIN_MASK,
			    clk_id << AIC31XX_PLL_CLKIN_SHIFT);

	aic31xx->sysclk = freq;

	return 0;
}

static int aic31xx_regulator_event(struct notifier_block *nb,
				   unsigned long event, void *data)
{
	struct aic31xx_disable_nb *disable_nb =
		container_of(nb, struct aic31xx_disable_nb, nb);
	struct aic31xx_priv *aic31xx = disable_nb->aic31xx;

	if (event & REGULATOR_EVENT_DISABLE) {
		/*
		 * Put codec to reset and as at least one of the
		 * supplies was disabled.
		 */
		if (aic31xx->gpio_reset)
			gpiod_set_value(aic31xx->gpio_reset, 1);

		regcache_mark_dirty(aic31xx->regmap);
		dev_err(aic31xx->dev, "## %s: DISABLE received\n", __func__);
	}

	return 0;
}

static int aic31xx_reset(struct aic31xx_priv *aic31xx)
{
	int ret = 0;

	if (aic31xx->gpio_reset) {
		gpiod_set_value(aic31xx->gpio_reset, 1);
		ndelay(10); /* At least 10ns */
		gpiod_set_value(aic31xx->gpio_reset, 0);
	} else {
		ret = regmap_write(aic31xx->regmap, AIC31XX_RESET, 1);
	}
	mdelay(1); /* At least 1ms */

	return ret;
}

static void aic31xx_clk_on(struct snd_soc_component *component)
{
	struct aic31xx_priv *aic31xx = snd_soc_component_get_drvdata(component);
	u8 mask = AIC31XX_PM_MASK;
	u8 on = AIC31XX_PM_MASK;

	dev_err(component->dev, "codec clock -> on (rate %d)\n",
		aic31xx_divs[aic31xx->rate_div_line].rate);
	snd_soc_component_update_bits(component, AIC31XX_PLLPR, mask, on);
	mdelay(10);
	snd_soc_component_update_bits(component, AIC31XX_NDAC, mask, on);
	snd_soc_component_update_bits(component, AIC31XX_MDAC, mask, on);
	if (aic31xx_divs[aic31xx->rate_div_line].nadc)
		snd_soc_component_update_bits(component, AIC31XX_NADC, mask, on);
	if (aic31xx_divs[aic31xx->rate_div_line].madc)
		snd_soc_component_update_bits(component, AIC31XX_MADC, mask, on);
	snd_soc_component_update_bits(component, AIC31XX_BCLKN, mask, on);
}

static void aic31xx_clk_off(struct snd_soc_component *component)
{
	u8 mask = AIC31XX_PM_MASK;
	u8 off = 0;

	dev_err(component->dev, "codec clock -> off\n");
	snd_soc_component_update_bits(component, AIC31XX_BCLKN, mask, off);
	snd_soc_component_update_bits(component, AIC31XX_MADC, mask, off);
	snd_soc_component_update_bits(component, AIC31XX_NADC, mask, off);
	snd_soc_component_update_bits(component, AIC31XX_MDAC, mask, off);
	snd_soc_component_update_bits(component, AIC31XX_NDAC, mask, off);
	snd_soc_component_update_bits(component, AIC31XX_PLLPR, mask, off);
}

static int aic31xx_power_on(struct snd_soc_component *component)
{
	struct aic31xx_priv *aic31xx = snd_soc_component_get_drvdata(component);
	int ret;

	ret = regulator_bulk_enable(ARRAY_SIZE(aic31xx->supplies),
				    aic31xx->supplies);
	if (ret)
		return ret;

	regcache_cache_only(aic31xx->regmap, false);

	/* Reset device registers for a consistent power-on like state */
	ret = aic31xx_reset(aic31xx);
	if (ret < 0)
		dev_err(aic31xx->dev, "Could not reset device: %d\n", ret);

	ret = regcache_sync(aic31xx->regmap);
	if (ret) {
		dev_err(component->dev,
			"Failed to restore cache: %d\n", ret);
		regcache_cache_only(aic31xx->regmap, true);
		regulator_bulk_disable(ARRAY_SIZE(aic31xx->supplies),
				       aic31xx->supplies);
		return ret;
	}

	return 0;
}

static void aic31xx_power_off(struct snd_soc_component *component)
{
	struct aic31xx_priv *aic31xx = snd_soc_component_get_drvdata(component);

	regcache_cache_only(aic31xx->regmap, true);
	regulator_bulk_disable(ARRAY_SIZE(aic31xx->supplies),
			       aic31xx->supplies);
}

static int aic31xx_set_bias_level(struct snd_soc_component *component,
				  enum snd_soc_bias_level level)
{
	dev_dbg(component->dev, "## %s: %d -> %d\n", __func__,
		snd_soc_component_get_bias_level(component), level);

	switch (level) {
	case SND_SOC_BIAS_ON:
		break;
	case SND_SOC_BIAS_PREPARE:
		if (snd_soc_component_get_bias_level(component) == SND_SOC_BIAS_STANDBY)
			aic31xx_clk_on(component);
		break;
	case SND_SOC_BIAS_STANDBY:
		switch (snd_soc_component_get_bias_level(component)) {
		case SND_SOC_BIAS_OFF:
			aic31xx_power_on(component);
			break;
		case SND_SOC_BIAS_PREPARE:
			aic31xx_clk_off(component);
			break;
		default:
			BUG();
		}
		break;
	case SND_SOC_BIAS_OFF:
		if (snd_soc_component_get_bias_level(component) == SND_SOC_BIAS_STANDBY)
			aic31xx_power_off(component);
		break;
	}

	return 0;
}

static int aic31xx_set_jack(struct snd_soc_component *component,
			    struct snd_soc_jack *jack, void *data)
{
	struct aic31xx_priv *aic31xx = snd_soc_component_get_drvdata(component);

	aic31xx->jack = jack;

	/* Enable/Disable jack detection */
	regmap_write(aic31xx->regmap, AIC31XX_HSDETECT,
		     jack ? AIC31XX_HSD_ENABLE : 0);

	return 0;
}

static int aic31xx_codec_probe(struct snd_soc_component *component)
{
	struct aic31xx_priv *aic31xx = snd_soc_component_get_drvdata(component);
	int i, ret, clk_id = 0, freq = 12000000l;

	dev_err(aic31xx->dev, "## %s\n", __func__);

	aic31xx->component = component;

	for (i = 0; i < ARRAY_SIZE(aic31xx->supplies); i++) {
		aic31xx->disable_nb[i].nb.notifier_call =
			aic31xx_regulator_event;
		aic31xx->disable_nb[i].aic31xx = aic31xx;
		ret = devm_regulator_register_notifier(
						aic31xx->supplies[i].consumer,
						&aic31xx->disable_nb[i].nb);
		if (ret) {
			dev_err(component->dev,
				"Failed to request regulator notifier: %d\n",
				ret);
			return ret;
		}
	}

	regcache_cache_only(aic31xx->regmap, true);
	regcache_mark_dirty(aic31xx->regmap);
	dev_err(aic31xx->dev, "Probing codec tlv320");

	dev_err(component->dev, "## %s: clk_id = %d, freq = %d\n", __func__, clk_id, freq);
	for (i = 1; i < 8; i++)
		if (freq / i <= 20000000)
			break;
	if (freq/i > 20000000) {
		dev_err(aic31xx->dev, "%s: Too high mclk frequency %u\n",
			__func__, freq);
		goto end_probe;
	}
	aic31xx->p_div = i;

	for (i = 0; i < ARRAY_SIZE(aic31xx_divs); i++)
		if (aic31xx_divs[i].mclk_p == freq / aic31xx->p_div)
			break;
	if (i == ARRAY_SIZE(aic31xx_divs)) {
		dev_err(aic31xx->dev, "%s: Unsupported frequency %d\n",
			__func__, freq);
		goto end_probe;
	}

	/* set clock on MCLK, BCLK, or GPIO1 as PLL input */
	snd_soc_component_update_bits(component, AIC31XX_CLKMUX, AIC31XX_PLL_CLKIN_MASK,
			    clk_id << AIC31XX_PLL_CLKIN_SHIFT);

	aic31xx->sysclk = freq;

end_probe:
	ret = aic31xx_add_controls(component);
	if (ret)
		return ret;

	ret = aic31xx_add_widgets(component);
	if (ret)
		return ret;

	return 0;
}

static const struct snd_soc_component_driver soc_codec_driver_aic31xx = {
	.probe			= aic31xx_codec_probe,
	.set_jack		= aic31xx_set_jack,
	.set_bias_level		= aic31xx_set_bias_level,
	.controls		= common31xx_snd_controls,
	.num_controls		= ARRAY_SIZE(common31xx_snd_controls),
	.dapm_widgets		= common31xx_dapm_widgets,
	.num_dapm_widgets	= ARRAY_SIZE(common31xx_dapm_widgets),
	.dapm_routes		= common31xx_audio_map,
	.num_dapm_routes	= ARRAY_SIZE(common31xx_audio_map),
	.suspend_bias_off	= 1,
	.idle_bias_on		= 1,
	.use_pmdown_time	= 1,
	.endianness		= 1,
	.non_legacy_dai_naming	= 1,
};

static const struct snd_soc_dai_ops aic31xx_dai_ops = {
	.hw_params	= aic31xx_hw_params,
	.set_sysclk	= aic31xx_set_dai_sysclk,
	.set_fmt	= aic31xx_set_dai_fmt,
	.digital_mute	= aic31xx_dac_mute,
};

static struct snd_soc_dai_driver dac31xx_dai_driver[] = {
	{
		.name = "tlv320dac31xx-hifi",
		.playback = {
			.stream_name	 = "Playback",
			.channels_min	 = 2,
			.channels_max	 = 2,
			.rates		 = AIC31XX_RATES,
			.formats	 = AIC31XX_FORMATS,
		},
		.ops = &aic31xx_dai_ops,
		.symmetric_rates = 1,
	}
};

static struct snd_soc_dai_driver aic31xx_dai_driver[] = {
	{
		.name = "tlv320aic31xx-hifi",
		.playback = {
			.stream_name	 = "Playback",
			.channels_min	 = 2,
			.channels_max	 = 2,
			.rates		 = AIC31XX_RATES,
			.formats	 = AIC31XX_FORMATS,
		},
		.capture = {
			.stream_name	 = "Capture",
			.channels_min	 = 2,
			.channels_max	 = 2,
			.rates		 = AIC31XX_RATES,
			.formats	 = AIC31XX_FORMATS,
		},
		.ops = &aic31xx_dai_ops,
		.symmetric_rates = 1,
	}
};

#if defined(CONFIG_OF)
static const struct of_device_id tlv320aic31xx_of_match[] = {
	{ .compatible = "ti,tlv320aic310x" },
	{ .compatible = "ti,tlv320aic311x" },
	{ .compatible = "ti,tlv320aic3100" },
	{ .compatible = "ti,tlv320aic3110" },
	{ .compatible = "ti,tlv320aic3120" },
	{ .compatible = "ti,tlv320aic3111" },
	{ .compatible = "ti,tlv320dac3100" },
	{ .compatible = "ti,tlv320dac3101" },
	{},
};
MODULE_DEVICE_TABLE(of, tlv320aic31xx_of_match);
#endif /* CONFIG_OF */

#ifdef CONFIG_ACPI
static const struct acpi_device_id aic31xx_acpi_match[] = {
	{ "10TI3100", 0 },
	{ }
};
MODULE_DEVICE_TABLE(acpi, aic31xx_acpi_match);
#endif

static irqreturn_t aic31xx_irq(int irq, void *data)
{
	struct aic31xx_priv *aic31xx = data;
	struct device *dev = aic31xx->dev;
	unsigned int value;
	bool handled = false;
	int ret;

	ret = regmap_read(aic31xx->regmap, AIC31XX_INTRDACFLAG, &value);
	if (ret) {
		dev_err(dev, "Failed to read interrupt mask: %d\n", ret);
		goto exit;
	}

	if (value)
		handled = true;
	else
		goto read_overflow;

	if (value & AIC31XX_HPLSCDETECT)
		dev_err(dev, "Short circuit on Left output is detected\n");
	if (value & AIC31XX_HPRSCDETECT)
		dev_err(dev, "Short circuit on Right output is detected\n");
	if (value & (AIC31XX_HSPLUG | AIC31XX_BUTTONPRESS)) {
		unsigned int val;
		int status = 0;

		ret = regmap_read(aic31xx->regmap, AIC31XX_INTRDACFLAG2,
				  &val);
		if (ret) {
			dev_err(dev, "Failed to read interrupt mask: %d\n",
				ret);
			goto exit;
		}

		if (val & AIC31XX_BUTTONPRESS)
			status |= SND_JACK_BTN_0;

		ret = regmap_read(aic31xx->regmap, AIC31XX_HSDETECT, &val);
		if (ret) {
			dev_err(dev, "Failed to read headset type: %d\n", ret);
			goto exit;
		}

		switch ((val & AIC31XX_HSD_TYPE_MASK) >>
			AIC31XX_HSD_TYPE_SHIFT) {
		case AIC31XX_HSD_HP:
			status |= SND_JACK_HEADPHONE;
			break;
		case AIC31XX_HSD_HS:
			status |= SND_JACK_HEADSET;
			break;
		default:
			break;
		}

		if (aic31xx->jack)
			snd_soc_jack_report(aic31xx->jack, status,
					    AIC31XX_JACK_MASK);
	}
	if (value & ~(AIC31XX_HPLSCDETECT |
		      AIC31XX_HPRSCDETECT |
		      AIC31XX_HSPLUG |
		      AIC31XX_BUTTONPRESS))
		dev_err(dev, "Unknown DAC interrupt flags: 0x%08x\n", value);

read_overflow:
	ret = regmap_read(aic31xx->regmap, AIC31XX_OFFLAG, &value);
	if (ret) {
		dev_err(dev, "Failed to read overflow flag: %d\n", ret);
		goto exit;
	}

	if (value)
		handled = true;
	else
		goto exit;

	if (value & AIC31XX_DAC_OF_LEFT)
		dev_warn(dev, "Left-channel DAC overflow has occurred\n");
	if (value & AIC31XX_DAC_OF_RIGHT)
		dev_warn(dev, "Right-channel DAC overflow has occurred\n");
	if (value & AIC31XX_DAC_OF_SHIFTER)
		dev_warn(dev, "DAC barrel shifter overflow has occurred\n");
	if (value & AIC31XX_ADC_OF)
		dev_warn(dev, "ADC overflow has occurred\n");
	if (value & AIC31XX_ADC_OF_SHIFTER)
		dev_warn(dev, "ADC barrel shifter overflow has occurred\n");
	if (value & ~(AIC31XX_DAC_OF_LEFT |
		      AIC31XX_DAC_OF_RIGHT |
		      AIC31XX_DAC_OF_SHIFTER |
		      AIC31XX_ADC_OF |
		      AIC31XX_ADC_OF_SHIFTER))
		dev_warn(dev, "Unknown overflow interrupt flags: 0x%08x\n", value);

exit:
	if (handled)
		return IRQ_HANDLED;
	else
		return IRQ_NONE;
}

static int aic31xx_i2c_probe(struct i2c_client *i2c,
			     const struct i2c_device_id *id)
{
	struct aic31xx_priv *aic31xx;
	unsigned int micbias_value = MICBIAS_2_0V;
	int i, ret;
	unsigned int chipid; // To store chip ID

	dev_err(&i2c->dev, "## %s: %s codec_type = %d\n", __func__,
		id->name, (int)id->driver_data);

	aic31xx = devm_kzalloc(&i2c->dev, sizeof(*aic31xx), GFP_KERNEL);
	if (!aic31xx)
		return -ENOMEM;

	aic31xx->regmap = devm_regmap_init_i2c(i2c, &aic31xx_i2c_regmap);
	if (IS_ERR(aic31xx->regmap)) {
		ret = PTR_ERR(aic31xx->regmap);
		dev_err(&i2c->dev, "Failed to allocate register map: %d\n",
			ret);
		return ret;
	}
	aic31xx->dev = &i2c->dev;
	aic31xx->irq = i2c->irq;

	aic31xx->codec_type = id->driver_data;

	dev_set_drvdata(aic31xx->dev, aic31xx);

	// Add debug and force an I2C read here
	dev_err(&i2c->dev, "Attempting I2C read of chip ID");
	ret = regmap_read(aic31xx->regmap, 0x16, &chipid);
	if (ret < 0) {
		dev_err(&i2c->dev, "Failed to read chip ID: %d\n", ret);
		return ret;
	}
	dev_err(&i2c->dev, "Chip ID read: 0x%x", chipid);

	fwnode_property_read_u32(aic31xx->dev->fwnode, "ai31xx-micbias-vg",
				 &micbias_value);
	switch (micbias_value) {
	case MICBIAS_2_0V:
	case MICBIAS_2_5V:
	case MICBIAS_AVDDV:
		aic31xx->micbias_vg = micbias_value;
		break;
	default:
		dev_err(aic31xx->dev, "Bad ai31xx-micbias-vg value %d\n",
			micbias_value);
		aic31xx->micbias_vg = MICBIAS_2_0V;
	}

	if (dev_get_platdata(aic31xx->dev)) {
		memcpy(&aic31xx->pdata, dev_get_platdata(aic31xx->dev), sizeof(aic31xx->pdata));
		aic31xx->codec_type = aic31xx->pdata.codec_type;
		aic31xx->micbias_vg = aic31xx->pdata.micbias_vg;
	}

	aic31xx->gpio_reset = devm_gpiod_get_optional(aic31xx->dev, "reset",
						      GPIOD_OUT_LOW);
	if (IS_ERR(aic31xx->gpio_reset)) {
		if (PTR_ERR(aic31xx->gpio_reset) != -EPROBE_DEFER)
			dev_err(aic31xx->dev, "not able to acquire gpio\n");
		return PTR_ERR(aic31xx->gpio_reset);
	}

	for (i = 0; i < ARRAY_SIZE(aic31xx->supplies); i++)
		aic31xx->supplies[i].supply = aic31xx_supply_names[i];

	ret = devm_regulator_bulk_get(aic31xx->dev,
				      ARRAY_SIZE(aic31xx->supplies),
				      aic31xx->supplies);
	if (ret) {
		if (ret != -EPROBE_DEFER)
			dev_err(aic31xx->dev,
				"Failed to request supplies: %d\n", ret);
		return ret;
	}

	if (aic31xx->irq > 0) {
		regmap_update_bits(aic31xx->regmap, AIC31XX_GPIO1,
				   AIC31XX_GPIO1_FUNC_MASK,
				   AIC31XX_GPIO1_INT1 <<
				   AIC31XX_GPIO1_FUNC_SHIFT);

		regmap_write(aic31xx->regmap, AIC31XX_INT1CTRL,
			     AIC31XX_HSPLUGDET |
			     AIC31XX_BUTTONPRESSDET |
			     AIC31XX_SC |
			     AIC31XX_ENGINE);

		ret = devm_request_threaded_irq(aic31xx->dev, aic31xx->irq,
						NULL, aic31xx_irq,
						IRQF_ONESHOT, "aic31xx-irq",
						aic31xx);
		if (ret) {
			dev_err(aic31xx->dev, "Unable to request IRQ\n");
			return ret;
		}
	}

    dev_err(&i2c->dev, "Before component registration\n");

    if (aic31xx->codec_type & DAC31XX_BIT) {
        dev_err(&i2c->dev, "entrou1\n");
        ret = devm_snd_soc_register_component(&i2c->dev, &soc_codec_driver_aic31xx,
                                              dac31xx_dai_driver, ARRAY_SIZE(dac31xx_dai_driver));
    } else {
        dev_err(&i2c->dev, "entrou2\n");
        ret = devm_snd_soc_register_component(&i2c->dev, &soc_codec_driver_aic31xx,
                                              aic31xx_dai_driver, ARRAY_SIZE(aic31xx_dai_driver));
    }
    if (ret < 0)
        dev_err(&i2c->dev, "Component registration failed: %d\n", ret);
    else
        dev_err(&i2c->dev, "Component registration succeeded\n");
    dev_err(&i2c->dev, "Exiting %s\n", __func__);
    return ret;
}

static const struct i2c_device_id aic31xx_i2c_id[] = {
	{ "tlv320aic310x", AIC3100 },
	{ "tlv320aic311x", AIC3110 },
	{ "tlv320aic3100", AIC3100 },
	{ "tlv320aic3110", AIC3110 },
	{ "tlv320aic3120", AIC3120 },
	{ "tlv320aic3111", AIC3111 },
	{ "tlv320dac3100", DAC3100 },
	{ "tlv320dac3101", DAC3101 },
	{ }
};
MODULE_DEVICE_TABLE(i2c, aic31xx_i2c_id);

static struct i2c_driver aic31xx_i2c_driver = {
	.driver = {
		.name	= "tlv320aic31xx-codec",
		.of_match_table = of_match_ptr(tlv320aic31xx_of_match),
		.acpi_match_table = ACPI_PTR(aic31xx_acpi_match),
	},
	.probe		= aic31xx_i2c_probe,
	.id_table	= aic31xx_i2c_id,
};
module_i2c_driver(aic31xx_i2c_driver);

MODULE_AUTHOR("Jyri Sarha <jsarha@ti.com>");
MODULE_DESCRIPTION("ASoC TLV320AIC31xx CODEC Driver");
MODULE_LICENSE("GPL v2");