#Playback configuration for fs = 44.1kHz (MCLK = 11.2896MHz) # # Page 0 w 30 00 00 # # Software reset w 30 01 80 # # Fsref setting at 44.1kHz w 30 07 80 # # CLKDIV_OUT as DAC_CLKIN w 30 65 01 # # DAC path selection w 30 07 8A # # Left DAC Digital Volume w 30 2B 00 # # Right DAC volume follows left channel volume w 30 29 02 # # DACs powered up w 30 25 C0 # # HPROUT is not muted w 30 41 0C # # DAC_R is routed to HPROUT w 30 40 80 # # HPLOUT is not muted w 30 33 0C # # DAC_L is routed to HPLOUT w 30 2F 80 # # HPRCOM as differential output of HPROUT w 30 26 00 # # HPLCOM as differential output of HPLOUT w 30 25 00 # # HPROUT is fully powered up w 30 41 0D # # HPLOUT is fully powered up w 30 33 0D # # HPRCOM is fully powered up w 30 48 0D # # HPLCOM is fully powered up w 30 3A 0D