Electrical Parameters Re 3.71 Ohm electrical voice coil resistance at DC Le 0.480 mH frequency independent part of voice coil inductance L2 0.846 mH para-inductance of voice coil R2 6.78 Ohm electrical resistance due to eddy current losses Cmes 299.72 µF electrical capacitance representing moving mass Lces 4.37 mH electrical inductance representing driver compliance Res 18.21 Ohm resistance due to mechanical losses fs 139.1 Hz driver resonance frequency Mechanical Parameters (using laser) Mms 12.561 g mechanical mass of driver diaphragm assembly including air load and voice coil Mmd (Sd) 12.291 g mechanical mass of voice coil and diaphragm without air load Rms 2.301 kg/s mechanical resistance of total-driver losses Cms 0.104 mm/N mechanical compliance of driver suspension Kms 9.60 N/mm mechanical stiffness of driver suspension Bl 6.474 N/A force factor (Bl product) Lambda s 0.328 suspension creep factor Loss factors Qtp 0.823 total Q-factor considering all losses Qms 4.772 mechanical Q-factor of driver in free air considering Rms only Qes 0.973 electrical Q-factor of driver in free air considering Re only Qts 0.809 total Q-factor considering Re and Rms only Other Parameters Vas 0.2183 l equivalent air volume of suspension n0 0.058 % reference efficiency (2 pi-radiation using Re) Lm 79.84 dB characteristic sound pressure level (SPL at 1m for 1W @ Re) Lnom 80.16 dB nominal sensitivity (SPL at 1m for 1W @ Zn) rmse Z 7.46 % root-mean-square fitting error of driver impedance Z(f) rmse Hx 13.48 % root-mean-square fitting error of transfer function Hx (f) Series resistor 0.00 Ohm resistance of series resistor Sd 38.48 cm² diaphragm area