# --------------------------------------------------------------- page 0 is selected w 30 00 00 # s/w reset > 01 # PLL_clkin = MCLK,codec_clkin = MCLK w 30 04 00 # mode is i2s,wordlength is 16 w 30 1b 00 # NDAC is powered up and set to 1 w 30 0b 81 # MDAC is powered up and set to 3 > 83 w 30 0e 80 # w 30 74 00 # DAC => drc disable, th and hy w 30 44 00 # DAC => 0 db gain left w 30 41 00 # DAC => 0 db gain right > 00 # --------------------------------------------------------------- page 1 is selected w 30 00 01 # De-pop, Power on = 800 ms, Step time = 4 ms w 30 21 4e # HPL and HPR powered up w 30 1f c2 # LDAC routed to HPL, RDAC routed to HPR w 30 23 88 # HPL unmute and gain 1db w 30 28 0e # HPR unmute and gain 1db > 0e # No attenuation on HP w 30 24 00 w 30 25 00 # MIC BIAS = AVDD w 30 2e 0b # # --------------------------------------------------------------- page 0 is selected w 30 00 00 # select DAC DSP mode 11 & enable adaptive filter w 30 3c 0b w 30 00 08 w 30 01 04 w 30 00 00 # POWERUP DAC left and right channels (soft step disable) w 30 3f d6 # UNMUTE DAC left and right channels > 00 w 30 00 01 # DAC_L and DAC_R are routed to mixer amplifier w 30 23 44 # Left Analog Volume to SPK w 30 26 80 # Class-D Speaker Driver unmuted w 30 2a 04 # Power-up Class-D driver w 30 20 c6 # Left DAC channel to HPL w 30 24 00 # Right DAC channel to HPR w 30 25 00 # HPL driver unmuted w 30 28 04 # HPR driver unmuted w 30 29 04 # HPL and HPR powered up w 30 1f c2