# RESET RESET THIS IS MASTER RESET FOR SRC # SW3 (2-7) turned on, rest turned off # Page 0 = DEFAULT for Control # Write to page 0 w E0 7F 00 # Register 01, Bit 7 = 1 resets to default d 100 w E0 01 80 # Delay 0.1 sec to allow part to reset d 100 # Register 01, Bit 7 = 0 for normal operation w E0 01 00 d 100 # w E0 7F 00 # Register 01, Bit 7 = 1 resets to default #----- Setup Port A ------# # 24bit I2S, Master mode, DIR source, at mute # Divide by 256, MCLK input source w E0 03 69 w E0 04 0B #----- Setup DIR ------# #DIR Config 1 # Input source: RX2 - S/PDIF RCA (default) #w E0 0D 01 # Input source: RX4 - S/PDIF optical, RX_MUX = RX1 w E0 0D 08 #DIR Config 2 - default w E0 0E 01 #----- Setup DIT -----# # DIT COnfig 1 # Port A data in, DIv 256 w E0 07 80 # DIT Config 2 # Default is to output to RCA # Commment out RCA and uncomment Optical for optical outputs #Output to RCA # TX - ON, TX MUTE - ON, Optical disabled #w E0 08 06 # TX Mute - OFF #w E0 08 04 #Output to Optical # TX - OFF, TX MUTE - ON, optical disabled w E0 08 03 # TX MUTE - OFF w E0 08 01 #----- PLL Configuration -----# # Set P=2, J=8, D=0 w E0 0F 22 w E0 10 1B w E0 11 A3 # GPIO1 Config # GPIO1 = RCVR non-audio data w E0 1B 06 # GPIO2 Config # GPIO2 = RCVR non-valid data w E0 1C 07 # Power Status # Disable RCVR (/PDRX) and Port B(/PDPB) power down and enable All Function power down #w E0 01 14 # Unmute Port A Output w E0 03 29 # Disable All Function power down (all blocks set by local control) w E0 01 3F