# sample I2C script # set interface mode to i2c fast i i2cfast # set register page to 0 w e0 7f 00 # dir setup is default with automute for loss of lock condition w e0 0d 00 w e0 0e 09 # pll1 p is 2 j is 8 d is 0 w e0 0f 22 w e0 10 00 w e0 11 00 # unmask dir status registers w e0 16 fe w e0 17 01 # setup dir interrupt mode w e0 18 00 w e0 19 00 w e0 1a 00 # dit setup with 512fs rxcko for 48kHz frame rate # dir provides v and c and u data w e0 07 f4 w e0 08 00 w e0 09 06 # power up the dir and dit w e0 01 26 b # read DIR status registers r e0 92 04 b # read DIR status registers r e0 92 04 b # read DIR status registers r e0 92 04 b # read DIR status registers r e0 92 04 b # read DIR status registers r e0 92 04 b # read DIR status registers r e0 92 04 b # read DIR status registers r e0 92 04 b # read DIR status registers r e0 92 04 b # read DIR status registers r e0 92 04 b # read DIR status registers r e0 92 04 b # dummy write w e0 7f 00