# Playback HP # Page switch to Page 0 W 30 00 00 # Assert Software reset W 30 01 01 # Page Switch to Page 1 W 30 00 01 # LDO output programmed as 1.8V and Level shifters powered up. W 30 02 00 # Page switch to Page 0 W 30 00 00 # Dac Instruction programming PRB #1 for Mono routing. W 30 3C 01 # CODEC_CLKIN=MCLK.MCLK should be 12.288MHz W 30 04 00 # Codec Interface control Word length = 16bits.BCLK&WCLK inputs.I2S mode. W 30 1b 00 # Data slot offset 00 W 30 1c 00 # DAC NDAC Powered up, NDAC=1 W 30 0b 81 # DAC MDAC Powered up, MDAC=2 W 30 0c 82 # DAC OSR(9:0)-> DOSR=128 W 30 0d 00 # DAC OSR(9:0)-> DOSR=128 W 30 0e 80 # Only LDAC powered up.Dac path setup LDAC data Mono of LDAC and RDAC. RDAC data disabled.Soft step 1 per Fs. W 30 3f B0 # DAC volume for Left channel not muted.Right DAC muted. W 30 40 04 # LDAC digital gain 0dB W 30 41 00 # Page Switch to Page 1 W 30 00 01 # Master Reference Powered on W 30 01 10 # Output common mode for DAC set to 0.9V (default) W 30 0a 00 # LDAC AFIR is 6th order FIR filter and Powered up. W 30 03 00 # Power up HPL w 30 09 20 #Signal to HPL w 30 0c 04 # unmute HPL w 30 10 00